(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HSS Tap DIN Chip Control Tap Series CC-SFT, Metric DIN 371 (Part Number)

HSS Tap DIN Chip Control Tap Series CC-SFT, Metric DIN 371
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,264₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

HSS Taps DIN Chip Control Tap Series CC-SFT, Metric DIN 371

HSS Taps DIN Chip Control Tap Series CC-SFT, Metric DIN 371

Two types of CC-SFT series, Metric DIN 371

General application tap in DIN series.
Suitable for carbon steel, alloy steel, mild steel, and stainless steel
in through hole application.

Dimensions

HSS Taps DIN Chip Control Tap Series CC-SFT, Metric DIN 371

Dimensional drawing

EPD No.Thread SizeTAP LimitLl1daZType
48032125M2 x 0.46HX4582.82.121
48032133M2.5 x 0.456HX50102.82.121
48032138M3 x 0.56HX56123.52.731
48032144M4 x 0.76HX63164.53.431
48032149M5 x 0.86HX702064.931
48032155M6 x 16HX802464.931
48032161M8 x 1.256HX903566.232
48032169M10 x 1.56HX1003910842
Part Number
M2X0.4-CC-SFT-DIN371
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Type Tool No.

₹ 2,614.00

1 Piece(s) 16 Day(s) 4582M2 x 0.42.82.1148032125

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Blind Holes Surface Treatment CrN Coating
TAP Limit 6HX Chamfer Length(mm) C/2.5 Helix Angle(°) 45

Please check the type/dimensions/specifications of the part M2X0.4-CC-SFT-DIN371 in the HSS Tap DIN Chip Control Tap Series CC-SFT, Metric DIN 371 series.

Product variants

Part Number
M10X1.5-CC-SFT-DIN371
M2.5X0.45-CC-SFT-DIN371
M3X0.5-CC-SFT-DIN371
M4X0.7-CC-SFT-DIN371
M5X0.8-CC-SFT-DIN371
M6X1-CC-SFT-DIN371
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Type Tool No.

₹ 3,534.00

1 Piece(s) 16 Day(s) 100394M10 x 1.5108248032169

₹ 2,590.00

1 Piece(s) 16 Day(s) 50102M2.5 x 0.452.82.1148032133

₹ 2,264.00

1 Piece(s) 16 Day(s) 56123M3 x 0.53.52.7148032138

₹ 2,325.00

1 Piece(s) 16 Day(s) 63163M4 x 0.74.53.4148032144

₹ 2,390.00

1 Piece(s) 16 Day(s) 70203M5 x 0.864.9148032149

₹ 2,416.00

1 Piece(s) 16 Day(s) 80243M6 x 164.9148032155