(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

HSS Tap DIN General & SUS Application Series VA-SFT, Metric DIN 371 (Part Number)

HSS Tap DIN General & SUS Application Series VA-SFT, Metric DIN 371
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,573₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

HSS Taps DIN General & SUS Application Series VA-SFT, Metric DIN 371

HSS Taps DIN General & SUS Application Series VA-SFT, Metric DIN 371

Two types of VA-SFT series, Metric DIN 371

General application in DIN series.
Suitable for carbon steel, alloy steel, mild steel and stainless in through hole application.

Dimensions

HSS Taps DIN General & SUS Application Series VA-SFT, Metric DIN 371

Dimensional drawing

EDP No.Thread SizeTAP LimitLℓ1daZType
65312560M2 x 0.46H4582.82.121
65312860M2.2 x 0.456H4592.82.121
65313360M2.5 x 0.456H5092.82.121
65313860M3 x 0.56H58183.52.732
65314060M3.5 x 0.66H56204332
65314460M4 x 0.76H63214.53.432
65314960M5 x 0.86H702564.932
65315560M6 x 16H803084.932
65316160M8 x 1.256H903586.232
65316960M10 x 1.56H1003910832
Part Number
M8X1.25-VA-SFT-DIN-371
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Type Tool No.

₹ 1,931.00

1 Piece(s) 2 Day(s) 90353M8 x 1.2586.2265316160

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Blind Holes Surface Treatment Steam Oxide
TAP Limit 6H Chamfer Length(mm) C/2.5 Helix Angle(°) 40

Please check the type/dimensions/specifications of the part M8X1.25-VA-SFT-DIN-371 in the HSS Tap DIN General & SUS Application Series VA-SFT, Metric DIN 371 series.

Product variants

Part Number
M10X1.5-VA-SFT-DIN-371
M2.2X0.45-VA-SFT-DIN-371
M2.5X0.45-VA-SFT-DIN-371
M2X0.4-VA-SFT-DIN-371
M3.5X0.6-VA-SFT-DIN-371
M3X0.5-VA-SFT-DIN-371
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Type Tool No.

₹ 2,430.00

1 Piece(s) 2 Day(s) 100393M10 x 1.5108265316960

₹ 1,814.00

1 Piece(s) 2 Day(s) 4592M2.2 x 0.452.82.1165312860

₹ 1,808.00

1 Piece(s) 2 Day(s) 5092M2.5 x 0.452.82.1165313360

₹ 1,684.00

1 Piece(s) 2 Day(s) 4582M2 x 0.42.82.1165312560

₹ 1,640.00

1 Piece(s) 2 Day(s) 56203M3.5 x 0.643265314060

₹ 1,573.00

1 Piece(s) 2 Day(s) 58183M3 x 0.53.52.7265313860