(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HSS Tap High Performance Series A-SFT, UNC DIN 2184-1 (Part Number)

HSS Tap High Performance Series A-SFT, UNC DIN 2184-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,733₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.

HSS Taps High Performance Series A-SFT, UNC DIN 2184-1

HSS Taps High Performance Series A-SFT, UNC DIN 2184-1

Two types of HSS Tap High Performance Series A-SFT, UNC DIN 2184-1

· Applicable for various types of work material group
and wide range of cutting condition.
· Consistent performance is available due to the newly developed flute form
with improves chip disposal.

Dimensions

Type 1

HSS Taps High Performance Series A-SFT, UNC DIN 2184-1

Dimensional drawing

EDP No.Thread SizeTAP Limitll1daZ
481394574-40 UNC2BX565.1183.52.72
481394616-32 UNC2BX566.420432
481394648-32 UNC2BX636.4214.53.42
4813946610-24 UNC2BX708.52564.92
481394711/4-20 UNC2BX8010.23075.52
481394745/16-18 UNC2BX9011.33586.23
481394793/8-16 UNC2BX10012.7391083

Type 2

HSS Taps High Performance Series A-SFT, UNC DIN 2184-1

Dimensional drawing

EDP No.Thread SizeTAP LimitldaZ
481394847/16-14 UNC2BX10014.586.23
481394891/2-13 UNC2BX11015.6973
481395015/8-11 UNC2BX11018.51293
481395153/4-10 UNC2BX12525.414113
481395267/8-9 UNC2BX14028.21814.53
481395381-8 UNC2BX16031.81814.53
Part Number
UNC-6X32-A-SFT-DIN2184-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

₹ 2,736.00

1 Piece(s) 2 Day(s) 562026-32 UNC436.448139461

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Blind Holes Surface Treatment V Coating
TAP Limit 2BX Chamfer Length(mm) C/2.5 Helix Angle(°) 45

Please check the type/dimensions/specifications of the part UNC-6X32-A-SFT-DIN2184-1 in the HSS Tap High Performance Series A-SFT, UNC DIN 2184-1 series.

Product variants

Part Number
UNC 7/8X9 A-SFT DIN2184-1
UNC-10X24-A-SFT-DIN2184-1
UNC-2.5P-1/2X13-A-SFT-DIN2184-1
UNC-2.5P-1/4X20-A-SFT-DIN2184-1
UNC-2.5P-3/4X10-A-SFT-DIN2184-1
UNC-8X32-A-SFT-DIN2184-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

₹ 10,677.00

1 Piece(s) 2 Day(s) 140-47/8-9 UNC1814.528.248139526

₹ 2,891.00

1 Piece(s) 2 Day(s) 7025210-24 UNC64.98.548139466

₹ 5,073.00

1 Piece(s) 2 Day(s) 110-31/2-13 UNC9715.648139489

₹ 3,204.00

1 Piece(s) 4 Day(s) 803021/4-20 UNC75.510.248139471

₹ 8,399.00

1 Piece(s) 4 Day(s) 125-43/4-10 UNC141125.448139515

₹ 2,733.00

1 Piece(s) 2 Day(s) 632128-32 UNC4.53.46.448139464