(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.
Two types of HSS Tap High Performance Series A-SFT, UNC DIN 2184-1
Dimensional drawing
EDP No. | Thread Size | TAP Limit | L | l | l1 | d | a | Z |
---|---|---|---|---|---|---|---|---|
48139457 | 4-40 UNC | 2BX | 56 | 5.1 | 18 | 3.5 | 2.7 | 2 |
48139461 | 6-32 UNC | 2BX | 56 | 6.4 | 20 | 4 | 3 | 2 |
48139464 | 8-32 UNC | 2BX | 63 | 6.4 | 21 | 4.5 | 3.4 | 2 |
48139466 | 10-24 UNC | 2BX | 70 | 8.5 | 25 | 6 | 4.9 | 2 |
48139471 | 1/4-20 UNC | 2BX | 80 | 10.2 | 30 | 7 | 5.5 | 2 |
48139474 | 5/16-18 UNC | 2BX | 90 | 11.3 | 35 | 8 | 6.2 | 3 |
48139479 | 3/8-16 UNC | 2BX | 100 | 12.7 | 39 | 10 | 8 | 3 |
Dimensional drawing
EDP No. | Thread Size | TAP Limit | L | l | d | a | Z |
---|---|---|---|---|---|---|---|
48139484 | 7/16-14 UNC | 2BX | 100 | 14.5 | 8 | 6.2 | 3 |
48139489 | 1/2-13 UNC | 2BX | 110 | 15.6 | 9 | 7 | 3 |
48139501 | 5/8-11 UNC | 2BX | 110 | 18.5 | 12 | 9 | 3 |
48139515 | 3/4-10 UNC | 2BX | 125 | 25.4 | 14 | 11 | 3 |
48139526 | 7/8-9 UNC | 2BX | 140 | 28.2 | 18 | 14.5 | 3 |
48139538 | 1-8 UNC | 2BX | 160 | 31.8 | 18 | 14.5 | 3 |
Part Number |
---|
UNC-2.5P-1/4X20-A-SFT-DIN2184-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Thread Length (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,204.00 | 1 Piece(s) | 4 Day(s) | 80 | 30 | 2 | 1/4-20 UNC | 7 | 5.5 | 10.2 | 48139471 |
Loading...
Tool Material Type | Powdered High-Speed Steel | Bore Model | For Blind Holes | Surface Treatment | V Coating |
---|---|---|---|---|---|
TAP Limit | 2BX | Chamfer Length(mm) | C/2.5 | Helix Angle(°) | 45 |
Please check the type/dimensions/specifications of the part UNC-2.5P-1/4X20-A-SFT-DIN2184-1 in the HSS Tap High Performance Series A-SFT, UNC DIN 2184-1 series.
Part Number |
---|
UNC 7/8X9 A-SFT DIN2184-1 |
UNC-10X24-A-SFT-DIN2184-1 |
UNC-2.5P-1/2X13-A-SFT-DIN2184-1 |
UNC-2.5P-3/4X10-A-SFT-DIN2184-1 |
UNC-2.5P-3/8X16-A-SFT-DIN2184-1 |
UNC-2.5P-5/8X11-A-SFT-DIN2184-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Thread Length (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,677.00 | 1 Piece(s) | 2 Day(s) | 140 | - | 4 | 7/8-9 UNC | 18 | 14.5 | 28.2 | 48139526 | ||
₹ 2,891.00 | 1 Piece(s) | 2 Day(s) | 70 | 25 | 2 | 10-24 UNC | 6 | 4.9 | 8.5 | 48139466 | ||
₹ 5,073.00 | 1 Piece(s) | 2 Day(s) | 110 | - | 3 | 1/2-13 UNC | 9 | 7 | 15.6 | 48139489 | ||
₹ 8,399.00 | 1 Piece(s) | 4 Day(s) | 125 | - | 4 | 3/4-10 UNC | 14 | 11 | 25.4 | 48139515 | ||
₹ 3,714.00 | 1 Piece(s) | 4 Day(s) | 100 | 39 | 3 | 3/8-16 UNC | 10 | 8 | 12.7 | 48139479 | ||
₹ 6,773.00 | 1 Piece(s) | 4 Day(s) | 110 | - | 3 | 5/8-11 UNC | 12 | 9 | 18.5 | 48139501 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy