(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Craft Worker-Manufactured Support Belt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • This product reduces strain on the lower back while working and is not a belt for treating pain in the lower back.
  • Stop use if any cuts, fraying, deformation or abrasions, etc. appear on the artificial leather part. Do not modify this product, remove any components or apply any coating, etc. This product is not a safety belt. Must not be used for the purpose of fall prevention. Made of artificial leather so must be kept away from fire, etc.

Specifications of STC-500

  • Product Type
    Work belt
  • color
    Black
  • Material (fabric)
    Artificial leather
  • Material (metal fitting)
    Steel
  • Specification 1
    With loops for attaching metal fittings
  • Specification 2
    Water-repellent specification
  • Belt length(mm)
    Approx. 700
  • Width(mm)
    Approx. 90
  • Weight(g)
    Approx. 230
Part Number
STC-500
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,956.96

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Type
    Work belt
  • color
    Black
  • Material (fabric)
    Artificial leather
  • Material (metal fitting)
    Steel
  • Specification 1
    With loops for attaching metal fittings
  • Specification 2
    Water-repellent specification
  • Belt length(mm)
    Approx. 700
  • Width(mm)
    Approx. 90
  • Weight(g)
    Approx. 230

Product Description

[Features]·A water-repellent support belt with a length of 700 mm and a loop for attaching metal fittings.

Specifications of STC-500

  • Product Type
    Work belt
  • color
    Black
  • Material (fabric)
    Artificial leather
  • Material (metal fitting)
    Steel
  • Specification 1
    With loops for attaching metal fittings
  • Specification 2
    Water-repellent specification
  • Belt length(mm)
    Approx. 700
  • Width(mm)
    Approx. 90
  • Weight(g)
    Approx. 230
Part Number
STC-500
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,956.96

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon