(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Free]Gloves (Cowhide/Yellow)

[Free]Gloves (Cowhide/Yellow)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA353BB-0

  • Size
    Configurable
  • Materials
    Cow crest leather
  • Overall Length
    230mm
  • Palm Circumference
    220mm
  • Middle Finger Length
    90mm
  • Weight
    80g
  • Color
    Yellow
  • Applications
    Machinery, press, cargo handling, transportation, etc., other horticulture, leisure
  • Thickness
    0.8mm
  • Quantity
    1 pair
Part Number
EA353BB-0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 1,209.28

1 Piece(s) 6 Day(s) or more 1 pair

Basic Specifications

  • Size
    Configurable
  • Materials
    Cow crest leather
  • Overall Length
    230mm
  • Palm Circumference
    220mm
  • Middle Finger Length
    90mm
  • Weight
    80g
  • Color
    Yellow
  • Applications
    Machinery, press, cargo handling, transportation, etc., other horticulture, leisure
  • Thickness
    0.8mm
  • Quantity
    1 pair

Product Description

[Features]
·Material: Cow crest leather
·Color: Yellow
· Size: one size fits all
·Overall length: 230 mm
·Thickness: 0.8 mm
·Palm width: 110 mm
·Reinforcement / No pad
·Weight: 80 g
·Application: Machinery, press, cargo handling, transportation, etc., other horticulture, leisure
·Features: Standard type. Highly flexible, abrasion resistant and highly durable. The more you use it, the more it fits in your hand.

Specifications of EA353BB-0

  • Size
    Configurable
  • Materials
    Cow crest leather
  • Overall Length
    230mm
  • Palm Circumference
    220mm
  • Middle Finger Length
    90mm
  • Weight
    80g
  • Color
    Yellow
  • Applications
    Machinery, press, cargo handling, transportation, etc., other horticulture, leisure
  • Thickness
    0.8mm
  • Quantity
    1 pair
Part Number
EA353BB-0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 1,209.28

1 Piece(s) 6 Day(s) or more 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1