(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Finger Tip, Latex, Powder-Free, Straight

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,561.63 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WORK-COTS-ST-M
WORK-COTS-ST-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Palm Width
(cm)
Inner capacity

₹ 1,686.00

30 Piece(s) 11 Day(s) or more M 18 1 pack (1,000 pcs)

₹ 1,561.63

1 Piece(s) 7 Day(s) or more S 15 1 pack (1,000 pcs)

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Finger Cut
  • The intended use
    For work
  • Color
    White
  • Overall Length(cm)
    6.5
  • Thickness(mm)
    0.1
  • Mass(g)
    350
  • Inner capacity
    1 pack (1,000 pcs)

Product Description

[Features]
· Straight-opening type, made of natural rubber.
· Fit and grip are good. Non-powder, no chlorine surface treatment.
[Material]
· Natural rubber

Part Number
WORK-COTS-ST-M
WORK-COTS-ST-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Palm Width
(cm)
Inner capacity

₹ 1,686.00

30 Piece(s) 11 Day(s) or more M 18 1 pack (1,000 pcs)

₹ 1,561.63

1 Piece(s) 7 Day(s) or more S 15 1 pack (1,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1