(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spiral Fluted Taps for High Speed Tapping_LS-F-SP (Part Number)

Spiral Fluted Taps for High Speed Tapping_LS-F-SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,361₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • If used at low speeds, the shape of the cutting chips and the ability to eject them will worsen, potentially leading to other issues. Especially for fully synchronized feeding.

Product Description

[Features]
· A long-shank spiral tap for use in high-speed machining between 15 m/min and 25 m/min.

 
Part Number
SY010NRFEVGS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

₹ 7,551.91

1 Piece(s) 6 Day(s) or more M101.253P150P313-75.583

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N Available

Please check the type/dimensions/specifications of the part SY010NRFEVGS in the Spiral Fluted Taps for High Speed Tapping_LS-F-SP series.

Product variants

Part Number
SY010NRFEVES
SY010ORFEVES
SY010ORFEVGS
SY012NSFEVGS
SY012PSFEVGS
SY014ORFEVGS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

₹ 5,234.75

1 Piece(s) 6 Day(s) or more M101.253P100P313-75.583

₹ 5,234.75

1 Piece(s) 6 Day(s) or more M101.53P100P313-75.583

₹ 7,551.91

1 Piece(s) 6 Day(s) or more M101.53P150P313-75.583

₹ 9,141.76

1 Piece(s) 6 Day(s) or more M121.253P150P415-8.56.593

₹ 9,141.76

1 Piece(s) 6 Day(s) or more M121.753P150P415-8.56.593

₹ 11,260.69

1 Piece(s) 5 Day(s) or more M141.53P150P314-10.58113