(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· A long-shank spiral tap for use in high-speed machining between 15 m/min and 25 m/min.
Part Number |
---|
SY3.0GQFEVES |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,222.16 | 1 Piece(s) | 5 Day(s) or more | M3 | 0.5 | 2.5P | 100 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | Available |
Please check the type/dimensions/specifications of the part SY3.0GQFEVES in the Spiral Fluted Taps for High Speed Tapping_LS-F-SP series.
Part Number |
---|
SY010ORFEVGS |
SY012NSFEVGS |
SY012PSFEVGS |
SY4.0IQFEVES |
SY5.0KQFEVES |
SY6.0MQFEVES |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,551.91 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.5 | 3P | 150 | P3 | 13 | - | 7 | 5.5 | 8 | 3 | ||
₹ 9,141.76 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.25 | 3P | 150 | P4 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
₹ 9,141.76 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.75 | 3P | 150 | P4 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
₹ 4,022.60 | 1 Piece(s) | 5 Day(s) or more | M4 | 0.7 | 2.5P | 100 | P2 | 11 | 17 | 5 | 4 | 7 | 3 | ||
₹ 3,678.38 | 1 Piece(s) | 5 Day(s) or more | M5 | 0.8 | 2.5P | 100 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | 3 | ||
₹ 3,360.95 | 1 Piece(s) | 5 Day(s) or more | M6 | 1 | 2.5P | 100 | P2 | 15 | 26 | 6 | 4.5 | 7 | 3 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy