(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Shank Short Spiral Pointed Taps for Stainless Steels_LS-SU-S-PO (Part Number)

Long Shank Short Spiral Pointed Taps for Stainless Steels_LS-SU-S-PO
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,056₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A long-shank point tap for machining through holes into stainless steel—a material which tends to become viscous when machining—as well as chrome steels and molybdenum steels.
· Can also be used for deep tapping operations.

 
Part Number
PY020OSGEXKS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

₹ 16,823.18

1 Piece(s) 5 Day(s) or more M201.55P200P414-151215

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Stainless steel (SUS)
Tap Type Point tap Hole type For through hole Coating Y/N Available
Coating Type Other Number of Grooves 3