(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Dust-Proof Pants, Blue FD300A-02 (61-0093-25)

Dust-Proof Pants, Blue FD300A-02 (61-0093-25)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Shoes sold separately.
    Product images are representations.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 4,522.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
61-0093-25
61-0093-26
61-0093-27
61-0093-28
61-0093-29
61-0093-30
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Bust
(cm)
Sleeve length
(cm)
Jacket length
(cm)
Internal Capacity

₹ 4,522.00

2 Piece(s) 13 Day(s) or more S 110 78 66 1 pc.

₹ 4,522.00

2 Piece(s) 13 Day(s) or more M 114 81 69 1 pc.

₹ 4,522.00

2 Piece(s) 6 Day(s) or more L 118 84 72 1 pc.

₹ 4,522.00

2 Piece(s) 13 Day(s) or more LL 122 87 75 1 pc.

₹ 4,522.00

2 Piece(s) 13 Day(s) or more 3L 126 90 78 1 pc.

₹ 5,573.00

2 Piece(s) 13 Day(s) or more 4L 130 93 81 1 pc.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Pants
  • Color
    Blue Colors
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Color Details
    Blue
  • Specifications
    For men
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Garments for clean rooms.
· Men's pants with a front fastener and draw-string type fully elasticated waist.

Part Number
61-0093-25
61-0093-26
61-0093-27
61-0093-28
61-0093-29
61-0093-30
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Bust
(cm)
Sleeve length
(cm)
Jacket length
(cm)
Internal Capacity

₹ 4,522.00

2 Piece(s) 13 Day(s) or more S 110 78 66 1 pc.

₹ 4,522.00

2 Piece(s) 13 Day(s) or more M 114 81 69 1 pc.

₹ 4,522.00

2 Piece(s) 6 Day(s) or more L 118 84 72 1 pc.

₹ 4,522.00

2 Piece(s) 13 Day(s) or more LL 122 87 75 1 pc.

₹ 4,522.00

2 Piece(s) 13 Day(s) or more 3L 126 90 78 1 pc.

₹ 5,573.00

2 Piece(s) 13 Day(s) or more 4L 130 93 81 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1