(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
3132011003 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|
₹ 20,365.89 |
1 Piece(s) | 18 Day(s) or more | 1 point |
[Features]
· Made possible by the combination of Goretex fabric that boasts the highest level of waterproofing and moisture permeation, and Verdexcel functionality that came to be through clothing shape functionality research, it protects the wearer from rain and snow, and provides high mobility. Demonstrates the highest performance in all environments.
· Waterproof pressure: 35,000 mm or more. Fabric with extremely high waterproofing blocks water and rain.
· Moisture permeability: 10,800 g/㎡ 24 h. Releases moisture from perspiration to maintain inner dryness and prevent chills.
· Windproof: Prevents body temperature being lowered by cold wind, maintaining a comfortable environment inside the clothing.
· Lower back easy flex design: Pleats stretch when crouching to avoid exposing the back and underwear. In addition, the application of expandable mesh to the lower back makes forward/backward and angled stretching movements smoother. A design that reduces tightening and pressure on the abdomen compared to previous pants.
· Crotch: New 3-dimensional cut structure (full open leg design): The addition of a gusset that supports wide leg opening movements in the crotch allows for work to be performed comfortably by reducing tightening when adopting a posture with opened legs.
· Magic Tape hem design.
· Water-repellent processing.
Water pressure resistance: 35,000 mm
· Pocket position: Left and right side pockets.
· Hook and loop fastener: Side pockets, cuffs.
Part Number |
---|
3132011003 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|
₹ 20,365.89 |
1 Piece(s) | 18 Day(s) or more | 1 point |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy