(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Midori Anzen Cold Protection Clothing Slacks VE1083 Bottom Blue (3132010903)

Midori Anzen Cold Protection Clothing Slacks VE1083 Bottom Blue (3132010903)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 20,365.89 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3132010902
3132010903
3132010904
3132010905
3132010906
3132010907
3132010908
3132010909
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Quantity

₹ 20,365.89

1 Piece(s) 11 Day(s) or more SS 1 point

₹ 20,365.89

1 Piece(s) 11 Day(s) or more S 1 point

₹ 20,365.89

1 Piece(s) 11 Day(s) or more M 1 point

₹ 20,365.89

1 Piece(s) 11 Day(s) or more L 1 point

₹ 20,365.89

1 Piece(s) 11 Day(s) or more LL 1 point

₹ 20,365.89

1 Piece(s) 11 Day(s) or more 3 L 1 point

₹ 20,365.89

1 Piece(s) 11 Day(s) or more 4 L 1 point

₹ 20,365.89

1 Piece(s) 11 Day(s) or more 5 L 1 point

Basic Specifications

  • Commodity Classification
    Pants
  • Long Water Repellent Processing
    Included
  • Antistatic material
    Included
  • Color details
    Blue
  • Mass(g)
    500
  • Material
    Surface: 100% polyester, taffeta; Reverse: quilted polyester, inner filler 80 g/m²; Fastener: resin
  • Standard
    JIS compliant anti-static working clothes
  • Quantity
    1 point

Product Description

[Features]
· Made possible by the combination of Goretex fabric that boasts the highest level of waterproofing and moisture permeation, and Verdexcel functionality that came to be through clothing shape functionality research, it protects the wearer from rain and snow, and provides high mobility. Demonstrates the highest performance in all environments.
· Waterproof pressure: 35,000 mm or more. Fabric with extremely high waterproofing blocks water and rain.
· Moisture permeability: 10,800 g/㎡ 24 h. Releases moisture from perspiration to maintain inner dryness and prevent chills.
· Windproof: Prevents body temperature being lowered by cold wind, maintaining a comfortable environment inside the clothing.
· Lower back easy flex design: Pleats stretch when crouching to avoid exposing the back and underwear. In addition, the application of expandable mesh to the lower back makes forward/backward and angled stretching movements smoother. A design that reduces tightening and pressure on the abdomen compared to previous pants.
· Crotch: New 3-dimensional cut structure (full open leg design): The addition of a gusset that supports wide leg opening movements in the crotch allows for work to be performed comfortably by reducing tightening when adopting a posture with opened legs.
· Magic Tape hem design.
· Water-repellent processing.
Water pressure resistance: 35,000 mm
· Pocket position: Left and right side pockets.
· Hook and loop fastener: Side pockets, cuffs.

Part Number
3132010902
3132010903
3132010904
3132010905
3132010906
3132010907
3132010908
3132010909
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Quantity

₹ 20,365.89

1 Piece(s) 11 Day(s) or more SS 1 point

₹ 20,365.89

1 Piece(s) 11 Day(s) or more S 1 point

₹ 20,365.89

1 Piece(s) 11 Day(s) or more M 1 point

₹ 20,365.89

1 Piece(s) 11 Day(s) or more L 1 point

₹ 20,365.89

1 Piece(s) 11 Day(s) or more LL 1 point

₹ 20,365.89

1 Piece(s) 11 Day(s) or more 3 L 1 point

₹ 20,365.89

1 Piece(s) 11 Day(s) or more 4 L 1 point

₹ 20,365.89

1 Piece(s) 11 Day(s) or more 5 L 1 point

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon