(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Midori Anzen Cold Protection Clothing Slacks VE1061 Bottom Silver-Gray

Midori Anzen Cold Protection Clothing Slacks VE1061 Bottom Silver-Gray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,817.11 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3132010402
3132010403
3132010404
3132010406
3132010407
3132010408
3132010409
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Quantity

₹ 7,817.11

1 Piece(s) 11 Day(s) or more SS 1 point

₹ 7,817.11

1 Piece(s) 11 Day(s) or more S 1 point

₹ 7,817.11

1 Piece(s) 11 Day(s) or more M 1 point

₹ 7,817.11

1 Piece(s) 11 Day(s) or more LL 1 point

₹ 7,817.11

1 Piece(s) 11 Day(s) or more 3 L 1 point

₹ 7,817.11

1 Piece(s) 11 Day(s) or more 4 L 1 point

₹ 7,817.11

1 Piece(s) 11 Day(s) or more 5 L 1 point

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Long Water Repellent Processing
    Included
  • Antistatic material
    Included
  • Color details
    Silver-gray
  • Mass(g)
    500
  • Material
    Surface: 100% polyester, taffeta; Reverse: quilted polyester, inner filler 60 g/m²; Fastener: resin (front opening); Dot button: resin (belt)
  • Standard
    JIS compliant anti-static working clothes
  • Quantity
    1 point

Product Description

[Features]
· Crotch: New 3-dimensional cut structure (full open leg design): The addition of a gusset that supports wide leg opening movements in the crotch allows for work to be performed comfortably by reducing tightening when adopting a posture with opened legs.
· Hook and loop fastener: Hem
· Magic Tape hem design.
· Water-repellent processing.
· Pocket position: Left and right side pockets, right back pocket.

Part Number
3132010402
3132010403
3132010404
3132010406
3132010407
3132010408
3132010409
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Quantity

₹ 7,817.11

1 Piece(s) 11 Day(s) or more SS 1 point

₹ 7,817.11

1 Piece(s) 11 Day(s) or more S 1 point

₹ 7,817.11

1 Piece(s) 11 Day(s) or more M 1 point

₹ 7,817.11

1 Piece(s) 11 Day(s) or more LL 1 point

₹ 7,817.11

1 Piece(s) 11 Day(s) or more 3 L 1 point

₹ 7,817.11

1 Piece(s) 11 Day(s) or more 4 L 1 point

₹ 7,817.11

1 Piece(s) 11 Day(s) or more 5 L 1 point

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon