(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-HS2601 Ladies' Shirred Pants (Single-Pleated) (HS2601-010-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,599.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HS2601-010-3L
HS2601-010-4L
HS2601-010-5L
HS2601-010-6L
HS2601-010-L
HS2601-010-LL
HS2601-010-M
HS2601-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
Waist
(mm)
JAN Code Contents

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 3L 72 750 to 830 4932514976785 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 4L 72 790 to 870 4932514976792 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 5L 72 830 to 910 4932514976808 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 6L 72 870 to 950 4932514976815 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more L 74 670 to 750 4932514976761 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more LL 74 710 to 790 4932514976778 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more M 72 630 to 710 4932514976754 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more S 72 590 to 670 4932514976747 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Specifications
    For Women
  • Antistatic material
    Included
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Black
  • Contents
    1 pc.

Product Description

[Features]
· Anti-static, stretchable
· Fabric: stretch gabardine 100% polyester

Part Number
HS2601-010-3L
HS2601-010-4L
HS2601-010-5L
HS2601-010-6L
HS2601-010-L
HS2601-010-LL
HS2601-010-M
HS2601-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
Waist
(mm)
JAN Code Contents

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 3L 72 750 to 830 4932514976785 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 4L 72 790 to 870 4932514976792 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 5L 72 830 to 910 4932514976808 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 6L 72 870 to 950 4932514976815 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more L 74 670 to 750 4932514976761 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more LL 74 710 to 790 4932514976778 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more M 72 630 to 710 4932514976754 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more S 72 590 to 670 4932514976747 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1