(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-HS2604 Men's Chino Pants (Non-Pleated) (HS2604-002-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,599.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HS2604-002-3L
HS2604-002-4L
HS2604-002-5L
HS2604-002-6L
HS2604-002-L
HS2604-002-LL
HS2604-002-M
HS2604-002-S
HS2604-008-3L
HS2604-008-4L
HS2604-008-5L
HS2604-008-6L
HS2604-008-L
HS2604-008-LL
HS2604-008-M
HS2604-008-S
HS2604-010-3L
HS2604-010-4L
HS2604-010-5L
HS2604-010-6L
HS2604-010-L
HS2604-010-LL
HS2604-010-M
HS2604-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Brown 3L 78 900 Beige 4932514977508 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Brown 4L 78 940 Beige 4932514977515 1 pc.

₹ 2,599.22

1 Piece(s) 9 Day(s) or more Brown 5L 78 980 Beige 4932514977522 1 pc.

₹ 2,599.22

1 Piece(s) 9 Day(s) or more Brown 6L 78 1,020 Beige 4932514977539 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Brown L 80 820 Beige 4932514977485 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Brown LL 80 860 Beige 4932514977492 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Brown M 78 780 Beige 4932514977478 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Brown S 78 740 Beige 4932514977461 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue 3L 78 900 Navy 4932514977423 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue 4L 78 940 Navy 4932514977430 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue 5L 78 980 Navy 4932514977447 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue 6L 78 1,020 Navy 4932514977454 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue L 80 820 Navy 4932514977409 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue LL 80 860 Navy 4932514977416 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue M 78 780 Navy 4932514977393 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue S 78 740 Navy 4932514977386 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black 3L 78 900 Black 4932514977348 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black 4L 78 940 Black 4932514977355 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black 5L 78 980 Black 4932514977362 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black 6L 78 1,020 Black 4932514977379 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black L 80 820 Black 4932514977324 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black LL 80 860 Black 4932514977331 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black M 78 780 Black 4932514977317 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black S 78 740 Black 4932514977300 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Specifications
    For Men
  • Antistatic material
    Included
  • Material
    Stretch twill (80% polyester, 20% cotton)
  • Contents
    1 pc.

Product Description

[Features]
· Basic stretchy chino pants that are easy to move around in.
· Anti-static, stretchable
· Fabric: stretch twill (80% polyester, 20% cotton)

Part Number
HS2604-002-3L
HS2604-002-4L
HS2604-002-5L
HS2604-002-6L
HS2604-002-L
HS2604-002-LL
HS2604-002-M
HS2604-002-S
HS2604-008-3L
HS2604-008-4L
HS2604-008-5L
HS2604-008-6L
HS2604-008-L
HS2604-008-LL
HS2604-008-M
HS2604-008-S
HS2604-010-3L
HS2604-010-4L
HS2604-010-5L
HS2604-010-6L
HS2604-010-L
HS2604-010-LL
HS2604-010-M
HS2604-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Brown 3L 78 900 Beige 4932514977508 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Brown 4L 78 940 Beige 4932514977515 1 pc.

₹ 2,599.22

1 Piece(s) 9 Day(s) or more Brown 5L 78 980 Beige 4932514977522 1 pc.

₹ 2,599.22

1 Piece(s) 9 Day(s) or more Brown 6L 78 1,020 Beige 4932514977539 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Brown L 80 820 Beige 4932514977485 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Brown LL 80 860 Beige 4932514977492 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Brown M 78 780 Beige 4932514977478 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Brown S 78 740 Beige 4932514977461 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue 3L 78 900 Navy 4932514977423 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue 4L 78 940 Navy 4932514977430 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue 5L 78 980 Navy 4932514977447 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue 6L 78 1,020 Navy 4932514977454 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue L 80 820 Navy 4932514977409 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue LL 80 860 Navy 4932514977416 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue M 78 780 Navy 4932514977393 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Navy Blue S 78 740 Navy 4932514977386 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black 3L 78 900 Black 4932514977348 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black 4L 78 940 Black 4932514977355 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black 5L 78 980 Black 4932514977362 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black 6L 78 1,020 Black 4932514977379 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black L 80 820 Black 4932514977324 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black LL 80 860 Black 4932514977331 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black M 78 780 Black 4932514977317 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more Black S 78 740 Black 4932514977300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1