(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-8636 Men's Shirred Pants (Double-Pleated) (8636-010-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,054.62 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8636-010-3L
8636-010-4L
8636-010-5L
8636-010-6L
8636-010-L
8636-010-LL
8636-010-M
8636-010-S
8636-010-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
Waist
(mm)
JAN Code Contents

₹ 3,124.27

4 Piece(s) 9 Day(s) or more 3L 78 990 to 1,070 4932514671277 1 pc.

₹ 3,124.27

4 Piece(s) 9 Day(s) or more 4L 78 1,050 to 1,130 4932514671284 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 5L 78 1,150 to 1,230 4932514671291 1 pc.

₹ 3,468.49

4 Piece(s) 9 Day(s) or more 6L 78 1,250 to 1,330 4932514468822 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more L 78 870 to 950 4932514671253 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more LL 78 930 to 1,010 4932514671260 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more M 78 780 to 860 4932514671246 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more S 74 690 to 770 4932514671239 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more SS 74 600 to 680 4932514671222 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Specifications
    For Men
  • Antistatic material
    Included
  • Material
    Twill 100% polyester
  • Color Details
    Black
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· Anti-static, stretchable
· Fabric: twill 100% polyester
· Zipper: metal (slider: metal)

Part Number
8636-010-3L
8636-010-4L
8636-010-5L
8636-010-6L
8636-010-L
8636-010-LL
8636-010-M
8636-010-S
8636-010-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
Waist
(mm)
JAN Code Contents

₹ 3,124.27

4 Piece(s) 9 Day(s) or more 3L 78 990 to 1,070 4932514671277 1 pc.

₹ 3,124.27

4 Piece(s) 9 Day(s) or more 4L 78 1,050 to 1,130 4932514671284 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 5L 78 1,150 to 1,230 4932514671291 1 pc.

₹ 3,468.49

4 Piece(s) 9 Day(s) or more 6L 78 1,250 to 1,330 4932514468822 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more L 78 870 to 950 4932514671253 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more LL 78 930 to 1,010 4932514671260 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more M 78 780 to 860 4932514671246 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more S 74 690 to 770 4932514671239 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more SS 74 600 to 680 4932514671222 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1