(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-8633 Ladies' Shirred Pants (Double-Pleated)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,054.62 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8633-010-3L
8633-010-4L
8633-010-5L
8633-010-L
8633-010-LL
8633-010-M
8633-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
Waist
(mm)
JAN Code Contents

₹ 3,124.27

4 Piece(s) 9 Day(s) or more 3L 74 740 to 800 4932514627373 1 pc.

₹ 3,124.27

4 Piece(s) 9 Day(s) or more 4L 74 780 to 840 4932514627380 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 5L 74 820 to 900 4932514627397 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more L 72 660 to 720 4932514627359 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more LL 74 700 to 760 4932514627366 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more M 72 630 to 690 4932514627342 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more S 70 600 to 660 4932514627335 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Specifications
    For Women
  • Antistatic material
    Included
  • Material
    Twill 100% polyester
  • Color Details
    Black
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· Anti-static, stretchable
· Fabric: twill 100% polyester
· Zipper: metal (slider: metal)

Part Number
8633-010-3L
8633-010-4L
8633-010-5L
8633-010-L
8633-010-LL
8633-010-M
8633-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
Waist
(mm)
JAN Code Contents

₹ 3,124.27

4 Piece(s) 9 Day(s) or more 3L 74 740 to 800 4932514627373 1 pc.

₹ 3,124.27

4 Piece(s) 9 Day(s) or more 4L 74 780 to 840 4932514627380 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 5L 74 820 to 900 4932514627397 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more L 72 660 to 720 4932514627359 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more LL 74 700 to 760 4932514627366 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more M 72 630 to 690 4932514627342 1 pc.

₹ 3,054.62

4 Piece(s) 9 Day(s) or more S 70 600 to 660 4932514627335 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon