(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-861262 Men's Shirred Pants (Non-Pleated)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,400.18 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
861262-010-3L
861262-010-4L
861262-010-5L
861262-010-6L
861262-010-L
861262-010-LL
861262-010-M
861262-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Waist
(mm)
JAN Code Contents

₹ 3,400.18

4 Piece(s) 9 Day(s) or more 3L 940 to 1,000 4548413798467 1 pc.

₹ 3,400.18

4 Piece(s) 9 Day(s) or more 4L 1,000 to 1,060 4548413798474 1 pc.

₹ 3,400.18

4 Piece(s) 9 Day(s) or more 5L 1,060 to 1,120 4548413798481 1 pc.

₹ 3,400.18

4 Piece(s) 9 Day(s) or more 6L 1,120 to 1,180 4548413798498 1 pc.

₹ 3,400.18

4 Piece(s) 9 Day(s) or more L 820 to 880 4548413798443 1 pc.

₹ 3,400.18

4 Piece(s) 9 Day(s) or more LL 880 to 940 4548413798450 1 pc.

₹ 3,400.18

4 Piece(s) 9 Day(s) or more M 760 to 820 4548413798436 1 pc.

₹ 3,400.18

1 Piece(s) 9 Day(s) or more S 700 to 760 4548413798429 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Specifications
    For Men
  • Antistatic material
    Included
  • Inseam(cm)
    73, 76, 79, 82
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Black
  • Contents
    1 pc.

Product Description

[Features]
· Easy 4-step adjustment of the inseam size with a combination of buttons and elastic band.
· Anti-static, stretchable, water repellent
· Fabric: stretch gabardine 100% polyester

Part Number
861262-010-3L
861262-010-4L
861262-010-5L
861262-010-6L
861262-010-L
861262-010-LL
861262-010-M
861262-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Waist
(mm)
JAN Code Contents

₹ 3,400.18

4 Piece(s) 9 Day(s) or more 3L 940 to 1,000 4548413798467 1 pc.

₹ 3,400.18

4 Piece(s) 9 Day(s) or more 4L 1,000 to 1,060 4548413798474 1 pc.

₹ 3,400.18

4 Piece(s) 9 Day(s) or more 5L 1,060 to 1,120 4548413798481 1 pc.

₹ 3,400.18

4 Piece(s) 9 Day(s) or more 6L 1,120 to 1,180 4548413798498 1 pc.

₹ 3,400.18

4 Piece(s) 9 Day(s) or more L 820 to 880 4548413798443 1 pc.

₹ 3,400.18

4 Piece(s) 9 Day(s) or more LL 880 to 940 4548413798450 1 pc.

₹ 3,400.18

4 Piece(s) 9 Day(s) or more M 760 to 820 4548413798436 1 pc.

₹ 3,400.18

1 Piece(s) 9 Day(s) or more S 700 to 760 4548413798429 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1