(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-50403 Long-Sleeve Button Down Shirt (Herringbone) (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,331.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
50403-001-3L
50403-001-3S
50403-001-4L
50403-001-5L
50403-001-L
50403-001-LL
50403-001-M
50403-001-S
50403-001-SS
50403-007-3L
50403-007-3S
50403-007-4L
50403-007-5L
50403-007-L
50403-007-LL
50403-007-M
50403-007-S
50403-007-SS
50403-014-3L
50403-014-3S
50403-014-4L
50403-014-5L
50403-014-S
50403-014-SS
50403-060-3L
50403-060-3S
50403-060-4L
50403-060-5L
50403-060-L
50403-060-LL
50403-060-M
50403-060-S
50403-060-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,469.91

4 Piece(s) 9 Day(s) or more White 3L 460 610 770 White 4524851243745 124 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more White 3S 360 560 610 White 4524851243684 90 1 pc.

₹ 3,607.87

4 Piece(s) 9 Day(s) or more White 4L 470 605 770 White 4524851243752 130 1 pc.

₹ 3,745.82

4 Piece(s) 9 Day(s) or more White 5L 490 585 770 White 4524851243769 138 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more White L 440 610 770 White 4524851243721 112 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more White LL 450 605 770 White 4524851243738 118 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more White M 420 600 750 White 4524851243714 106 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more White S 380 590 650 White 4524851243707 100 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more White SS 370 570 630 White 4524851243691 96 1 pc.

₹ 3,469.91

4 Piece(s) 9 Day(s) or more Blue 3L 460 610 770 Saxe 4524851243837 124 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Blue 3S 360 560 610 Saxe 4524851243776 90 1 pc.

₹ 3,607.87

4 Piece(s) 9 Day(s) or more Blue 4L 470 605 770 Saxe 4524851243844 130 1 pc.

₹ 3,745.82

4 Piece(s) 9 Day(s) or more Blue 5L 490 585 770 Saxe 4524851243851 138 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Blue L 440 610 770 Saxe 4524851243813 112 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Blue LL 450 605 770 Saxe 4524851243820 118 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Blue M 420 600 750 Saxe 4524851243806 106 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Blue S 380 590 650 Saxe 4524851243790 100 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Blue SS 370 570 630 Saxe 4524851243783 96 1 pc.

₹ 3,469.91

4 Piece(s) 9 Day(s) or more Gray 3L 460 610 770 Charcoal 4524851243929 124 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Gray 3S 360 560 610 Charcoal 4524851243868 90 1 pc.

₹ 3,607.87

4 Piece(s) 9 Day(s) or more Gray 4L 470 605 770 Charcoal 4524851243936 130 1 pc.

₹ 3,745.82

4 Piece(s) 9 Day(s) or more Gray 5L 490 585 770 Charcoal 4524851243943 138 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Gray S 380 590 650 Charcoal 4524851243882 100 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Gray SS 370 570 630 Charcoal 4524851243875 96 1 pc.

₹ 3,469.91

4 Piece(s) 9 Day(s) or more Red 3L 460 610 770 Pink 4524851244018 124 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Red 3S 360 560 610 Pink 4524851243950 90 1 pc.

₹ 3,607.87

4 Piece(s) 14 Day(s) or more Red 4L 470 605 770 Pink 4524851244025 130 1 pc.

₹ 3,745.82

4 Piece(s) 9 Day(s) or more Red 5L 490 585 770 Pink 4524851244032 138 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Red L 440 610 770 Pink 4524851243998 112 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Red LL 450 605 770 Pink 4524851244001 118 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Red M 420 600 750 Pink 4524851243981 106 1 pc.

₹ 3,331.95

1 Piece(s) 9 Day(s) or more Red S 380 590 650 Pink 4524851243974 100 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Red SS 370 570 630 Pink 4524851243967 96 1 pc.

Basic Specifications

Product Description

[Features]
· Treated with Clean & Dry, DuPont's fluoropolymer fabric protector, so that dirt slips right off.
· This attractive shirt can be worn with confidence thanks to its water- and dirt-resistant finish.
· Treated with Clean & Dry, DuPont's fluoropolymer fabric protector
· Fabric: herringbone (85% polyester, 15% cotton)
· Buttons: button with thread

Part Number
50403-001-3L
50403-001-3S
50403-001-4L
50403-001-5L
50403-001-L
50403-001-LL
50403-001-M
50403-001-S
50403-001-SS
50403-007-3L
50403-007-3S
50403-007-4L
50403-007-5L
50403-007-L
50403-007-LL
50403-007-M
50403-007-S
50403-007-SS
50403-014-3L
50403-014-3S
50403-014-4L
50403-014-5L
50403-014-S
50403-014-SS
50403-060-3L
50403-060-3S
50403-060-4L
50403-060-5L
50403-060-L
50403-060-LL
50403-060-M
50403-060-S
50403-060-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,469.91

4 Piece(s) 9 Day(s) or more White 3L 460 610 770 White 4524851243745 124 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more White 3S 360 560 610 White 4524851243684 90 1 pc.

₹ 3,607.87

4 Piece(s) 9 Day(s) or more White 4L 470 605 770 White 4524851243752 130 1 pc.

₹ 3,745.82

4 Piece(s) 9 Day(s) or more White 5L 490 585 770 White 4524851243769 138 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more White L 440 610 770 White 4524851243721 112 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more White LL 450 605 770 White 4524851243738 118 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more White M 420 600 750 White 4524851243714 106 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more White S 380 590 650 White 4524851243707 100 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more White SS 370 570 630 White 4524851243691 96 1 pc.

₹ 3,469.91

4 Piece(s) 9 Day(s) or more Blue 3L 460 610 770 Saxe 4524851243837 124 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Blue 3S 360 560 610 Saxe 4524851243776 90 1 pc.

₹ 3,607.87

4 Piece(s) 9 Day(s) or more Blue 4L 470 605 770 Saxe 4524851243844 130 1 pc.

₹ 3,745.82

4 Piece(s) 9 Day(s) or more Blue 5L 490 585 770 Saxe 4524851243851 138 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Blue L 440 610 770 Saxe 4524851243813 112 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Blue LL 450 605 770 Saxe 4524851243820 118 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Blue M 420 600 750 Saxe 4524851243806 106 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Blue S 380 590 650 Saxe 4524851243790 100 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Blue SS 370 570 630 Saxe 4524851243783 96 1 pc.

₹ 3,469.91

4 Piece(s) 9 Day(s) or more Gray 3L 460 610 770 Charcoal 4524851243929 124 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Gray 3S 360 560 610 Charcoal 4524851243868 90 1 pc.

₹ 3,607.87

4 Piece(s) 9 Day(s) or more Gray 4L 470 605 770 Charcoal 4524851243936 130 1 pc.

₹ 3,745.82

4 Piece(s) 9 Day(s) or more Gray 5L 490 585 770 Charcoal 4524851243943 138 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Gray S 380 590 650 Charcoal 4524851243882 100 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Gray SS 370 570 630 Charcoal 4524851243875 96 1 pc.

₹ 3,469.91

4 Piece(s) 9 Day(s) or more Red 3L 460 610 770 Pink 4524851244018 124 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Red 3S 360 560 610 Pink 4524851243950 90 1 pc.

₹ 3,607.87

4 Piece(s) 14 Day(s) or more Red 4L 470 605 770 Pink 4524851244025 130 1 pc.

₹ 3,745.82

4 Piece(s) 9 Day(s) or more Red 5L 490 585 770 Pink 4524851244032 138 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Red L 440 610 770 Pink 4524851243998 112 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Red LL 450 605 770 Pink 4524851244001 118 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Red M 420 600 750 Pink 4524851243981 106 1 pc.

₹ 3,331.95

1 Piece(s) 9 Day(s) or more Red S 380 590 650 Pink 4524851243974 100 1 pc.

₹ 3,331.95

4 Piece(s) 9 Day(s) or more Red SS 370 570 630 Pink 4524851243967 96 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon