(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-7610 Long-Sleeve Dungaree Shirt (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,587.25 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7610-008-3L
7610-008-3S
7610-008-4L
7610-008-5L
7610-008-L
7610-008-LL
7610-008-M
7610-008-S
7610-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 2,725.20

4 Piece(s) 9 Day(s) or more 3L 560 620 840/870 4932514308005 128 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more 3S 400 510 690/720 4932514876795 102 1 pc.

₹ 2,863.16

1 Piece(s) 9 Day(s) or more 4L 580 630 840/870 4932514500096 132 1 pc.

₹ 3,001.13

4 Piece(s) 9 Day(s) or more 5L 600 640 860/890 4932514500102 136 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more L 520 590 800/830 4932514307985 120 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more LL 540 610 820/850 4932514307992 124 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more M 500 570 780/810 4932514307978 116 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more S 480 550 760/790 4932514307961 112 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more SS 420 530 710/740 4932514876801 106 1 pc.

Basic Specifications

Product Description

Comfortable long-sleeved dungaree shirt made of comfortable cotton material.
Unisex.

Part Number
7610-008-3L
7610-008-3S
7610-008-4L
7610-008-5L
7610-008-L
7610-008-LL
7610-008-M
7610-008-S
7610-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 2,725.20

4 Piece(s) 9 Day(s) or more 3L 560 620 840/870 4932514308005 128 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more 3S 400 510 690/720 4932514876795 102 1 pc.

₹ 2,863.16

1 Piece(s) 9 Day(s) or more 4L 580 630 840/870 4932514500096 132 1 pc.

₹ 3,001.13

4 Piece(s) 9 Day(s) or more 5L 600 640 860/890 4932514500102 136 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more L 520 590 800/830 4932514307985 120 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more LL 540 610 820/850 4932514307992 124 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more M 500 570 780/810 4932514307978 116 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more S 480 550 760/790 4932514307961 112 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more SS 420 530 710/740 4932514876801 106 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon