(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-60420 Work Pants (Single-Pleated) (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,683.04 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
60420-025-3L
60420-025-3S
60420-025-4L
60420-025-5L
60420-025-6L
60420-025-L
60420-025-LL
60420-025-M
60420-025-S
60420-025-SS
60420-063-3L
60420-063-3S
60420-063-4L
60420-063-5L
60420-063-6L
60420-063-L
60420-063-LL
60420-063-M
60420-063-S
60420-063-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Brown 3L 81 950 Khaki 4548413579042 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Brown 3S 77 650 Khaki 4548413578984 1 pc.

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Brown 4L 81 1,000 Khaki 4548413579059 1 pc.

₹ 2,820.98

4 Piece(s) 9 Day(s) or more Brown 5L 81 1,100 Khaki 4548413579066 1 pc.

₹ 3,096.91

4 Piece(s) 9 Day(s) or more Brown 6L 81 1,200 Khaki 4548413579073 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Brown L 81 850 Khaki 4548413579028 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Brown LL 81 900 Khaki 4548413579035 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Brown M 81 800 Khaki 4548413579011 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Brown S 77 750 Khaki 4548413579004 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Brown SS 77 700 Khaki 4548413578991 1 pc.

₹ 2,751.35

1 Piece(s) 9 Day(s) or more Orange 3L 81 950 Orange 4548413579141 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Orange 3S 77 650 Orange 4548413579080 1 pc.

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Orange 4L 81 1,000 Orange 4548413579158 1 pc.

₹ 2,820.98

4 Piece(s) 9 Day(s) or more Orange 5L 81 1,100 Orange 4548413579165 1 pc.

₹ 3,096.91

4 Piece(s) 9 Day(s) or more Orange 6L 81 1,200 Orange 4548413579172 1 pc.

₹ 2,683.04

1 Piece(s) 9 Day(s) or more Orange L 81 850 Orange 4548413579127 1 pc.

₹ 2,683.04

1 Piece(s) 9 Day(s) or more Orange LL 81 900 Orange 4548413579134 1 pc.

₹ 2,683.04

1 Piece(s) 9 Day(s) or more Orange M 81 800 Orange 4548413579110 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Orange S 77 750 Orange 4548413579103 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Orange SS 77 700 Orange 4548413579097 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Material
    Mixed weave twill (85% polyester, 15% cotton)
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· Anti-static
· Fabric: mixed weave twill (85% polyester, 15% cotton)
· Zipper: metal (slider: metal)

Part Number
60420-025-3L
60420-025-3S
60420-025-4L
60420-025-5L
60420-025-6L
60420-025-L
60420-025-LL
60420-025-M
60420-025-S
60420-025-SS
60420-063-3L
60420-063-3S
60420-063-4L
60420-063-5L
60420-063-6L
60420-063-L
60420-063-LL
60420-063-M
60420-063-S
60420-063-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Brown 3L 81 950 Khaki 4548413579042 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Brown 3S 77 650 Khaki 4548413578984 1 pc.

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Brown 4L 81 1,000 Khaki 4548413579059 1 pc.

₹ 2,820.98

4 Piece(s) 9 Day(s) or more Brown 5L 81 1,100 Khaki 4548413579066 1 pc.

₹ 3,096.91

4 Piece(s) 9 Day(s) or more Brown 6L 81 1,200 Khaki 4548413579073 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Brown L 81 850 Khaki 4548413579028 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Brown LL 81 900 Khaki 4548413579035 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Brown M 81 800 Khaki 4548413579011 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Brown S 77 750 Khaki 4548413579004 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Brown SS 77 700 Khaki 4548413578991 1 pc.

₹ 2,751.35

1 Piece(s) 9 Day(s) or more Orange 3L 81 950 Orange 4548413579141 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Orange 3S 77 650 Orange 4548413579080 1 pc.

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Orange 4L 81 1,000 Orange 4548413579158 1 pc.

₹ 2,820.98

4 Piece(s) 9 Day(s) or more Orange 5L 81 1,100 Orange 4548413579165 1 pc.

₹ 3,096.91

4 Piece(s) 9 Day(s) or more Orange 6L 81 1,200 Orange 4548413579172 1 pc.

₹ 2,683.04

1 Piece(s) 9 Day(s) or more Orange L 81 850 Orange 4548413579127 1 pc.

₹ 2,683.04

1 Piece(s) 9 Day(s) or more Orange LL 81 900 Orange 4548413579134 1 pc.

₹ 2,683.04

1 Piece(s) 9 Day(s) or more Orange M 81 800 Orange 4548413579110 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Orange S 77 750 Orange 4548413579103 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Orange SS 77 700 Orange 4548413579097 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2