(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-7880 Men's Long-Sleeve Oxford Button Down Shirt (With Dual Pocket Flaps) (7880-001-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,490.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7880-001-3L
7880-001-4L
7880-001-5L
7880-001-L
7880-001-LL
7880-001-M
7880-001-S
7880-007-3L
7880-007-4L
7880-007-5L
7880-007-L
7880-007-LL
7880-007-M
7880-007-S
7880-060-3L
7880-060-4L
7880-060-5L
7880-060-L
7880-060-LL
7880-060-M
7880-060-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,628.76

2 Piece(s) 9 Day(s) or more White 3L 510 670 840 White 4548413791376 128 1 pc.

₹ 2,766.73

2 Piece(s) 9 Day(s) or more White 4L 530 670 870 White 4548413791383 132 1 pc.

₹ 2,904.69

2 Piece(s) 9 Day(s) or more White 5L 550 670 870 White 4548413791390 136 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more White L 470 630 780 White 4548413791352 120 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more White LL 490 650 810 White 4548413791369 124 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more White M 450 610 750 White 4548413791345 116 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more White S 430 590 720 White 4548413791338 112 1 pc.

₹ 2,628.76

2 Piece(s) 9 Day(s) or more Blue 3L 510 670 840 Saxe 4548413791444 128 1 pc.

₹ 2,766.73

2 Piece(s) 9 Day(s) or more Blue 4L 530 670 870 Saxe 4548413791451 132 1 pc.

₹ 2,904.69

1 Piece(s) 15 Day(s) or more Blue 5L 550 670 870 Saxe 4548413791468 136 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more Blue L 470 630 780 Saxe 4548413791420 120 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more Blue LL 490 650 810 Saxe 4548413791437 124 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more Blue M 450 610 750 Saxe 4548413791413 116 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more Blue S 430 590 720 Saxe 4548413791406 112 1 pc.

₹ 2,628.76

1 Piece(s) 9 Day(s) or more Red 3L 510 670 840 Pink 4548413791512 128 1 pc.

₹ 2,766.73

2 Piece(s) 9 Day(s) or more Red 4L 530 670 870 Pink 4548413791529 132 1 pc.

₹ 2,904.69

1 Piece(s) 9 Day(s) or more Red 5L 550 670 870 Pink 4548413791536 136 1 pc.

₹ 2,490.82

1 Piece(s) 9 Day(s) or more Red L 470 630 780 Pink 4548413791499 120 1 pc.

₹ 2,490.82

1 Piece(s) 9 Day(s) or more Red LL 490 650 810 Pink 4548413791505 124 1 pc.

₹ 2,490.82

1 Piece(s) 9 Day(s) or more Red M 450 610 750 Pink 4548413791482 116 1 pc.

₹ 2,490.82

1 Piece(s) 9 Day(s) or more Red S 430 590 720 Pink 4548413791475 112 1 pc.

Basic Specifications

  • Commodity Classification
    T Shirt
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • Material
    Oxford (65% polyester, 35% cotton)
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· An Oxford shirt with pocket flaps that is wrinkle-resistant and easy to maintain.
· Wrinkle-resistant
· Fabric: Oxford (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
7880-001-3L
7880-001-4L
7880-001-5L
7880-001-L
7880-001-LL
7880-001-M
7880-001-S
7880-007-3L
7880-007-4L
7880-007-5L
7880-007-L
7880-007-LL
7880-007-M
7880-007-S
7880-060-3L
7880-060-4L
7880-060-5L
7880-060-L
7880-060-LL
7880-060-M
7880-060-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,628.76

2 Piece(s) 9 Day(s) or more White 3L 510 670 840 White 4548413791376 128 1 pc.

₹ 2,766.73

2 Piece(s) 9 Day(s) or more White 4L 530 670 870 White 4548413791383 132 1 pc.

₹ 2,904.69

2 Piece(s) 9 Day(s) or more White 5L 550 670 870 White 4548413791390 136 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more White L 470 630 780 White 4548413791352 120 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more White LL 490 650 810 White 4548413791369 124 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more White M 450 610 750 White 4548413791345 116 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more White S 430 590 720 White 4548413791338 112 1 pc.

₹ 2,628.76

2 Piece(s) 9 Day(s) or more Blue 3L 510 670 840 Saxe 4548413791444 128 1 pc.

₹ 2,766.73

2 Piece(s) 9 Day(s) or more Blue 4L 530 670 870 Saxe 4548413791451 132 1 pc.

₹ 2,904.69

1 Piece(s) 15 Day(s) or more Blue 5L 550 670 870 Saxe 4548413791468 136 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more Blue L 470 630 780 Saxe 4548413791420 120 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more Blue LL 490 650 810 Saxe 4548413791437 124 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more Blue M 450 610 750 Saxe 4548413791413 116 1 pc.

₹ 2,490.82

4 Piece(s) 9 Day(s) or more Blue S 430 590 720 Saxe 4548413791406 112 1 pc.

₹ 2,628.76

1 Piece(s) 9 Day(s) or more Red 3L 510 670 840 Pink 4548413791512 128 1 pc.

₹ 2,766.73

2 Piece(s) 9 Day(s) or more Red 4L 530 670 870 Pink 4548413791529 132 1 pc.

₹ 2,904.69

1 Piece(s) 9 Day(s) or more Red 5L 550 670 870 Pink 4548413791536 136 1 pc.

₹ 2,490.82

1 Piece(s) 9 Day(s) or more Red L 470 630 780 Pink 4548413791499 120 1 pc.

₹ 2,490.82

1 Piece(s) 9 Day(s) or more Red LL 490 650 810 Pink 4548413791505 124 1 pc.

₹ 2,490.82

1 Piece(s) 9 Day(s) or more Red M 450 610 750 Pink 4548413791482 116 1 pc.

₹ 2,490.82

1 Piece(s) 9 Day(s) or more Red S 430 590 720 Pink 4548413791475 112 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1