(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-861202 Men's Long-Sleeve Button Down Shirt (861202-001-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,794.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
861202-001-3L
861202-001-4L
861202-001-L
861202-001-LL
861202-001-M
861202-001-S
861202-010-3L
861202-010-4L
861202-010-5L
861202-010-L
861202-010-LL
861202-010-M
861202-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,794.85

4 Piece(s) 9 Day(s) or more White 3L 530 640 800 White 4932514615707 129 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more White 4L 550 650 800 White 4932514615714 135 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more White L 490 610 760 White 4932514615684 118 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more White LL 510 620 780 White 4932514615691 123 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more White M 470 600 740 White 4932514615677 113 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more White S 450 580 720 White 4932514615660 108 1 pc.

₹ 2,794.85

1 Piece(s) 9 Day(s) or more Black 3L 530 640 800 Black 4932514620640 129 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more Black 4L 550 650 800 Black 4932514620664 135 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more Black 5L 570 650 800 Black 4932514620688 141 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more Black L 490 610 760 Black 4932514620565 118 1 pc.

₹ 2,794.85

1 Piece(s) 9 Day(s) or more Black LL 510 620 780 Black 4932514620633 123 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more Black M 470 600 740 Black 4932514620404 113 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more Black S 450 580 720 Black 4932514619392 108 1 pc.

Basic Specifications

  • Commodity Classification
    T Shirt
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • Material
    Broadcloth (65% polyester, 35% cotton)
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· Open-collar button down shirt.
· Fabric: broadcloth (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
861202-001-3L
861202-001-4L
861202-001-L
861202-001-LL
861202-001-M
861202-001-S
861202-010-3L
861202-010-4L
861202-010-5L
861202-010-L
861202-010-LL
861202-010-M
861202-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,794.85

4 Piece(s) 9 Day(s) or more White 3L 530 640 800 White 4932514615707 129 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more White 4L 550 650 800 White 4932514615714 135 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more White L 490 610 760 White 4932514615684 118 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more White LL 510 620 780 White 4932514615691 123 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more White M 470 600 740 White 4932514615677 113 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more White S 450 580 720 White 4932514615660 108 1 pc.

₹ 2,794.85

1 Piece(s) 9 Day(s) or more Black 3L 530 640 800 Black 4932514620640 129 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more Black 4L 550 650 800 Black 4932514620664 135 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more Black 5L 570 650 800 Black 4932514620688 141 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more Black L 490 610 760 Black 4932514620565 118 1 pc.

₹ 2,794.85

1 Piece(s) 9 Day(s) or more Black LL 510 620 780 Black 4932514620633 123 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more Black M 470 600 740 Black 4932514620404 113 1 pc.

₹ 2,794.85

4 Piece(s) 9 Day(s) or more Black S 450 580 720 Black 4932514619392 108 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon