(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-861219 Men's Wing Collar Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,587.25 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
861219-001-3L
861219-001-4L
861219-001-5L
861219-001-L
861219-001-LL
861219-001-M
861219-001-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 2,587.25

4 Piece(s) 9 Day(s) or more 3L 530 635 860 4932514638102 128 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more 4L 550 645 860 4932514638119 134 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more 5L 570 655 860 4932514638126 140 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more L 490 595 820 4932514638089 118 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more LL 510 615 840 4932514638096 122 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more M 470 575 800 4932514638072 114 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more S 450 555 780 4932514638065 110 1 pc.

Basic Specifications

  • Commodity Classification
    T Shirt
  • Color (Group)
    White
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • Material
    Broadcloth (65% polyester, 35% cotton)
  • Color Details
    White
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· Wing collar shirt for formal dress occasions.
· Fabric: broadcloth (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
861219-001-3L
861219-001-4L
861219-001-5L
861219-001-L
861219-001-LL
861219-001-M
861219-001-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 2,587.25

4 Piece(s) 9 Day(s) or more 3L 530 635 860 4932514638102 128 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more 4L 550 645 860 4932514638119 134 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more 5L 570 655 860 4932514638126 140 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more L 490 595 820 4932514638089 118 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more LL 510 615 840 4932514638096 122 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more M 470 575 800 4932514638072 114 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more S 450 555 780 4932514638065 110 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon