(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-4805 Shirred Pants (Single-Pleated) (4805-006-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,930.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4805-003-3L
4805-003-4L
4805-003-5L
4805-003-6L
4805-003-L
4805-003-LL
4805-003-M
4805-003-S
4805-006-3L
4805-006-4L
4805-006-5L
4805-006-6L
4805-006-L
4805-006-LL
4805-006-M
4805-006-S
4805-008-3L
4805-008-4L
4805-008-5L
4805-008-6L
4805-008-L
4805-008-LL
4805-008-M
4805-008-S
4805-015-3L
4805-015-4L
4805-015-5L
4805-015-6L
4805-015-L
4805-015-LL
4805-015-M
4805-015-S
4805-076-3L
4805-076-4L
4805-076-5L
4805-076-6L
4805-076-L
4805-076-LL
4805-076-M
4805-076-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(mm)
Color Details JAN Code Contents

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Gray 3L 900 to 1,000 Silver gray 4548413378379 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Gray 4L 1,000 to 1,100 Silver gray 4548413378508 1 pc.

₹ 3,068.78

4 Piece(s) 9 Day(s) or more Gray 5L 1,100 to 1,200 Silver gray 4548413378515 1 pc.

₹ 3,344.69

4 Piece(s) 9 Day(s) or more Gray 6L 1,200 to 1,300 Silver gray 4548413378522 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Gray L 800 to 850 Silver gray 4548413377280 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Gray LL 850 to 900 Silver gray 4548413378362 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Gray M 750 to 800 Silver gray 4548413377273 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Gray S 700 to 750 Silver gray 4548413377266 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Blue 3L 900 to 1,000 Blue 4548413378577 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Blue 4L 1,000 to 1,100 Blue 4548413378584 1 pc.

₹ 3,068.78

4 Piece(s) 9 Day(s) or more Blue 5L 1,100 to 1,200 Blue 4548413378591 1 pc.

₹ 3,344.69

4 Piece(s) 9 Day(s) or more Blue 6L 1,200 to 1,300 Blue 4548413378607 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Blue L 800 to 850 Blue 4548413378553 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Blue LL 850 to 900 Blue 4548413378560 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Blue M 750 to 800 Blue 4548413378546 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Blue S 700 to 750 Blue 4548413378539 1 pc.

₹ 3,000.47

1 Piece(s) 15 Day(s) or more Navy Blue 3L 900 to 1,000 Navy 4548413379222 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Navy Blue 4L 1,000 to 1,100 Navy 4548413379239 1 pc.

₹ 3,068.78

4 Piece(s) 9 Day(s) or more Navy Blue 5L 1,100 to 1,200 Navy 4548413379246 1 pc.

₹ 3,344.69

4 Piece(s) 9 Day(s) or more Navy Blue 6L 1,200 to 1,300 Navy 4548413379253 1 pc.

₹ 2,930.82

1 Piece(s) 15 Day(s) or more Navy Blue L 800 to 850 Navy 4548413378850 1 pc.

₹ 2,930.82

1 Piece(s) 15 Day(s) or more Navy Blue LL 850 to 900 Navy 4548413378867 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Navy Blue M 750 to 800 Navy 4548413378843 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Navy Blue S 700 to 750 Navy 4548413378614 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Green 3L 900 to 1,000 Green 4548413379307 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Green 4L 1,000 to 1,100 Green 4548413379314 1 pc.

₹ 3,068.78

4 Piece(s) 9 Day(s) or more Green 5L 1,100 to 1,200 Green 4548413379321 1 pc.

₹ 3,344.69

4 Piece(s) 9 Day(s) or more Green 6L 1,200 to 1,300 Green 4548413379338 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Green L 800 to 850 Green 4548413379284 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Green LL 850 to 900 Green 4548413379291 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Green M 750 to 800 Green 4548413379277 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Green S 700 to 750 Green 4548413379260 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Violet 3L 900 to 1,000 Mist violet 4548413377174 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Violet 4L 1,000 to 1,100 Mist violet 4548413377235 1 pc.

₹ 3,068.78

4 Piece(s) 9 Day(s) or more Violet 5L 1,100 to 1,200 Mist violet 4548413377242 1 pc.

₹ 3,344.69

4 Piece(s) 9 Day(s) or more Violet 6L 1,200 to 1,300 Mist violet 4548413377259 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Violet L 800 to 850 Mist violet 4548413377150 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Violet LL 850 to 900 Mist violet 4548413377167 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Violet M 750 to 800 Mist violet 4548413377143 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Violet S 700 to 750 Mist violet 4548413377136 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    Included
  • Inseam(cm)
    80
  • Material
    Twill (65% polyester, 35% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· Anti-static
· Fabric: twill (65% polyester, 35% cotton)
· Buttons: plastic
· Zipper: metal (slider: metal)

Part Number
4805-003-3L
4805-003-4L
4805-003-5L
4805-003-6L
4805-003-L
4805-003-LL
4805-003-M
4805-003-S
4805-006-3L
4805-006-4L
4805-006-5L
4805-006-6L
4805-006-L
4805-006-LL
4805-006-M
4805-006-S
4805-008-3L
4805-008-4L
4805-008-5L
4805-008-6L
4805-008-L
4805-008-LL
4805-008-M
4805-008-S
4805-015-3L
4805-015-4L
4805-015-5L
4805-015-6L
4805-015-L
4805-015-LL
4805-015-M
4805-015-S
4805-076-3L
4805-076-4L
4805-076-5L
4805-076-6L
4805-076-L
4805-076-LL
4805-076-M
4805-076-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(mm)
Color Details JAN Code Contents

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Gray 3L 900 to 1,000 Silver gray 4548413378379 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Gray 4L 1,000 to 1,100 Silver gray 4548413378508 1 pc.

₹ 3,068.78

4 Piece(s) 9 Day(s) or more Gray 5L 1,100 to 1,200 Silver gray 4548413378515 1 pc.

₹ 3,344.69

4 Piece(s) 9 Day(s) or more Gray 6L 1,200 to 1,300 Silver gray 4548413378522 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Gray L 800 to 850 Silver gray 4548413377280 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Gray LL 850 to 900 Silver gray 4548413378362 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Gray M 750 to 800 Silver gray 4548413377273 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Gray S 700 to 750 Silver gray 4548413377266 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Blue 3L 900 to 1,000 Blue 4548413378577 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Blue 4L 1,000 to 1,100 Blue 4548413378584 1 pc.

₹ 3,068.78

4 Piece(s) 9 Day(s) or more Blue 5L 1,100 to 1,200 Blue 4548413378591 1 pc.

₹ 3,344.69

4 Piece(s) 9 Day(s) or more Blue 6L 1,200 to 1,300 Blue 4548413378607 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Blue L 800 to 850 Blue 4548413378553 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Blue LL 850 to 900 Blue 4548413378560 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Blue M 750 to 800 Blue 4548413378546 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Blue S 700 to 750 Blue 4548413378539 1 pc.

₹ 3,000.47

1 Piece(s) 15 Day(s) or more Navy Blue 3L 900 to 1,000 Navy 4548413379222 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Navy Blue 4L 1,000 to 1,100 Navy 4548413379239 1 pc.

₹ 3,068.78

4 Piece(s) 9 Day(s) or more Navy Blue 5L 1,100 to 1,200 Navy 4548413379246 1 pc.

₹ 3,344.69

4 Piece(s) 9 Day(s) or more Navy Blue 6L 1,200 to 1,300 Navy 4548413379253 1 pc.

₹ 2,930.82

1 Piece(s) 15 Day(s) or more Navy Blue L 800 to 850 Navy 4548413378850 1 pc.

₹ 2,930.82

1 Piece(s) 15 Day(s) or more Navy Blue LL 850 to 900 Navy 4548413378867 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Navy Blue M 750 to 800 Navy 4548413378843 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Navy Blue S 700 to 750 Navy 4548413378614 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Green 3L 900 to 1,000 Green 4548413379307 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Green 4L 1,000 to 1,100 Green 4548413379314 1 pc.

₹ 3,068.78

4 Piece(s) 9 Day(s) or more Green 5L 1,100 to 1,200 Green 4548413379321 1 pc.

₹ 3,344.69

4 Piece(s) 9 Day(s) or more Green 6L 1,200 to 1,300 Green 4548413379338 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Green L 800 to 850 Green 4548413379284 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Green LL 850 to 900 Green 4548413379291 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Green M 750 to 800 Green 4548413379277 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Green S 700 to 750 Green 4548413379260 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Violet 3L 900 to 1,000 Mist violet 4548413377174 1 pc.

₹ 3,000.47

4 Piece(s) 9 Day(s) or more Violet 4L 1,000 to 1,100 Mist violet 4548413377235 1 pc.

₹ 3,068.78

4 Piece(s) 9 Day(s) or more Violet 5L 1,100 to 1,200 Mist violet 4548413377242 1 pc.

₹ 3,344.69

4 Piece(s) 9 Day(s) or more Violet 6L 1,200 to 1,300 Mist violet 4548413377259 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Violet L 800 to 850 Mist violet 4548413377150 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Violet LL 850 to 900 Mist violet 4548413377167 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Violet M 750 to 800 Mist violet 4548413377143 1 pc.

₹ 2,930.82

4 Piece(s) 9 Day(s) or more Violet S 700 to 750 Mist violet 4548413377136 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1