(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-1830 Long-Sleeve Summer Blouson Jacket (1830-003-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,451.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1830-003-3L
1830-003-4L
1830-003-5L
1830-003-6L
1830-003-L
1830-003-LL
1830-003-M
1830-003-S
1830-003-SS
1830-005-3L
1830-005-4L
1830-005-5L
1830-005-6L
1830-005-L
1830-005-LL
1830-005-M
1830-005-S
1830-005-SS
1830-008-4L
1830-008-5L
1830-008-6L
1830-008-L
1830-008-LL
1830-008-M
1830-008-S
1830-008-SS
1830-076-3L
1830-076-4L
1830-076-5L
1830-076-L
1830-076-LL
1830-076-M
1830-076-S
1830-076-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Dress length
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,589.51

2 Piece(s) 9 Day(s) or more Gray 3L 510 710 640 Silver gray 4524851015076 128 1 pc.

₹ 4,727.47

2 Piece(s) 9 Day(s) or more Gray 4L 540 710 640 Silver gray 4524851015083 136 1 pc.

₹ 4,865.44

2 Piece(s) 9 Day(s) or more Gray 5L 570 710 640 Silver gray 4524851015090 144 1 pc.

₹ 5,279.31

2 Piece(s) 9 Day(s) or more Gray 6L 600 710 640 Silver gray 4524851015106 152 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Gray L 480 670 600 Silver gray 4524851015052 120 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Gray LL 495 690 620 Silver gray 4524851015069 124 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Gray M 465 650 580 Silver gray 4524851015045 116 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Gray S 450 630 560 Silver gray 4524851015038 112 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Gray SS 435 610 540 Silver gray 4524851015021 108 1 pc.

₹ 4,589.51

2 Piece(s) 9 Day(s) or more Green 3L 510 710 640 Earth green 4524851015168 128 1 pc.

₹ 4,727.47

1 Piece(s) 15 Day(s) or more Green 4L 540 710 640 Earth green 4524851015175 136 1 pc.

₹ 4,865.44

2 Piece(s) 9 Day(s) or more Green 5L 570 710 640 Earth green 4524851015182 144 1 pc.

₹ 5,279.31

2 Piece(s) 9 Day(s) or more Green 6L 600 710 640 Earth green 4524851015199 152 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Green L 480 670 600 Earth green 4524851015144 120 1 pc.

₹ 4,451.56

1 Piece(s) 9 Day(s) or more Green LL 495 690 620 Earth green 4524851015151 124 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Green M 465 650 580 Earth green 4524851015137 116 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Green S 450 630 560 Earth green 4524851015120 112 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Green SS 435 610 540 Earth green 4524851015113 108 1 pc.

₹ 4,727.47

2 Piece(s) 9 Day(s) or more Navy Blue 4L 540 710 640 Navy 4524851015267 136 1 pc.

₹ 4,865.44

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 710 640 Navy 4524851015274 144 1 pc.

₹ 5,279.31

2 Piece(s) 9 Day(s) or more Navy Blue 6L 600 710 640 Navy 4524851015281 152 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Navy Blue L 480 670 600 Navy 4524851015236 120 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Navy Blue LL 495 690 620 Navy 4524851015243 124 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Navy Blue M 465 650 580 Navy 4524851015229 116 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Navy Blue S 450 630 560 Navy 4524851015212 112 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Navy Blue SS 435 610 540 Navy 4524851015205 108 1 pc.

₹ 4,589.51

2 Piece(s) 9 Day(s) or more Violet 3L 510 710 640 Mist violet 4524851018756 128 1 pc.

₹ 4,727.47

2 Piece(s) 9 Day(s) or more Violet 4L 540 710 640 Mist violet 4524851018763 136 1 pc.

₹ 4,865.44

2 Piece(s) 14 Day(s) or more Violet 5L 570 710 640 Mist violet 4524851018770 144 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Violet L 480 670 600 Mist violet 4524851018732 120 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Violet LL 495 690 620 Mist violet 4524851018749 124 1 pc.

₹ 4,451.56

1 Piece(s) 9 Day(s) or more Violet M 465 650 580 Mist violet 4524851018725 116 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Violet S 450 630 560 Mist violet 4524851018718 112 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Violet SS 435 610 540 Mist violet 4524851018701 108 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    Light twill 100% cotton
  • Button 1
    Metal
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· Uses a high-level nanoscience wrinkle-resistant finish.
· High-quality 100% cotton for the ultimate in comfort.
· EVERKEEP (wrinkle-resistant finish)
· Fabric: light twill 100% cotton
· Buttons: metal
· Zipper: metal (slider: metal)

Part Number
1830-003-3L
1830-003-4L
1830-003-5L
1830-003-6L
1830-003-L
1830-003-LL
1830-003-M
1830-003-S
1830-003-SS
1830-005-3L
1830-005-4L
1830-005-5L
1830-005-6L
1830-005-L
1830-005-LL
1830-005-M
1830-005-S
1830-005-SS
1830-008-4L
1830-008-5L
1830-008-6L
1830-008-L
1830-008-LL
1830-008-M
1830-008-S
1830-008-SS
1830-076-3L
1830-076-4L
1830-076-5L
1830-076-L
1830-076-LL
1830-076-M
1830-076-S
1830-076-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Dress length
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,589.51

2 Piece(s) 9 Day(s) or more Gray 3L 510 710 640 Silver gray 4524851015076 128 1 pc.

₹ 4,727.47

2 Piece(s) 9 Day(s) or more Gray 4L 540 710 640 Silver gray 4524851015083 136 1 pc.

₹ 4,865.44

2 Piece(s) 9 Day(s) or more Gray 5L 570 710 640 Silver gray 4524851015090 144 1 pc.

₹ 5,279.31

2 Piece(s) 9 Day(s) or more Gray 6L 600 710 640 Silver gray 4524851015106 152 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Gray L 480 670 600 Silver gray 4524851015052 120 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Gray LL 495 690 620 Silver gray 4524851015069 124 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Gray M 465 650 580 Silver gray 4524851015045 116 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Gray S 450 630 560 Silver gray 4524851015038 112 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Gray SS 435 610 540 Silver gray 4524851015021 108 1 pc.

₹ 4,589.51

2 Piece(s) 9 Day(s) or more Green 3L 510 710 640 Earth green 4524851015168 128 1 pc.

₹ 4,727.47

1 Piece(s) 15 Day(s) or more Green 4L 540 710 640 Earth green 4524851015175 136 1 pc.

₹ 4,865.44

2 Piece(s) 9 Day(s) or more Green 5L 570 710 640 Earth green 4524851015182 144 1 pc.

₹ 5,279.31

2 Piece(s) 9 Day(s) or more Green 6L 600 710 640 Earth green 4524851015199 152 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Green L 480 670 600 Earth green 4524851015144 120 1 pc.

₹ 4,451.56

1 Piece(s) 9 Day(s) or more Green LL 495 690 620 Earth green 4524851015151 124 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Green M 465 650 580 Earth green 4524851015137 116 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Green S 450 630 560 Earth green 4524851015120 112 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Green SS 435 610 540 Earth green 4524851015113 108 1 pc.

₹ 4,727.47

2 Piece(s) 9 Day(s) or more Navy Blue 4L 540 710 640 Navy 4524851015267 136 1 pc.

₹ 4,865.44

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 710 640 Navy 4524851015274 144 1 pc.

₹ 5,279.31

2 Piece(s) 9 Day(s) or more Navy Blue 6L 600 710 640 Navy 4524851015281 152 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Navy Blue L 480 670 600 Navy 4524851015236 120 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Navy Blue LL 495 690 620 Navy 4524851015243 124 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Navy Blue M 465 650 580 Navy 4524851015229 116 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Navy Blue S 450 630 560 Navy 4524851015212 112 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Navy Blue SS 435 610 540 Navy 4524851015205 108 1 pc.

₹ 4,589.51

2 Piece(s) 9 Day(s) or more Violet 3L 510 710 640 Mist violet 4524851018756 128 1 pc.

₹ 4,727.47

2 Piece(s) 9 Day(s) or more Violet 4L 540 710 640 Mist violet 4524851018763 136 1 pc.

₹ 4,865.44

2 Piece(s) 14 Day(s) or more Violet 5L 570 710 640 Mist violet 4524851018770 144 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Violet L 480 670 600 Mist violet 4524851018732 120 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Violet LL 495 690 620 Mist violet 4524851018749 124 1 pc.

₹ 4,451.56

1 Piece(s) 9 Day(s) or more Violet M 465 650 580 Mist violet 4524851018725 116 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Violet S 450 630 560 Mist violet 4524851018718 112 1 pc.

₹ 4,451.56

2 Piece(s) 9 Day(s) or more Violet SS 435 610 540 Mist violet 4524851018701 108 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon