(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-30640 Ladies' Long-Sleeve Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,396.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
30640-003-3L
30640-003-4L
30640-003-5L
30640-003-L
30640-003-LL
30640-003-M
30640-003-S
30640-008-3L
30640-008-4L
30640-008-5L
30640-008-L
30640-008-LL
30640-008-M
30640-008-S
30640-010-3L
30640-010-4L
30640-010-5L
30640-010-L
30640-010-LL
30640-010-M
30640-010-S
30640-024-3L
30640-024-4L
30640-024-5L
30640-024-L
30640-024-LL
30640-024-M
30640-024-S
30640-025-3L
30640-025-4L
30640-025-5L
30640-025-L
30640-025-LL
30640-025-M
30640-025-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,534.60

2 Piece(s) 14 Day(s) or more Gray 3L 430 580 630 Silver gray 4548413753244 112 1 pc.

₹ 4,672.56

1 Piece(s) 15 Day(s) or more Gray 4L 440 580 630 Silver gray 4548413753251 118 1 pc.

₹ 4,810.51

1 Piece(s) 9 Day(s) or more Gray 5L 450 580 630 Silver gray 4548413753268 124 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Gray L 410 570 620 Silver gray 4548413753220 104 1 pc.

₹ 4,396.64

2 Piece(s) 14 Day(s) or more Gray LL 420 580 630 Silver gray 4548413753237 108 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Gray M 400 560 620 Silver gray 4548413753213 100 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Gray S 390 550 610 Silver gray 4548413753206 94 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Navy Blue 3L 430 580 630 Navy 4548413753312 112 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Navy Blue 4L 440 580 630 Navy 4548413753329 118 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Navy Blue 5L 450 580 630 Navy 4548413753336 124 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue L 410 570 620 Navy 4548413753299 104 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue LL 420 580 630 Navy 4548413753305 108 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue M 400 560 620 Navy 4548413753282 100 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue S 390 550 610 Navy 4548413753275 94 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Black 3L 430 580 630 Khaki black 4548413753381 112 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Black 4L 440 580 630 Khaki black 4548413753398 118 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Black 5L 450 580 630 Khaki black 4548413753404 124 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black L 410 570 620 Khaki black 4548413753367 104 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black LL 420 580 630 Khaki black 4548413753374 108 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black M 400 560 620 Khaki black 4548413753350 100 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black S 390 550 610 Khaki black 4548413753343 94 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Brown 3L 430 580 630 Mocha 4548413753459 112 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Brown 4L 440 580 630 Mocha 4548413753466 118 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Brown 5L 450 580 630 Mocha 4548413753473 124 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown L 410 570 620 Mocha 4548413753435 104 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown LL 420 580 630 Mocha 4548413753442 108 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown M 400 560 620 Mocha 4548413753428 100 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown S 390 550 610 Mocha 4548413753411 94 1 pc.

₹ 4,534.60

1 Piece(s) 9 Day(s) or more Brown 3L 430 580 630 Khaki 4548413753527 112 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Brown 4L 440 580 630 Khaki 4548413753534 118 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Brown 5L 450 580 630 Khaki 4548413753541 124 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown L 410 570 620 Khaki 4548413753503 104 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown LL 420 580 630 Khaki 4548413753510 108 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown M 400 560 620 Khaki 4548413753497 100 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown S 390 550 610 Khaki 4548413753480 94 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • Material
    Pentas herringbone (80% polyester, 20% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· Made from comfortable Pentas UF fabric that can be used in a wide variety of environments.
· Heat-insulating and UV-blocking mesh keeps you cool and comfortable in the sun.
· Anti-static
· Fabric: Pentas herringbone (80% polyester, 20% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: metal)

Part Number
30640-003-3L
30640-003-4L
30640-003-5L
30640-003-L
30640-003-LL
30640-003-M
30640-003-S
30640-008-3L
30640-008-4L
30640-008-5L
30640-008-L
30640-008-LL
30640-008-M
30640-008-S
30640-010-3L
30640-010-4L
30640-010-5L
30640-010-L
30640-010-LL
30640-010-M
30640-010-S
30640-024-3L
30640-024-4L
30640-024-5L
30640-024-L
30640-024-LL
30640-024-M
30640-024-S
30640-025-3L
30640-025-4L
30640-025-5L
30640-025-L
30640-025-LL
30640-025-M
30640-025-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,534.60

2 Piece(s) 14 Day(s) or more Gray 3L 430 580 630 Silver gray 4548413753244 112 1 pc.

₹ 4,672.56

1 Piece(s) 15 Day(s) or more Gray 4L 440 580 630 Silver gray 4548413753251 118 1 pc.

₹ 4,810.51

1 Piece(s) 9 Day(s) or more Gray 5L 450 580 630 Silver gray 4548413753268 124 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Gray L 410 570 620 Silver gray 4548413753220 104 1 pc.

₹ 4,396.64

2 Piece(s) 14 Day(s) or more Gray LL 420 580 630 Silver gray 4548413753237 108 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Gray M 400 560 620 Silver gray 4548413753213 100 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Gray S 390 550 610 Silver gray 4548413753206 94 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Navy Blue 3L 430 580 630 Navy 4548413753312 112 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Navy Blue 4L 440 580 630 Navy 4548413753329 118 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Navy Blue 5L 450 580 630 Navy 4548413753336 124 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue L 410 570 620 Navy 4548413753299 104 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue LL 420 580 630 Navy 4548413753305 108 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue M 400 560 620 Navy 4548413753282 100 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue S 390 550 610 Navy 4548413753275 94 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Black 3L 430 580 630 Khaki black 4548413753381 112 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Black 4L 440 580 630 Khaki black 4548413753398 118 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Black 5L 450 580 630 Khaki black 4548413753404 124 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black L 410 570 620 Khaki black 4548413753367 104 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black LL 420 580 630 Khaki black 4548413753374 108 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black M 400 560 620 Khaki black 4548413753350 100 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black S 390 550 610 Khaki black 4548413753343 94 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Brown 3L 430 580 630 Mocha 4548413753459 112 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Brown 4L 440 580 630 Mocha 4548413753466 118 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Brown 5L 450 580 630 Mocha 4548413753473 124 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown L 410 570 620 Mocha 4548413753435 104 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown LL 420 580 630 Mocha 4548413753442 108 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown M 400 560 620 Mocha 4548413753428 100 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown S 390 550 610 Mocha 4548413753411 94 1 pc.

₹ 4,534.60

1 Piece(s) 9 Day(s) or more Brown 3L 430 580 630 Khaki 4548413753527 112 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Brown 4L 440 580 630 Khaki 4548413753534 118 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Brown 5L 450 580 630 Khaki 4548413753541 124 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown L 410 570 620 Khaki 4548413753503 104 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown LL 420 580 630 Khaki 4548413753510 108 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown M 400 560 620 Khaki 4548413753497 100 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown S 390 550 610 Khaki 4548413753480 94 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon