(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-5368 Long-Sleeve Summer Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,954.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5368-063-LL
5368-063-M
5368-063-S
5368-063-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange LL 610 690 Orange 4932514672991 122 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange M 570 650 Orange 4932514672977 114 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange S 550 630 Orange 4932514672960 110 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange SS 530 610 Orange 4932514672953 106 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Eco-Youth high-twist tropical (65% polyester, 35% cotton) / 55% recycled polyester
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· Eco Mark certified workwear.
· Environmentally friendly
· Anti-static
· Fabric: Eco-Youth high-twist tropical (65% polyester, 35% cotton) / 55% recycled polyester
· Buttons: plastic
· Zipper: Vislon (slider: metal)

Part Number
5368-063-LL
5368-063-M
5368-063-S
5368-063-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange LL 610 690 Orange 4932514672991 122 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange M 570 650 Orange 4932514672977 114 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange S 550 630 Orange 4932514672960 110 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange SS 530 610 Orange 4932514672953 106 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2
X
whatsapp-qr whatsapp-icon