(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-5400 Long-Sleeve Summer Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,355.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5400-001-3L
5400-001-4L
5400-001-5L
5400-001-L
5400-001-LL
5400-001-M
5400-001-S
5400-001-SS
5400-004-3L
5400-004-4L
5400-004-5L
5400-004-6L
5400-004-L
5400-004-LL
5400-004-M
5400-004-S
5400-004-SS
5400-005-3L
5400-005-4L
5400-005-5L
5400-005-6L
5400-005-L
5400-005-LL
5400-005-M
5400-005-S
5400-005-SS
5400-006-3L
5400-006-4L
5400-006-5L
5400-006-6L
5400-006-L
5400-006-LL
5400-006-M
5400-006-S
5400-006-SS
5400-008-3L
5400-008-4L
5400-008-5L
5400-008-6L
5400-008-L
5400-008-LL
5400-008-M
5400-008-S
5400-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,493.07

2 Piece(s) 9 Day(s) or more White 3L 545 600 700 Nature 4932514662701 127 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more White 4L 565 600 700 Nature 4932514662718 137 1 pc.

₹ 4,769.00

2 Piece(s) 9 Day(s) or more White 5L 585 620 720 Nature 4932514662725 149 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more White L 505 580 660 Nature 4932514662688 119 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more White LL 525 600 680 Nature 4932514662695 123 1 pc.

₹ 4,355.13

1 Piece(s) 9 Day(s) or more White M 485 570 640 Nature 4932514662671 115 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more White S 465 560 620 Nature 4932514662664 111 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more White SS 445 550 600 Nature 4932514662657 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Gray 3L 545 600 700 Silver gray 4932514778464 127 1 pc.

₹ 4,631.04

1 Piece(s) 9 Day(s) or more Gray 4L 565 600 700 Silver gray 4932514778471 137 1 pc.

₹ 4,769.00

2 Piece(s) 9 Day(s) or more Gray 5L 585 620 720 Silver gray 4932514778488 149 1 pc.

₹ 5,182.87

1 Piece(s) 9 Day(s) or more Gray 6L 605 640 740 Silver gray 4932514778495 161 1 pc.

₹ 4,355.13

1 Piece(s) 9 Day(s) or more Gray L 505 580 660 Silver gray 4932514778440 119 1 pc.

₹ 4,355.13

1 Piece(s) 15 Day(s) or more Gray LL 525 600 680 Silver gray 4932514778457 123 1 pc.

₹ 4,355.13

1 Piece(s) 9 Day(s) or more Gray M 485 570 640 Silver gray 4932514778433 115 1 pc.

₹ 4,355.13

1 Piece(s) 9 Day(s) or more Gray S 465 560 620 Silver gray 4932514778426 111 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Gray SS 445 550 600 Silver gray 4932514778419 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Gray 3L 545 600 700 Lake mist 4932514662787 127 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Gray 4L 565 600 700 Lake mist 4932514662794 137 1 pc.

₹ 4,769.00

2 Piece(s) 9 Day(s) or more Gray 5L 585 620 720 Lake mist 4932514662800 149 1 pc.

₹ 5,182.87

1 Piece(s) 14 Day(s) or more Gray 6L 605 640 740 Lake mist 4932514668055 161 1 pc.

₹ 4,355.13

1 Piece(s) 9 Day(s) or more Gray L 505 580 660 Lake mist 4932514662763 119 1 pc.

₹ 4,355.13

1 Piece(s) 9 Day(s) or more Gray LL 525 600 680 Lake mist 4932514662770 123 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Gray M 485 570 640 Lake mist 4932514662756 115 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Gray S 465 560 620 Lake mist 4932514662749 111 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Gray SS 445 550 600 Lake mist 4932514662732 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Blue 3L 545 600 700 Space blue 4932514662862 127 1 pc.

₹ 4,631.04

1 Piece(s) 15 Day(s) or more Blue 4L 565 600 700 Space blue 4932514662879 137 1 pc.

₹ 4,769.00

1 Piece(s) 15 Day(s) or more Blue 5L 585 620 720 Space blue 4932514662886 149 1 pc.

₹ 5,182.87

2 Piece(s) 9 Day(s) or more Blue 6L 605 640 740 Space blue 4932514668062 161 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Blue L 505 580 660 Space blue 4932514662848 119 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Blue LL 525 600 680 Space blue 4932514662855 123 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Blue M 485 570 640 Space blue 4932514662831 115 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Blue S 465 560 620 Space blue 4932514662824 111 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Blue SS 445 550 600 Space blue 4932514662817 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Navy Blue 3L 545 600 700 Deep navy 4932514662947 127 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Navy Blue 4L 565 600 700 Deep navy 4932514662954 137 1 pc.

₹ 4,769.00

1 Piece(s) 15 Day(s) or more Navy Blue 5L 585 620 720 Deep navy 4932514662961 149 1 pc.

₹ 5,182.87

1 Piece(s) 15 Day(s) or more Navy Blue 6L 605 640 740 Deep navy 4932514668079 161 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Navy Blue L 505 580 660 Deep navy 4932514662923 119 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Navy Blue LL 525 600 680 Deep navy 4932514662930 123 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Navy Blue M 485 570 640 Deep navy 4932514662916 115 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Navy Blue S 465 560 620 Deep navy 4932514662909 111 1 pc.

₹ 4,355.13

1 Piece(s) 15 Day(s) or more Navy Blue SS 445 550 600 Deep navy 4932514662893 107 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    UVX-Eco poplin 60% polyester, 40% cotton (60% recycled polyester)
  • Button 1
    Metal
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· 3-layer thread structure for easy maintenance + UV protection.
· Eco-mark product that supports corporate environmental measures.
· Anti-static, UV blocking
· Fabric: UVX-Eco poplin (60% polyester, 40% cotton) / 60% recycled polyester
· Buttons: metal
· Zipper: Vislon (slider: metal)

Part Number
5400-001-3L
5400-001-4L
5400-001-5L
5400-001-L
5400-001-LL
5400-001-M
5400-001-S
5400-001-SS
5400-004-3L
5400-004-4L
5400-004-5L
5400-004-6L
5400-004-L
5400-004-LL
5400-004-M
5400-004-S
5400-004-SS
5400-005-3L
5400-005-4L
5400-005-5L
5400-005-6L
5400-005-L
5400-005-LL
5400-005-M
5400-005-S
5400-005-SS
5400-006-3L
5400-006-4L
5400-006-5L
5400-006-6L
5400-006-L
5400-006-LL
5400-006-M
5400-006-S
5400-006-SS
5400-008-3L
5400-008-4L
5400-008-5L
5400-008-6L
5400-008-L
5400-008-LL
5400-008-M
5400-008-S
5400-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,493.07

2 Piece(s) 9 Day(s) or more White 3L 545 600 700 Nature 4932514662701 127 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more White 4L 565 600 700 Nature 4932514662718 137 1 pc.

₹ 4,769.00

2 Piece(s) 9 Day(s) or more White 5L 585 620 720 Nature 4932514662725 149 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more White L 505 580 660 Nature 4932514662688 119 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more White LL 525 600 680 Nature 4932514662695 123 1 pc.

₹ 4,355.13

1 Piece(s) 9 Day(s) or more White M 485 570 640 Nature 4932514662671 115 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more White S 465 560 620 Nature 4932514662664 111 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more White SS 445 550 600 Nature 4932514662657 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Gray 3L 545 600 700 Silver gray 4932514778464 127 1 pc.

₹ 4,631.04

1 Piece(s) 9 Day(s) or more Gray 4L 565 600 700 Silver gray 4932514778471 137 1 pc.

₹ 4,769.00

2 Piece(s) 9 Day(s) or more Gray 5L 585 620 720 Silver gray 4932514778488 149 1 pc.

₹ 5,182.87

1 Piece(s) 9 Day(s) or more Gray 6L 605 640 740 Silver gray 4932514778495 161 1 pc.

₹ 4,355.13

1 Piece(s) 9 Day(s) or more Gray L 505 580 660 Silver gray 4932514778440 119 1 pc.

₹ 4,355.13

1 Piece(s) 15 Day(s) or more Gray LL 525 600 680 Silver gray 4932514778457 123 1 pc.

₹ 4,355.13

1 Piece(s) 9 Day(s) or more Gray M 485 570 640 Silver gray 4932514778433 115 1 pc.

₹ 4,355.13

1 Piece(s) 9 Day(s) or more Gray S 465 560 620 Silver gray 4932514778426 111 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Gray SS 445 550 600 Silver gray 4932514778419 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Gray 3L 545 600 700 Lake mist 4932514662787 127 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Gray 4L 565 600 700 Lake mist 4932514662794 137 1 pc.

₹ 4,769.00

2 Piece(s) 9 Day(s) or more Gray 5L 585 620 720 Lake mist 4932514662800 149 1 pc.

₹ 5,182.87

1 Piece(s) 14 Day(s) or more Gray 6L 605 640 740 Lake mist 4932514668055 161 1 pc.

₹ 4,355.13

1 Piece(s) 9 Day(s) or more Gray L 505 580 660 Lake mist 4932514662763 119 1 pc.

₹ 4,355.13

1 Piece(s) 9 Day(s) or more Gray LL 525 600 680 Lake mist 4932514662770 123 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Gray M 485 570 640 Lake mist 4932514662756 115 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Gray S 465 560 620 Lake mist 4932514662749 111 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Gray SS 445 550 600 Lake mist 4932514662732 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Blue 3L 545 600 700 Space blue 4932514662862 127 1 pc.

₹ 4,631.04

1 Piece(s) 15 Day(s) or more Blue 4L 565 600 700 Space blue 4932514662879 137 1 pc.

₹ 4,769.00

1 Piece(s) 15 Day(s) or more Blue 5L 585 620 720 Space blue 4932514662886 149 1 pc.

₹ 5,182.87

2 Piece(s) 9 Day(s) or more Blue 6L 605 640 740 Space blue 4932514668062 161 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Blue L 505 580 660 Space blue 4932514662848 119 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Blue LL 525 600 680 Space blue 4932514662855 123 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Blue M 485 570 640 Space blue 4932514662831 115 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Blue S 465 560 620 Space blue 4932514662824 111 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Blue SS 445 550 600 Space blue 4932514662817 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Navy Blue 3L 545 600 700 Deep navy 4932514662947 127 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Navy Blue 4L 565 600 700 Deep navy 4932514662954 137 1 pc.

₹ 4,769.00

1 Piece(s) 15 Day(s) or more Navy Blue 5L 585 620 720 Deep navy 4932514662961 149 1 pc.

₹ 5,182.87

1 Piece(s) 15 Day(s) or more Navy Blue 6L 605 640 740 Deep navy 4932514668079 161 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Navy Blue L 505 580 660 Deep navy 4932514662923 119 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Navy Blue LL 525 600 680 Deep navy 4932514662930 123 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Navy Blue M 485 570 640 Deep navy 4932514662916 115 1 pc.

₹ 4,355.13

2 Piece(s) 9 Day(s) or more Navy Blue S 465 560 620 Deep navy 4932514662909 111 1 pc.

₹ 4,355.13

1 Piece(s) 15 Day(s) or more Navy Blue SS 445 550 600 Deep navy 4932514662893 107 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1