(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-5460 Long-Sleeve Summer Blouson Jacket (5460-004-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,706.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5460-002-3L
5460-002-4L
5460-002-5L
5460-002-6L
5460-002-L
5460-002-LL
5460-002-M
5460-002-S
5460-002-SS
5460-004-3L
5460-004-4L
5460-004-5L
5460-004-6L
5460-004-L
5460-004-LL
5460-004-M
5460-004-S
5460-004-SS
5460-005-3L
5460-005-4L
5460-005-5L
5460-005-6L
5460-005-L
5460-005-LL
5460-005-M
5460-005-S
5460-005-SS
5460-006-3L
5460-006-4L
5460-006-5L
5460-006-6L
5460-006-L
5460-006-LL
5460-006-M
5460-006-S
5460-006-SS
5460-008-3L
5460-008-4L
5460-008-5L
5460-008-6L
5460-008-L
5460-008-LL
5460-008-M
5460-008-S
5460-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Brown 3L 530 600 730 Beige 4932514780504 126 1 pc.

₹ 3,982.76

2 Piece(s) 9 Day(s) or more Brown 4L 550 600 730 Beige 4932514780511 133 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more Brown 5L 570 600 730 Beige 4932514780528 141 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Brown 6L 590 600 730 Beige 4932514780535 151 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Brown L 490 580 670 Beige 4932514780481 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Brown LL 510 600 700 Beige 4932514780498 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Brown M 470 560 640 Beige 4932514780474 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Brown S 450 540 620 Beige 4932514780467 108 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Brown SS 420 520 600 Beige 4932514780450 104 1 pc.

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Gray 3L 530 600 730 Silver gray 4932514780597 126 1 pc.

₹ 3,982.76

2 Piece(s) 9 Day(s) or more Gray 4L 550 600 730 Silver gray 4932514780603 133 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more Gray 5L 570 600 730 Silver gray 4932514780610 141 1 pc.

₹ 4,534.60

1 Piece(s) 9 Day(s) or more Gray 6L 590 600 730 Silver gray 4932514780627 151 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray L 490 580 670 Silver gray 4932514780573 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray LL 510 600 700 Silver gray 4932514780580 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray M 470 560 640 Silver gray 4932514780566 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray S 450 540 620 Silver gray 4932514780559 108 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray SS 420 520 600 Silver gray 4932514780542 104 1 pc.

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Green 3L 530 600 730 Earth green 4932514780689 126 1 pc.

₹ 3,982.76

2 Piece(s) 9 Day(s) or more Green 4L 550 600 730 Earth green 4932514780696 133 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more Green 5L 570 600 730 Earth green 4932514780702 141 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Green 6L 590 600 730 Earth green 4932514780719 151 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green L 490 580 670 Earth green 4932514780665 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green LL 510 600 700 Earth green 4932514780672 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green M 470 560 640 Earth green 4932514780658 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green S 450 540 620 Earth green 4932514780641 108 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green SS 420 520 600 Earth green 4932514780634 104 1 pc.

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Blue 3L 530 600 730 Blue 4932514780771 126 1 pc.

₹ 3,982.76

2 Piece(s) 9 Day(s) or more Blue 4L 550 600 730 Blue 4932514780788 133 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more Blue 5L 570 600 730 Blue 4932514780795 141 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Blue 6L 590 600 730 Blue 4932514780801 151 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue L 490 580 670 Blue 4932514780757 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue LL 510 600 700 Blue 4932514780764 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue M 470 560 640 Blue 4932514780740 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue S 450 540 620 Blue 4932514780733 108 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue SS 420 520 600 Blue 4932514780726 104 1 pc.

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 600 730 Navy 4932514780863 126 1 pc.

₹ 3,982.76

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 600 730 Navy 4932514780870 133 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 600 730 Navy 4932514780887 141 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Navy Blue 6L 590 600 730 Navy 4932514780894 151 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Navy Blue L 490 580 670 Navy 4932514780849 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 600 700 Navy 4932514780856 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Navy Blue M 470 560 640 Navy 4932514780832 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Navy Blue S 450 540 620 Navy 4932514780825 108 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Navy Blue SS 420 520 600 Navy 4932514780818 104 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Light twill (65% polyester, 35% cotton)
  • Button 1
    Metal
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· A simple, timeless style that delivers exceptional comfort.
· Comfortable work clothes with distinctive storage compartments and a mesh design that allows air to pass through.
· Anti-static
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: metal
· Zipper: Vislon (slider: metal)

Part Number
5460-002-3L
5460-002-4L
5460-002-5L
5460-002-6L
5460-002-L
5460-002-LL
5460-002-M
5460-002-S
5460-002-SS
5460-004-3L
5460-004-4L
5460-004-5L
5460-004-6L
5460-004-L
5460-004-LL
5460-004-M
5460-004-S
5460-004-SS
5460-005-3L
5460-005-4L
5460-005-5L
5460-005-6L
5460-005-L
5460-005-LL
5460-005-M
5460-005-S
5460-005-SS
5460-006-3L
5460-006-4L
5460-006-5L
5460-006-6L
5460-006-L
5460-006-LL
5460-006-M
5460-006-S
5460-006-SS
5460-008-3L
5460-008-4L
5460-008-5L
5460-008-6L
5460-008-L
5460-008-LL
5460-008-M
5460-008-S
5460-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Brown 3L 530 600 730 Beige 4932514780504 126 1 pc.

₹ 3,982.76

2 Piece(s) 9 Day(s) or more Brown 4L 550 600 730 Beige 4932514780511 133 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more Brown 5L 570 600 730 Beige 4932514780528 141 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Brown 6L 590 600 730 Beige 4932514780535 151 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Brown L 490 580 670 Beige 4932514780481 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Brown LL 510 600 700 Beige 4932514780498 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Brown M 470 560 640 Beige 4932514780474 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Brown S 450 540 620 Beige 4932514780467 108 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Brown SS 420 520 600 Beige 4932514780450 104 1 pc.

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Gray 3L 530 600 730 Silver gray 4932514780597 126 1 pc.

₹ 3,982.76

2 Piece(s) 9 Day(s) or more Gray 4L 550 600 730 Silver gray 4932514780603 133 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more Gray 5L 570 600 730 Silver gray 4932514780610 141 1 pc.

₹ 4,534.60

1 Piece(s) 9 Day(s) or more Gray 6L 590 600 730 Silver gray 4932514780627 151 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray L 490 580 670 Silver gray 4932514780573 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray LL 510 600 700 Silver gray 4932514780580 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray M 470 560 640 Silver gray 4932514780566 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray S 450 540 620 Silver gray 4932514780559 108 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray SS 420 520 600 Silver gray 4932514780542 104 1 pc.

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Green 3L 530 600 730 Earth green 4932514780689 126 1 pc.

₹ 3,982.76

2 Piece(s) 9 Day(s) or more Green 4L 550 600 730 Earth green 4932514780696 133 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more Green 5L 570 600 730 Earth green 4932514780702 141 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Green 6L 590 600 730 Earth green 4932514780719 151 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green L 490 580 670 Earth green 4932514780665 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green LL 510 600 700 Earth green 4932514780672 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green M 470 560 640 Earth green 4932514780658 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green S 450 540 620 Earth green 4932514780641 108 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green SS 420 520 600 Earth green 4932514780634 104 1 pc.

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Blue 3L 530 600 730 Blue 4932514780771 126 1 pc.

₹ 3,982.76

2 Piece(s) 9 Day(s) or more Blue 4L 550 600 730 Blue 4932514780788 133 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more Blue 5L 570 600 730 Blue 4932514780795 141 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Blue 6L 590 600 730 Blue 4932514780801 151 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue L 490 580 670 Blue 4932514780757 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue LL 510 600 700 Blue 4932514780764 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue M 470 560 640 Blue 4932514780740 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue S 450 540 620 Blue 4932514780733 108 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue SS 420 520 600 Blue 4932514780726 104 1 pc.

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 600 730 Navy 4932514780863 126 1 pc.

₹ 3,982.76

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 600 730 Navy 4932514780870 133 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 600 730 Navy 4932514780887 141 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Navy Blue 6L 590 600 730 Navy 4932514780894 151 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Navy Blue L 490 580 670 Navy 4932514780849 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 600 700 Navy 4932514780856 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Navy Blue M 470 560 640 Navy 4932514780832 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Navy Blue S 450 540 620 Navy 4932514780825 108 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Navy Blue SS 420 520 600 Navy 4932514780818 104 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon