(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-5570 Long-Sleeve Summer Blouson Jacket (Color)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,243.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5570-009-M
5570-009-S
5570-009-SS
5570-076-3L
5570-076-4L
5570-076-5L
5570-076-6L
5570-076-L
5570-076-LL
5570-076-M
5570-076-S
5570-076-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Red M 450 560 630 Wine red × ivory 4932514800264 118 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Red S 430 550 610 Wine red × ivory 4932514800257 114 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Red SS 410 550 590 Wine red × ivory 4932514800240 110 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Violet 3L 510 590 690 Mist violet × deep navy 4932514800387 130 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Violet 4L 530 590 690 Mist violet × deep navy 4932514800394 140 1 pc.

₹ 4,657.82

2 Piece(s) 14 Day(s) or more Violet 5L 550 610 710 Mist violet × deep navy 4932514800400 150 1 pc.

₹ 5,071.69

2 Piece(s) 14 Day(s) or more Violet 6L 570 630 730 Mist violet × deep navy 4932514800417 160 1 pc.

₹ 4,243.95

2 Piece(s) 14 Day(s) or more Violet L 470 570 650 Mist violet × deep navy 4932514800363 122 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Violet LL 490 580 670 Mist violet × deep navy 4932514800370 126 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Violet M 450 560 630 Mist violet × deep navy 4932514800356 118 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Violet S 430 550 610 Mist violet × deep navy 4932514800349 114 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Violet SS 410 550 590 Mist violet × deep navy 4932514800332 110 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Fabric: AFTERPET light twill (65% polyester, 35% cotton) / 55% recycled polyester
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· An evolution to the 3D MobinCut, in pursuit of ease of movement of the arms and shoulders.
· Environmentally friendly materials and a safety-conscious design
· Anti-static
· Fabric: AFTERPET light twill (65% polyester, 35% cotton) / 55% recycled polyester
· Buttons: plastic
· Zipper: Vislon (slider: plastic)

Part Number
5570-009-M
5570-009-S
5570-009-SS
5570-076-3L
5570-076-4L
5570-076-5L
5570-076-6L
5570-076-L
5570-076-LL
5570-076-M
5570-076-S
5570-076-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Red M 450 560 630 Wine red × ivory 4932514800264 118 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Red S 430 550 610 Wine red × ivory 4932514800257 114 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Red SS 410 550 590 Wine red × ivory 4932514800240 110 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Violet 3L 510 590 690 Mist violet × deep navy 4932514800387 130 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Violet 4L 530 590 690 Mist violet × deep navy 4932514800394 140 1 pc.

₹ 4,657.82

2 Piece(s) 14 Day(s) or more Violet 5L 550 610 710 Mist violet × deep navy 4932514800400 150 1 pc.

₹ 5,071.69

2 Piece(s) 14 Day(s) or more Violet 6L 570 630 730 Mist violet × deep navy 4932514800417 160 1 pc.

₹ 4,243.95

2 Piece(s) 14 Day(s) or more Violet L 470 570 650 Mist violet × deep navy 4932514800363 122 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Violet LL 490 580 670 Mist violet × deep navy 4932514800370 126 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Violet M 450 560 630 Mist violet × deep navy 4932514800356 118 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Violet S 430 550 610 Mist violet × deep navy 4932514800349 114 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Violet SS 410 550 590 Mist violet × deep navy 4932514800332 110 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2