(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-562 7650 Long-Sleeve Summer Jumper (562-002-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,209.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
562-002-3L
562-002-4L
562-002-5L
562-002-6L
562-002-L
562-002-LL
562-002-M
562-002-S
562-002-SS
562-004-3L
562-004-4L
562-004-5L
562-004-6L
562-004-L
562-004-LL
562-004-M
562-004-S
562-004-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,347.89

2 Piece(s) 9 Day(s) or more Brown 3L 500 590 680 Khaki 4932514264226 120 1 pc.

₹ 3,485.85

2 Piece(s) 9 Day(s) or more Brown 4L 540 610 700 Khaki 4932514264233 135 1 pc.

₹ 3,623.82

2 Piece(s) 9 Day(s) or more Brown 5L 560 640 720 Khaki 4932514264240 140 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Brown 6L 580 670 740 Khaki 4932514667256 155 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Brown L 460 570 650 Khaki 4932514264202 110 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Brown LL 480 590 680 Khaki 4932514264219 115 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Brown M 440 550 620 Khaki 4932514264196 105 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Brown S 420 530 590 Khaki 4932514264189 100 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Brown SS 410 530 570 Khaki 4932514669786 98 1 pc.

₹ 3,347.89

2 Piece(s) 9 Day(s) or more Gray 3L 500 590 680 Gray 4932514264295 120 1 pc.

₹ 3,485.85

2 Piece(s) 9 Day(s) or more Gray 4L 540 610 700 Gray 4932514264301 135 1 pc.

₹ 3,623.82

2 Piece(s) 9 Day(s) or more Gray 5L 560 640 720 Gray 4932514264318 140 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Gray 6L 580 670 740 Gray 4932514667263 155 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray L 460 570 650 Gray 4932514264271 110 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray LL 480 590 680 Gray 4932514264288 115 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray M 440 550 620 Gray 4932514264264 105 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray S 420 530 590 Gray 4932514264257 100 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray SS 410 530 570 Gray 4932514669793 98 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    Light twill 100% cotton
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· Timeless vintage design.
· Uses extremely durable cotton material that is gentle on the skin.
· Fabric: light twill 100% cotton
· Buttons: button with thread

Part Number
562-002-3L
562-002-4L
562-002-5L
562-002-6L
562-002-L
562-002-LL
562-002-M
562-002-S
562-002-SS
562-004-3L
562-004-4L
562-004-5L
562-004-6L
562-004-L
562-004-LL
562-004-M
562-004-S
562-004-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,347.89

2 Piece(s) 9 Day(s) or more Brown 3L 500 590 680 Khaki 4932514264226 120 1 pc.

₹ 3,485.85

2 Piece(s) 9 Day(s) or more Brown 4L 540 610 700 Khaki 4932514264233 135 1 pc.

₹ 3,623.82

2 Piece(s) 9 Day(s) or more Brown 5L 560 640 720 Khaki 4932514264240 140 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Brown 6L 580 670 740 Khaki 4932514667256 155 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Brown L 460 570 650 Khaki 4932514264202 110 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Brown LL 480 590 680 Khaki 4932514264219 115 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Brown M 440 550 620 Khaki 4932514264196 105 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Brown S 420 530 590 Khaki 4932514264189 100 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Brown SS 410 530 570 Khaki 4932514669786 98 1 pc.

₹ 3,347.89

2 Piece(s) 9 Day(s) or more Gray 3L 500 590 680 Gray 4932514264295 120 1 pc.

₹ 3,485.85

2 Piece(s) 9 Day(s) or more Gray 4L 540 610 700 Gray 4932514264301 135 1 pc.

₹ 3,623.82

2 Piece(s) 9 Day(s) or more Gray 5L 560 640 720 Gray 4932514264318 140 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Gray 6L 580 670 740 Gray 4932514667263 155 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray L 460 570 650 Gray 4932514264271 110 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray LL 480 590 680 Gray 4932514264288 115 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray M 440 550 620 Gray 4932514264264 105 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray S 420 530 590 Gray 4932514264257 100 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray SS 410 530 570 Gray 4932514669793 98 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon