(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-5660 Long-Sleeve Summer Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,251.45 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5660-003-3L
5660-003-4L
5660-003-5L
5660-003-6L
5660-003-L
5660-003-LL
5660-003-M
5660-003-S
5660-003-SS
5660-005-3L
5660-005-4L
5660-005-5L
5660-005-6L
5660-005-L
5660-005-LL
5660-005-M
5660-005-S
5660-005-SS
5660-008-3L
5660-008-4L
5660-008-5L
5660-008-6L
5660-008-L
5660-008-LL
5660-008-M
5660-008-S
5660-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,389.42

2 Piece(s) 9 Day(s) or more Gray 3L 530 600 730 Silver gray 4524851016844 126 1 pc.

₹ 3,527.38

2 Piece(s) 9 Day(s) or more Gray 4L 550 600 730 Silver gray 4524851016851 135 1 pc.

₹ 3,665.33

2 Piece(s) 14 Day(s) or more Gray 5L 570 600 730 Silver gray 4524851016868 144 1 pc.

₹ 4,079.20

2 Piece(s) 9 Day(s) or more Gray 6L 590 600 730 Silver gray 4524851016875 153 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Gray L 490 580 670 Silver gray 4524851016820 118 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Gray LL 510 600 700 Silver gray 4524851016837 122 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Gray M 470 560 640 Silver gray 4524851016813 114 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Gray S 460 535 620 Silver gray 4524851016806 110 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Gray SS 450 515 600 Silver gray 4524851016790 106 1 pc.

₹ 3,389.42

2 Piece(s) 9 Day(s) or more Green 3L 530 600 730 Earth green 4524851016936 126 1 pc.

₹ 3,527.38

2 Piece(s) 9 Day(s) or more Green 4L 550 600 730 Earth green 4524851016943 135 1 pc.

₹ 3,665.33

2 Piece(s) 9 Day(s) or more Green 5L 570 600 730 Earth green 4524851016950 144 1 pc.

₹ 4,079.20

1 Piece(s) 9 Day(s) or more Green 6L 590 600 730 Earth green 4524851016967 153 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Green L 490 580 670 Earth green 4524851016912 118 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Green LL 510 600 700 Earth green 4524851016929 122 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Green M 470 560 640 Earth green 4524851016905 114 1 pc.

₹ 3,251.45

1 Piece(s) 9 Day(s) or more Green S 460 535 620 Earth green 4524851016899 110 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Green SS 450 515 600 Earth green 4524851016882 106 1 pc.

₹ 3,389.42

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 600 730 Navy 4524851017032 126 1 pc.

₹ 3,527.38

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 600 730 Navy 4524851017049 135 1 pc.

₹ 3,665.33

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 600 730 Navy 4524851017056 144 1 pc.

₹ 4,079.20

2 Piece(s) 9 Day(s) or more Navy Blue 6L 590 600 730 Navy 4524851017063 153 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Navy Blue L 490 580 670 Navy 4524851017018 118 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 600 700 Navy 4524851017025 122 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Navy Blue M 470 560 640 Navy 4524851016998 114 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Navy Blue S 460 535 620 Navy 4524851016981 110 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Navy Blue SS 450 515 600 Navy 4524851016974 106 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Light twill (65% polyester, 35% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Plastic
  • Contents
    1 pc.

Product Description

[Features]
· The simple design and versatile materials are suitable for any work setting.
· High quality and excellent cost performance.
· Anti-static
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: plastic
· Zipper: plastic (slider: metal)

Part Number
5660-003-3L
5660-003-4L
5660-003-5L
5660-003-6L
5660-003-L
5660-003-LL
5660-003-M
5660-003-S
5660-003-SS
5660-005-3L
5660-005-4L
5660-005-5L
5660-005-6L
5660-005-L
5660-005-LL
5660-005-M
5660-005-S
5660-005-SS
5660-008-3L
5660-008-4L
5660-008-5L
5660-008-6L
5660-008-L
5660-008-LL
5660-008-M
5660-008-S
5660-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,389.42

2 Piece(s) 9 Day(s) or more Gray 3L 530 600 730 Silver gray 4524851016844 126 1 pc.

₹ 3,527.38

2 Piece(s) 9 Day(s) or more Gray 4L 550 600 730 Silver gray 4524851016851 135 1 pc.

₹ 3,665.33

2 Piece(s) 14 Day(s) or more Gray 5L 570 600 730 Silver gray 4524851016868 144 1 pc.

₹ 4,079.20

2 Piece(s) 9 Day(s) or more Gray 6L 590 600 730 Silver gray 4524851016875 153 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Gray L 490 580 670 Silver gray 4524851016820 118 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Gray LL 510 600 700 Silver gray 4524851016837 122 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Gray M 470 560 640 Silver gray 4524851016813 114 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Gray S 460 535 620 Silver gray 4524851016806 110 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Gray SS 450 515 600 Silver gray 4524851016790 106 1 pc.

₹ 3,389.42

2 Piece(s) 9 Day(s) or more Green 3L 530 600 730 Earth green 4524851016936 126 1 pc.

₹ 3,527.38

2 Piece(s) 9 Day(s) or more Green 4L 550 600 730 Earth green 4524851016943 135 1 pc.

₹ 3,665.33

2 Piece(s) 9 Day(s) or more Green 5L 570 600 730 Earth green 4524851016950 144 1 pc.

₹ 4,079.20

1 Piece(s) 9 Day(s) or more Green 6L 590 600 730 Earth green 4524851016967 153 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Green L 490 580 670 Earth green 4524851016912 118 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Green LL 510 600 700 Earth green 4524851016929 122 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Green M 470 560 640 Earth green 4524851016905 114 1 pc.

₹ 3,251.45

1 Piece(s) 9 Day(s) or more Green S 460 535 620 Earth green 4524851016899 110 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Green SS 450 515 600 Earth green 4524851016882 106 1 pc.

₹ 3,389.42

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 600 730 Navy 4524851017032 126 1 pc.

₹ 3,527.38

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 600 730 Navy 4524851017049 135 1 pc.

₹ 3,665.33

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 600 730 Navy 4524851017056 144 1 pc.

₹ 4,079.20

2 Piece(s) 9 Day(s) or more Navy Blue 6L 590 600 730 Navy 4524851017063 153 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Navy Blue L 490 580 670 Navy 4524851017018 118 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 600 700 Navy 4524851017025 122 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Navy Blue M 470 560 640 Navy 4524851016998 114 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Navy Blue S 460 535 620 Navy 4524851016981 110 1 pc.

₹ 3,251.45

2 Piece(s) 9 Day(s) or more Navy Blue SS 450 515 600 Navy 4524851016974 106 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon