(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-590 Long-Sleeve Summer Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,706.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
590-002-3L
590-002-4L
590-002-5L
590-002-L
590-002-LL
590-002-M
590-002-S
590-002-SS
590-004-3L
590-004-4L
590-004-5L
590-004-L
590-004-LL
590-004-M
590-004-S
590-004-SS
590-005-3L
590-005-4L
590-005-5L
590-005-L
590-005-LL
590-005-M
590-005-S
590-005-SS
590-006-3L
590-006-4L
590-006-5L
590-006-L
590-006-LL
590-006-M
590-006-S
590-006-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,844.82

2 Piece(s) 9 Day(s) or more White 3L 530 610 700 Beige 4932514240299 128 1 pc.

₹ 3,982.76

1 Piece(s) 9 Day(s) or more White 4L 550 620 700 Beige 4932514240305 138 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more White 5L 570 630 720 Beige 4932514240312 150 1 pc.

₹ 3,706.85

1 Piece(s) 9 Day(s) or more White L 490 590 660 Beige 4932514240275 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more White LL 510 610 680 Beige 4932514240282 124 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more White M 470 580 640 Beige 4932514240268 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more White S 450 570 620 Beige 4932514240251 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more White SS 430 570 600 Beige 4932514718668 108 1 pc.

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Gray 3L 530 610 700 Gray 4932514240367 128 1 pc.

₹ 3,982.76

2 Piece(s) 9 Day(s) or more Gray 4L 550 620 700 Gray 4932514240374 138 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more Gray 5L 570 630 720 Gray 4932514240381 150 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray L 490 590 660 Gray 4932514240343 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray LL 510 610 680 Gray 4932514240350 124 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray M 470 580 640 Gray 4932514240336 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray S 450 570 620 Gray 4932514240329 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray SS 430 570 600 Gray 4932514718675 108 1 pc.

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Green 3L 530 610 700 Earth green 4932514240435 128 1 pc.

₹ 3,982.76

2 Piece(s) 9 Day(s) or more Green 4L 550 620 700 Earth green 4932514240442 138 1 pc.

₹ 4,120.73

1 Piece(s) 9 Day(s) or more Green 5L 570 630 720 Earth green 4932514240459 150 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green L 490 590 660 Earth green 4932514240411 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green LL 510 610 680 Earth green 4932514240428 124 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green M 470 580 640 Earth green 4932514240404 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green S 450 570 620 Earth green 4932514240398 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green SS 430 570 600 Earth green 4932514718682 108 1 pc.

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Blue 3L 530 610 700 Blue 4932514240503 128 1 pc.

₹ 3,982.76

2 Piece(s) 14 Day(s) or more Blue 4L 550 620 700 Blue 4932514240510 138 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more Blue 5L 570 630 720 Blue 4932514240527 150 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue L 490 590 660 Blue 4932514240480 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue LL 510 610 680 Blue 4932514240497 124 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue M 470 580 640 Blue 4932514240473 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue S 450 570 620 Blue 4932514240466 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue SS 430 570 600 Blue 4932514718699 108 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Light twill (65% polyester, 35% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· A simple and timeless standard item that combines the texture of cotton with the strength of polyester.
· This product conforms to JIS T8118.
· Anti-static
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: plastic)

Part Number
590-002-3L
590-002-4L
590-002-5L
590-002-L
590-002-LL
590-002-M
590-002-S
590-002-SS
590-004-3L
590-004-4L
590-004-5L
590-004-L
590-004-LL
590-004-M
590-004-S
590-004-SS
590-005-3L
590-005-4L
590-005-5L
590-005-L
590-005-LL
590-005-M
590-005-S
590-005-SS
590-006-3L
590-006-4L
590-006-5L
590-006-L
590-006-LL
590-006-M
590-006-S
590-006-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,844.82

2 Piece(s) 9 Day(s) or more White 3L 530 610 700 Beige 4932514240299 128 1 pc.

₹ 3,982.76

1 Piece(s) 9 Day(s) or more White 4L 550 620 700 Beige 4932514240305 138 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more White 5L 570 630 720 Beige 4932514240312 150 1 pc.

₹ 3,706.85

1 Piece(s) 9 Day(s) or more White L 490 590 660 Beige 4932514240275 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more White LL 510 610 680 Beige 4932514240282 124 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more White M 470 580 640 Beige 4932514240268 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more White S 450 570 620 Beige 4932514240251 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more White SS 430 570 600 Beige 4932514718668 108 1 pc.

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Gray 3L 530 610 700 Gray 4932514240367 128 1 pc.

₹ 3,982.76

2 Piece(s) 9 Day(s) or more Gray 4L 550 620 700 Gray 4932514240374 138 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more Gray 5L 570 630 720 Gray 4932514240381 150 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray L 490 590 660 Gray 4932514240343 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray LL 510 610 680 Gray 4932514240350 124 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray M 470 580 640 Gray 4932514240336 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray S 450 570 620 Gray 4932514240329 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Gray SS 430 570 600 Gray 4932514718675 108 1 pc.

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Green 3L 530 610 700 Earth green 4932514240435 128 1 pc.

₹ 3,982.76

2 Piece(s) 9 Day(s) or more Green 4L 550 620 700 Earth green 4932514240442 138 1 pc.

₹ 4,120.73

1 Piece(s) 9 Day(s) or more Green 5L 570 630 720 Earth green 4932514240459 150 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green L 490 590 660 Earth green 4932514240411 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green LL 510 610 680 Earth green 4932514240428 124 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green M 470 580 640 Earth green 4932514240404 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green S 450 570 620 Earth green 4932514240398 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Green SS 430 570 600 Earth green 4932514718682 108 1 pc.

₹ 3,844.82

2 Piece(s) 9 Day(s) or more Blue 3L 530 610 700 Blue 4932514240503 128 1 pc.

₹ 3,982.76

2 Piece(s) 14 Day(s) or more Blue 4L 550 620 700 Blue 4932514240510 138 1 pc.

₹ 4,120.73

2 Piece(s) 9 Day(s) or more Blue 5L 570 630 720 Blue 4932514240527 150 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue L 490 590 660 Blue 4932514240480 120 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue LL 510 610 680 Blue 4932514240497 124 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue M 470 580 640 Blue 4932514240473 116 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue S 450 570 620 Blue 4932514240466 112 1 pc.

₹ 3,706.85

2 Piece(s) 9 Day(s) or more Blue SS 430 570 600 Blue 4932514718699 108 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon