(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-60610 Ladies' Long-Sleeve Blouson Jacket (60610-003-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,740.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
60610-003-3L
60610-003-4L
60610-003-5L
60610-003-L
60610-003-LL
60610-003-M
60610-003-S
60610-008-3L
60610-008-4L
60610-008-5L
60610-008-L
60610-008-LL
60610-008-M
60610-008-S
60610-010-3L
60610-010-4L
60610-010-5L
60610-010-L
60610-010-LL
60610-010-M
60610-010-S
60610-024-3L
60610-024-4L
60610-024-5L
60610-024-L
60610-024-LL
60610-024-M
60610-024-S
60610-025-3L
60610-025-4L
60610-025-5L
60610-025-L
60610-025-LL
60610-025-M
60610-025-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,878.82

1 Piece(s) 9 Day(s) or more Gray 3L 430 580 630 Silver gray 4548413791765 112 1 pc.

₹ 5,016.78

1 Piece(s) 9 Day(s) or more Gray 4L 440 580 630 Silver gray 4548413791772 118 1 pc.

₹ 5,154.75

1 Piece(s) 9 Day(s) or more Gray 5L 450 580 630 Silver gray 4548413791789 124 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Gray L 410 570 620 Silver gray 4548413791741 104 1 pc.

₹ 4,740.87

1 Piece(s) 9 Day(s) or more Gray LL 420 580 630 Silver gray 4548413791758 108 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Gray M 400 560 620 Silver gray 4548413791734 100 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Gray S 390 550 610 Silver gray 4548413791727 94 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Navy Blue 3L 430 580 630 Navy 4548413791833 112 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Navy Blue 4L 440 580 630 Navy 4548413791840 118 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Navy Blue 5L 450 580 630 Navy 4548413791857 124 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue L 410 570 620 Navy 4548413791819 104 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue LL 420 580 630 Navy 4548413791826 108 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue M 400 560 620 Navy 4548413791802 100 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue S 390 550 610 Navy 4548413791796 94 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Black 3L 430 580 630 Khaki black 4548413791901 112 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Black 4L 440 580 630 Khaki black 4548413791918 118 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Black 5L 450 580 630 Khaki black 4548413791925 124 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black L 410 570 620 Khaki black 4548413791888 104 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black LL 420 580 630 Khaki black 4548413791895 108 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black M 400 560 620 Khaki black 4548413791871 100 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black S 390 550 610 Khaki black 4548413791864 94 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Brown 3L 430 580 630 Mocha 4548413791970 112 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Brown 4L 440 580 630 Mocha 4548413791987 118 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Brown 5L 450 580 630 Mocha 4548413791994 124 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown L 410 570 620 Mocha 4548413791956 104 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown LL 420 580 630 Mocha 4548413791963 108 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown M 400 560 620 Mocha 4548413791949 100 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown S 390 550 610 Mocha 4548413791932 94 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Brown 3L 430 580 630 Khaki 4548413792045 112 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Brown 4L 440 580 630 Khaki 4548413792052 118 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Brown 5L 450 580 630 Khaki 4548413792069 124 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown L 410 570 620 Khaki 4548413792021 104 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown LL 420 580 630 Khaki 4548413792038 108 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown M 400 560 620 Khaki 4548413792014 100 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown S 390 550 610 Khaki 4548413792007 94 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • Material
    Airlet herringbone (80% polyester, 20% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· Uses stretch material.
· Easy to move around in despite the slender silhouette.
· Anti-static, moisture-wicking, lightweight material
· Fabric: airlet herringbone (80% polyester, 20% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: metal)

Part Number
60610-003-3L
60610-003-4L
60610-003-5L
60610-003-L
60610-003-LL
60610-003-M
60610-003-S
60610-008-3L
60610-008-4L
60610-008-5L
60610-008-L
60610-008-LL
60610-008-M
60610-008-S
60610-010-3L
60610-010-4L
60610-010-5L
60610-010-L
60610-010-LL
60610-010-M
60610-010-S
60610-024-3L
60610-024-4L
60610-024-5L
60610-024-L
60610-024-LL
60610-024-M
60610-024-S
60610-025-3L
60610-025-4L
60610-025-5L
60610-025-L
60610-025-LL
60610-025-M
60610-025-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,878.82

1 Piece(s) 9 Day(s) or more Gray 3L 430 580 630 Silver gray 4548413791765 112 1 pc.

₹ 5,016.78

1 Piece(s) 9 Day(s) or more Gray 4L 440 580 630 Silver gray 4548413791772 118 1 pc.

₹ 5,154.75

1 Piece(s) 9 Day(s) or more Gray 5L 450 580 630 Silver gray 4548413791789 124 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Gray L 410 570 620 Silver gray 4548413791741 104 1 pc.

₹ 4,740.87

1 Piece(s) 9 Day(s) or more Gray LL 420 580 630 Silver gray 4548413791758 108 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Gray M 400 560 620 Silver gray 4548413791734 100 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Gray S 390 550 610 Silver gray 4548413791727 94 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Navy Blue 3L 430 580 630 Navy 4548413791833 112 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Navy Blue 4L 440 580 630 Navy 4548413791840 118 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Navy Blue 5L 450 580 630 Navy 4548413791857 124 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue L 410 570 620 Navy 4548413791819 104 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue LL 420 580 630 Navy 4548413791826 108 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue M 400 560 620 Navy 4548413791802 100 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue S 390 550 610 Navy 4548413791796 94 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Black 3L 430 580 630 Khaki black 4548413791901 112 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Black 4L 440 580 630 Khaki black 4548413791918 118 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Black 5L 450 580 630 Khaki black 4548413791925 124 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black L 410 570 620 Khaki black 4548413791888 104 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black LL 420 580 630 Khaki black 4548413791895 108 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black M 400 560 620 Khaki black 4548413791871 100 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black S 390 550 610 Khaki black 4548413791864 94 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Brown 3L 430 580 630 Mocha 4548413791970 112 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Brown 4L 440 580 630 Mocha 4548413791987 118 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Brown 5L 450 580 630 Mocha 4548413791994 124 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown L 410 570 620 Mocha 4548413791956 104 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown LL 420 580 630 Mocha 4548413791963 108 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown M 400 560 620 Mocha 4548413791949 100 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown S 390 550 610 Mocha 4548413791932 94 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Brown 3L 430 580 630 Khaki 4548413792045 112 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Brown 4L 440 580 630 Khaki 4548413792052 118 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Brown 5L 450 580 630 Khaki 4548413792069 124 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown L 410 570 620 Khaki 4548413792021 104 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown LL 420 580 630 Khaki 4548413792038 108 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown M 400 560 620 Khaki 4548413792014 100 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown S 390 550 610 Khaki 4548413792007 94 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon