(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-60701 Long-Sleeve Blouson Jacket (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,493.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
60701-003-3L
60701-003-4L
60701-003-6L
60701-003-L
60701-003-LL
60701-003-M
60701-003-S
60701-003-SS
60701-014-3L
60701-014-4L
60701-014-5L
60701-014-6L
60701-014-L
60701-014-M
60701-014-S
60701-014-SS
60701-018-3L
60701-018-4L
60701-018-5L
60701-018-6L
60701-018-L
60701-018-LL
60701-018-M
60701-018-S
60701-018-SS
60701-025-4L
60701-025-5L
60701-025-6L
60701-025-L
60701-025-LL
60701-025-M
60701-025-S
60701-025-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Gray 3L 530 620 690 Silver gray 4548413788864 125 1 pc.

₹ 4,769.00

2 Piece(s) 9 Day(s) or more Gray 4L 550 630 710 Silver gray 4548413788871 129 1 pc.

₹ 5,320.82

2 Piece(s) 14 Day(s) or more Gray 6L 610 630 710 Silver gray 4548413788895 149 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Gray L 490 600 650 Silver gray 4548413788840 117 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Gray LL 510 610 670 Silver gray 4548413788857 121 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Gray M 470 580 630 Silver gray 4548413788833 113 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Gray S 440 550 600 Silver gray 4548413788826 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Gray SS 410 530 580 Silver gray 4548413788819 101 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Black 3L 530 620 690 Charcoal 4548413788956 125 1 pc.

₹ 4,769.00

2 Piece(s) 9 Day(s) or more Black 4L 550 630 710 Charcoal 4548413788963 129 1 pc.

₹ 4,906.95

2 Piece(s) 9 Day(s) or more Black 5L 580 630 710 Charcoal 4548413788970 139 1 pc.

₹ 5,320.82

2 Piece(s) 14 Day(s) or more Black 6L 610 630 710 Charcoal 4548413788987 149 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Black L 490 600 650 Charcoal 4548413788932 117 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Black M 470 580 630 Charcoal 4548413788925 113 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Black S 440 550 600 Charcoal 4548413788918 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Black SS 410 530 580 Charcoal 4548413788901 101 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 620 690 Deep navy 4548413789045 125 1 pc.

₹ 4,769.00

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 630 710 Deep navy 4548413789052 129 1 pc.

₹ 4,906.95

1 Piece(s) 15 Day(s) or more Navy Blue 5L 580 630 710 Deep navy 4548413789069 139 1 pc.

₹ 5,320.82

2 Piece(s) 9 Day(s) or more Navy Blue 6L 610 630 710 Deep navy 4548413789076 149 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Navy Blue L 490 600 650 Deep navy 4548413789021 117 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 610 670 Deep navy 4548413789038 121 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Navy Blue M 470 580 630 Deep navy 4548413789014 113 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Navy Blue S 440 550 600 Deep navy 4548413789007 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Navy Blue SS 410 530 580 Deep navy 4548413788994 101 1 pc.

₹ 4,769.00

2 Piece(s) 9 Day(s) or more Brown 4L 550 630 710 Khaki 4548413789144 129 1 pc.

₹ 4,906.95

2 Piece(s) 9 Day(s) or more Brown 5L 580 630 710 Khaki 4548413789151 139 1 pc.

₹ 5,320.82

2 Piece(s) 9 Day(s) or more Brown 6L 610 630 710 Khaki 4548413789168 149 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Brown L 490 600 650 Khaki 4548413789113 117 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Brown LL 510 610 670 Khaki 4548413789120 121 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Brown M 470 580 630 Khaki 4548413789106 113 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Brown S 440 550 600 Khaki 4548413789090 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Brown SS 410 530 580 Khaki 4548413789083 101 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Material
    Broken twill 100% cotton
  • Button 1
    Metal
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· Made from a cotton fabric so comfortable you will want to wear it forever.
· A new twist on a classic model with excellent durability and practicality.
· Anti-static
· Fabric: broken twill 100% cotton
· Buttons: metal
· Zipper: metal (slider: metal)

Part Number
60701-003-3L
60701-003-4L
60701-003-6L
60701-003-L
60701-003-LL
60701-003-M
60701-003-S
60701-003-SS
60701-014-3L
60701-014-4L
60701-014-5L
60701-014-6L
60701-014-L
60701-014-M
60701-014-S
60701-014-SS
60701-018-3L
60701-018-4L
60701-018-5L
60701-018-6L
60701-018-L
60701-018-LL
60701-018-M
60701-018-S
60701-018-SS
60701-025-4L
60701-025-5L
60701-025-6L
60701-025-L
60701-025-LL
60701-025-M
60701-025-S
60701-025-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Gray 3L 530 620 690 Silver gray 4548413788864 125 1 pc.

₹ 4,769.00

2 Piece(s) 9 Day(s) or more Gray 4L 550 630 710 Silver gray 4548413788871 129 1 pc.

₹ 5,320.82

2 Piece(s) 14 Day(s) or more Gray 6L 610 630 710 Silver gray 4548413788895 149 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Gray L 490 600 650 Silver gray 4548413788840 117 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Gray LL 510 610 670 Silver gray 4548413788857 121 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Gray M 470 580 630 Silver gray 4548413788833 113 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Gray S 440 550 600 Silver gray 4548413788826 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Gray SS 410 530 580 Silver gray 4548413788819 101 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Black 3L 530 620 690 Charcoal 4548413788956 125 1 pc.

₹ 4,769.00

2 Piece(s) 9 Day(s) or more Black 4L 550 630 710 Charcoal 4548413788963 129 1 pc.

₹ 4,906.95

2 Piece(s) 9 Day(s) or more Black 5L 580 630 710 Charcoal 4548413788970 139 1 pc.

₹ 5,320.82

2 Piece(s) 14 Day(s) or more Black 6L 610 630 710 Charcoal 4548413788987 149 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Black L 490 600 650 Charcoal 4548413788932 117 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Black M 470 580 630 Charcoal 4548413788925 113 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Black S 440 550 600 Charcoal 4548413788918 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Black SS 410 530 580 Charcoal 4548413788901 101 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 620 690 Deep navy 4548413789045 125 1 pc.

₹ 4,769.00

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 630 710 Deep navy 4548413789052 129 1 pc.

₹ 4,906.95

1 Piece(s) 15 Day(s) or more Navy Blue 5L 580 630 710 Deep navy 4548413789069 139 1 pc.

₹ 5,320.82

2 Piece(s) 9 Day(s) or more Navy Blue 6L 610 630 710 Deep navy 4548413789076 149 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Navy Blue L 490 600 650 Deep navy 4548413789021 117 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 610 670 Deep navy 4548413789038 121 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Navy Blue M 470 580 630 Deep navy 4548413789014 113 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Navy Blue S 440 550 600 Deep navy 4548413789007 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Navy Blue SS 410 530 580 Deep navy 4548413788994 101 1 pc.

₹ 4,769.00

2 Piece(s) 9 Day(s) or more Brown 4L 550 630 710 Khaki 4548413789144 129 1 pc.

₹ 4,906.95

2 Piece(s) 9 Day(s) or more Brown 5L 580 630 710 Khaki 4548413789151 139 1 pc.

₹ 5,320.82

2 Piece(s) 9 Day(s) or more Brown 6L 610 630 710 Khaki 4548413789168 149 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Brown L 490 600 650 Khaki 4548413789113 117 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Brown LL 510 610 670 Khaki 4548413789120 121 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Brown M 470 580 630 Khaki 4548413789106 113 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Brown S 440 550 600 Khaki 4548413789090 107 1 pc.

₹ 4,493.07

2 Piece(s) 9 Day(s) or more Brown SS 410 530 580 Khaki 4548413789083 101 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon