(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-890 Long-Sleeve Blouson Jacket (890-002-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,051.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
890-002-3L
890-002-4L
890-002-5L
890-002-L
890-002-LL
890-002-M
890-002-S
890-002-SS
890-004-3L
890-004-4L
890-004-5L
890-004-L
890-004-LL
890-004-M
890-004-S
890-004-SS
890-005-3L
890-005-4L
890-005-5L
890-005-L
890-005-LL
890-005-M
890-005-S
890-005-SS
890-006-3L
890-006-4L
890-006-5L
890-006-L
890-006-LL
890-006-M
890-006-S
890-006-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,189.04

2 Piece(s) 9 Day(s) or more White 3L 530 610 700 Beige 4932514219578 128 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more White 4L 550 620 700 Beige 4932514219585 138 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more White 5L 570 630 720 Beige 4932514219592 150 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more White L 490 590 660 Beige 4932514219554 120 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more White LL 510 610 680 Beige 4932514219561 124 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more White M 470 580 630 Beige 4932514219547 116 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more White S 450 570 620 Beige 4932514219530 112 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more White SS 430 560 600 Beige 4932514219523 108 1 pc.

₹ 4,189.04

2 Piece(s) 9 Day(s) or more Gray 3L 530 610 700 Gray 4932514219653 128 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more Gray 4L 550 620 700 Gray 4932514219660 138 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more Gray 5L 570 630 720 Gray 4932514219677 150 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray L 490 590 660 Gray 4932514219639 120 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray LL 510 610 680 Gray 4932514219646 124 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray M 470 580 630 Gray 4932514219622 116 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray S 450 570 620 Gray 4932514219615 112 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray SS 430 560 600 Gray 4932514219608 108 1 pc.

₹ 4,189.04

2 Piece(s) 9 Day(s) or more Green 3L 530 610 700 Earth green 4932514219738 128 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more Green 4L 550 620 700 Earth green 4932514219745 138 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more Green 5L 570 630 720 Earth green 4932514219752 150 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green L 490 590 660 Earth green 4932514219714 120 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green LL 510 610 680 Earth green 4932514219721 124 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green M 470 580 630 Earth green 4932514219707 116 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green S 450 570 620 Earth green 4932514219691 112 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green SS 430 560 600 Earth green 4932514219684 108 1 pc.

₹ 4,189.04

2 Piece(s) 9 Day(s) or more Blue 3L 530 610 700 Blue 4932514219813 128 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more Blue 4L 550 620 700 Blue 4932514219820 138 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more Blue 5L 570 630 720 Blue 4932514219837 150 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue L 490 590 660 Blue 4932514219790 120 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue LL 510 610 680 Blue 4932514219806 124 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue M 470 580 630 Blue 4932514219783 116 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue S 450 570 620 Blue 4932514219776 112 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue SS 430 560 600 Blue 4932514219769 108 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    Twill (65% polyester, 35% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· A simple and timeless standard item.
· JIS T8118 compliant.
· Anti-static
· Fabric: twill (65% polyester, 35% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: plastic)

Part Number
890-002-3L
890-002-4L
890-002-5L
890-002-L
890-002-LL
890-002-M
890-002-S
890-002-SS
890-004-3L
890-004-4L
890-004-5L
890-004-L
890-004-LL
890-004-M
890-004-S
890-004-SS
890-005-3L
890-005-4L
890-005-5L
890-005-L
890-005-LL
890-005-M
890-005-S
890-005-SS
890-006-3L
890-006-4L
890-006-5L
890-006-L
890-006-LL
890-006-M
890-006-S
890-006-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,189.04

2 Piece(s) 9 Day(s) or more White 3L 530 610 700 Beige 4932514219578 128 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more White 4L 550 620 700 Beige 4932514219585 138 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more White 5L 570 630 720 Beige 4932514219592 150 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more White L 490 590 660 Beige 4932514219554 120 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more White LL 510 610 680 Beige 4932514219561 124 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more White M 470 580 630 Beige 4932514219547 116 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more White S 450 570 620 Beige 4932514219530 112 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more White SS 430 560 600 Beige 4932514219523 108 1 pc.

₹ 4,189.04

2 Piece(s) 9 Day(s) or more Gray 3L 530 610 700 Gray 4932514219653 128 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more Gray 4L 550 620 700 Gray 4932514219660 138 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more Gray 5L 570 630 720 Gray 4932514219677 150 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray L 490 590 660 Gray 4932514219639 120 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray LL 510 610 680 Gray 4932514219646 124 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray M 470 580 630 Gray 4932514219622 116 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray S 450 570 620 Gray 4932514219615 112 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray SS 430 560 600 Gray 4932514219608 108 1 pc.

₹ 4,189.04

2 Piece(s) 9 Day(s) or more Green 3L 530 610 700 Earth green 4932514219738 128 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more Green 4L 550 620 700 Earth green 4932514219745 138 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more Green 5L 570 630 720 Earth green 4932514219752 150 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green L 490 590 660 Earth green 4932514219714 120 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green LL 510 610 680 Earth green 4932514219721 124 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green M 470 580 630 Earth green 4932514219707 116 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green S 450 570 620 Earth green 4932514219691 112 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green SS 430 560 600 Earth green 4932514219684 108 1 pc.

₹ 4,189.04

2 Piece(s) 9 Day(s) or more Blue 3L 530 610 700 Blue 4932514219813 128 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more Blue 4L 550 620 700 Blue 4932514219820 138 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more Blue 5L 570 630 720 Blue 4932514219837 150 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue L 490 590 660 Blue 4932514219790 120 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue LL 510 610 680 Blue 4932514219806 124 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue M 470 580 630 Blue 4932514219783 116 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue S 450 570 620 Blue 4932514219776 112 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue SS 430 560 600 Blue 4932514219769 108 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon