(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-67035 Long-Sleeve Shirt (67035-037-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,083.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
67035-037-3L
67035-037-4L
67035-037-5L
67035-037-6L
67035-037-L
67035-037-LL
67035-037-M
67035-037-S
67035-037-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 4,221.64

2 Piece(s) 9 Day(s) or more 3L 490 605 820 4548413371288 121 1 pc.

₹ 4,359.60

1 Piece(s) 15 Day(s) or more 4L 510 615 830 4548413371295 125 1 pc.

₹ 4,497.56

1 Piece(s) 9 Day(s) or more 5L 530 625 840 4548413371301 129 1 pc.

₹ 4,911.44

1 Piece(s) 9 Day(s) or more 6L 550 635 850 4548413371318 133 1 pc.

₹ 4,083.69

1 Piece(s) 9 Day(s) or more L 470 575 800 4548413371264 113 1 pc.

₹ 4,083.69

1 Piece(s) 9 Day(s) or more LL 480 590 810 4548413371271 117 1 pc.

₹ 4,083.69

1 Piece(s) 9 Day(s) or more M 460 560 790 4548413371257 109 1 pc.

₹ 4,083.69

2 Piece(s) 9 Day(s) or more S 440 550 760 4548413371240 105 1 pc.

₹ 4,083.69

2 Piece(s) 9 Day(s) or more SS 420 540 720 4548413371233 101 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    High-twist tropical (65% polyester, 35% cotton)
  • Color Details
    Light saxe
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· Professional security guard clothing designed for functionality and comfort.
· Fabric: high-twist tropical (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
67035-037-3L
67035-037-4L
67035-037-5L
67035-037-6L
67035-037-L
67035-037-LL
67035-037-M
67035-037-S
67035-037-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 4,221.64

2 Piece(s) 9 Day(s) or more 3L 490 605 820 4548413371288 121 1 pc.

₹ 4,359.60

1 Piece(s) 15 Day(s) or more 4L 510 615 830 4548413371295 125 1 pc.

₹ 4,497.56

1 Piece(s) 9 Day(s) or more 5L 530 625 840 4548413371301 129 1 pc.

₹ 4,911.44

1 Piece(s) 9 Day(s) or more 6L 550 635 850 4548413371318 133 1 pc.

₹ 4,083.69

1 Piece(s) 9 Day(s) or more L 470 575 800 4548413371264 113 1 pc.

₹ 4,083.69

1 Piece(s) 9 Day(s) or more LL 480 590 810 4548413371271 117 1 pc.

₹ 4,083.69

1 Piece(s) 9 Day(s) or more M 460 560 790 4548413371257 109 1 pc.

₹ 4,083.69

2 Piece(s) 9 Day(s) or more S 440 550 760 4548413371240 105 1 pc.

₹ 4,083.69

2 Piece(s) 9 Day(s) or more SS 420 540 720 4548413371233 101 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1