(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-861301 Men's Short-Sleeve KC Coat (861301-001-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,561.09 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
861301-001-3L
861301-001-4L
861301-001-5L
861301-001-6L
861301-001-L
861301-001-LL
861301-001-M
861301-001-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Contents

₹ 2,561.09

4 Piece(s) 9 Day(s) or more 3L 4932514898193 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more 4L 4932514898209 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more 5L 4932514898216 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more 6L 4932514898223 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more L 4932514898179 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more LL 4932514898186 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more M 4932514898162 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more S 4932514898155 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    White
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· A sleek-fitting KC coat with a classic silhouette.
· Anti-static, bacteria control
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
861301-001-3L
861301-001-4L
861301-001-5L
861301-001-6L
861301-001-L
861301-001-LL
861301-001-M
861301-001-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Contents

₹ 2,561.09

4 Piece(s) 9 Day(s) or more 3L 4932514898193 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more 4L 4932514898209 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more 5L 4932514898216 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more 6L 4932514898223 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more L 4932514898179 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more LL 4932514898186 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more M 4932514898162 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more S 4932514898155 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1