(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-676 Long-Sleeve Jumper (676-001-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,500.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
676-001-3L
676-001-4L
676-001-5L
676-001-L
676-001-LL
676-001-M
676-001-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 3,637.96

2 Piece(s) 14 Day(s) or more 3L 520 580 680 4932514260020 122 1 pc.

₹ 3,775.93

2 Piece(s) 9 Day(s) or more 4L 540 580 680 4932514260037 127 1 pc.

₹ 3,913.87

2 Piece(s) 9 Day(s) or more 5L 560 580 680 4932514260044 132 1 pc.

₹ 3,500.00

2 Piece(s) 9 Day(s) or more L 460 560 650 4932514260006 112 1 pc.

₹ 3,500.00

2 Piece(s) 9 Day(s) or more LL 480 580 680 4932514260013 117 1 pc.

₹ 3,500.00

2 Piece(s) 9 Day(s) or more M 440 540 620 4932514259994 107 1 pc.

₹ 3,500.00

2 Piece(s) 9 Day(s) or more S 420 520 590 4932514259987 102 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    Twill (65% polyester, 35% cotton)
  • Color Details
    White
  • Contents
    1 pc.

Product Description

[Features]
· Basic "medical white" jumper treated with antibacterial deodorants.
· Fabric: twill (65% polyester, 35% cotton)

Part Number
676-001-3L
676-001-4L
676-001-5L
676-001-L
676-001-LL
676-001-M
676-001-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
JAN Code Around Chest
(cm)
Contents

₹ 3,637.96

2 Piece(s) 14 Day(s) or more 3L 520 580 680 4932514260020 122 1 pc.

₹ 3,775.93

2 Piece(s) 9 Day(s) or more 4L 540 580 680 4932514260037 127 1 pc.

₹ 3,913.87

2 Piece(s) 9 Day(s) or more 5L 560 580 680 4932514260044 132 1 pc.

₹ 3,500.00

2 Piece(s) 9 Day(s) or more L 460 560 650 4932514260006 112 1 pc.

₹ 3,500.00

2 Piece(s) 9 Day(s) or more LL 480 580 680 4932514260013 117 1 pc.

₹ 3,500.00

2 Piece(s) 9 Day(s) or more M 440 540 620 4932514259994 107 1 pc.

₹ 3,500.00

2 Piece(s) 9 Day(s) or more S 420 520 590 4932514259987 102 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon