(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AZ-56102 Aloha Shirt (Hibiscus) (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 2,201.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
56102-006-3L
56102-006-3S
56102-006-L
56102-006-LL
56102-006-M
56102-006-S
56102-006-SS
56102-009-3L
56102-009-3S
56102-009-L
56102-009-LL
56102-009-M
56102-009-S
56102-009-SS
56102-015-3L
56102-015-3S
56102-015-L
56102-015-LL
56102-015-M
56102-015-S
56102-015-SS
56102-019-3L
56102-019-3S
56102-019-L
56102-019-LL
56102-019-M
56102-019-S
56102-019-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,339.45

4 Piece(s) 9 Day(s) or more Blue 3L 540 270 800 Blue 4932514439891 128 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue 3S 440 200 700 Blue 4932514594866 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue L 500 250 760 Blue 4932514439877 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue LL 520 260 780 Blue 4932514439884 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue M 480 240 740 Blue 4932514439860 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue S 460 230 720 Blue 4932514439853 112 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue SS 440 220 700 Blue 4932514439846 108 1 pc.

₹ 2,339.45

1 Piece(s) 9 Day(s) or more Red 3L 540 270 800 Red 4932514439952 128 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red 3S 440 200 700 Red 4932514594873 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red L 500 250 760 Red 4932514439938 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red LL 520 260 780 Red 4932514439945 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red M 480 240 740 Red 4932514439921 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red S 460 230 720 Red 4932514439914 112 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red SS 440 220 700 Red 4932514439907 108 1 pc.

₹ 2,339.45

1 Piece(s) 9 Day(s) or more Green 3L 540 270 800 Green 4548413407406 128 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Green 3S 440 200 700 Green 4548413407345 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Green L 500 250 760 Green 4548413407383 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Green LL 520 260 780 Green 4548413407390 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Green M 480 240 740 Green 4548413407376 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Green S 460 230 720 Green 4548413407369 112 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Green SS 440 220 700 Green 4548413407352 108 1 pc.

₹ 2,339.45

4 Piece(s) 9 Day(s) or more Yellow 3L 540 270 800 Yellow 4932514440019 128 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Yellow 3S 440 200 700 Yellow 4932514594897 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Yellow L 500 250 760 Yellow 4932514439990 120 1 pc.

₹ 2,201.51

1 Piece(s) 9 Day(s) or more Yellow LL 520 260 780 Yellow 4932514440002 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Yellow M 480 240 740 Yellow 4932514439983 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Yellow S 460 230 720 Yellow 4932514439976 112 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Yellow SS 440 220 700 Yellow 4932514439969 108 1 pc.

Basic Specifications

Product Description

[Features]
· Fabric: sheeting (65% polyester, 35% cotton)
· Buttons: button with thread (coconut)

Part Number
56102-006-3L
56102-006-3S
56102-006-L
56102-006-LL
56102-006-M
56102-006-S
56102-006-SS
56102-009-3L
56102-009-3S
56102-009-L
56102-009-LL
56102-009-M
56102-009-S
56102-009-SS
56102-015-3L
56102-015-3S
56102-015-L
56102-015-LL
56102-015-M
56102-015-S
56102-015-SS
56102-019-3L
56102-019-3S
56102-019-L
56102-019-LL
56102-019-M
56102-019-S
56102-019-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,339.45

4 Piece(s) 9 Day(s) or more Blue 3L 540 270 800 Blue 4932514439891 128 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue 3S 440 200 700 Blue 4932514594866 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue L 500 250 760 Blue 4932514439877 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue LL 520 260 780 Blue 4932514439884 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue M 480 240 740 Blue 4932514439860 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue S 460 230 720 Blue 4932514439853 112 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Blue SS 440 220 700 Blue 4932514439846 108 1 pc.

₹ 2,339.45

1 Piece(s) 9 Day(s) or more Red 3L 540 270 800 Red 4932514439952 128 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red 3S 440 200 700 Red 4932514594873 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red L 500 250 760 Red 4932514439938 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red LL 520 260 780 Red 4932514439945 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red M 480 240 740 Red 4932514439921 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red S 460 230 720 Red 4932514439914 112 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Red SS 440 220 700 Red 4932514439907 108 1 pc.

₹ 2,339.45

1 Piece(s) 9 Day(s) or more Green 3L 540 270 800 Green 4548413407406 128 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Green 3S 440 200 700 Green 4548413407345 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Green L 500 250 760 Green 4548413407383 120 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Green LL 520 260 780 Green 4548413407390 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Green M 480 240 740 Green 4548413407376 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Green S 460 230 720 Green 4548413407369 112 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Green SS 440 220 700 Green 4548413407352 108 1 pc.

₹ 2,339.45

4 Piece(s) 9 Day(s) or more Yellow 3L 540 270 800 Yellow 4932514440019 128 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Yellow 3S 440 200 700 Yellow 4932514594897 104 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Yellow L 500 250 760 Yellow 4932514439990 120 1 pc.

₹ 2,201.51

1 Piece(s) 9 Day(s) or more Yellow LL 520 260 780 Yellow 4932514440002 124 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Yellow M 480 240 740 Yellow 4932514439983 116 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Yellow S 460 230 720 Yellow 4932514439976 112 1 pc.

₹ 2,201.51

4 Piece(s) 9 Day(s) or more Yellow SS 440 220 700 Yellow 4932514439969 108 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1