(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-43020 Short-Sleeve Cutter Shirt (3035)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,981.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
43020-001-36
43020-001-37
43020-001-38
43020-001-39
43020-001-40
43020-001-41
43020-001-42
43020-001-43
43020-001-44
43020-001-45
43020-007-36
43020-007-37
43020-007-38
43020-007-39
43020-007-40
43020-007-41
43020-007-42
43020-007-43
43020-007-44
43020-007-45
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 36 cm 430 235 White 4548413140334 98 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 37 cm 440 240 White 4548413140341 102 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 38 cm 450 245 White 4548413140358 106 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 39 cm 460 250 White 4548413140365 110 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 40 cm 470 255 White 4548413140372 114 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 41 cm 480 260 White 4548413140389 116 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 42 cm 480 265 White 4548413140396 118 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 43 cm 490 270 White 4548413140402 122 1 pc.

₹ 4,395.44

4 Piece(s) 9 Day(s) or more White 44 cm 490 270 White 4548413140419 124 1 pc.

₹ 4,395.44

4 Piece(s) 9 Day(s) or more White 45 cm 490 275 White 4548413140426 126 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more Blue 36 cm 430 235 Saxe 4548413140471 98 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more Blue 37 cm 440 240 Saxe 4548413140488 102 1 pc.

₹ 3,981.56

1 Piece(s) 15 Day(s) or more Blue 38 cm 450 245 Saxe 4548413140495 106 1 pc.

₹ 3,981.56

1 Piece(s) 9 Day(s) or more Blue 39 cm 460 250 Saxe 4548413140501 110 1 pc.

₹ 3,981.56

1 Piece(s) 9 Day(s) or more Blue 40 cm 470 255 Saxe 4548413140518 114 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more Blue 41 cm 480 260 Saxe 4548413140525 116 1 pc.

₹ 3,981.56

1 Piece(s) 9 Day(s) or more Blue 42 cm 480 265 Saxe 4548413140532 118 1 pc.

₹ 3,981.56

4 Piece(s) 14 Day(s) or more Blue 43 cm 490 270 Saxe 4548413140549 122 1 pc.

₹ 4,395.44

4 Piece(s) 9 Day(s) or more Blue 44 cm 490 270 Saxe 4548413140556 124 1 pc.

₹ 4,395.44

1 Piece(s) 9 Day(s) or more Blue 45 cm 490 275 Saxe 4548413140563 126 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    None
  • Material
    Oxford (65% polyester, 35% cotton)
  • Contents
    1 pc.

Product Description

Short-sleeved cutter shirt from Aitos.
20 types, depending on color and size.

Part Number
43020-001-36
43020-001-37
43020-001-38
43020-001-39
43020-001-40
43020-001-41
43020-001-42
43020-001-43
43020-001-44
43020-001-45
43020-007-36
43020-007-37
43020-007-38
43020-007-39
43020-007-40
43020-007-41
43020-007-42
43020-007-43
43020-007-44
43020-007-45
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 36 cm 430 235 White 4548413140334 98 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 37 cm 440 240 White 4548413140341 102 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 38 cm 450 245 White 4548413140358 106 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 39 cm 460 250 White 4548413140365 110 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 40 cm 470 255 White 4548413140372 114 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 41 cm 480 260 White 4548413140389 116 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 42 cm 480 265 White 4548413140396 118 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more White 43 cm 490 270 White 4548413140402 122 1 pc.

₹ 4,395.44

4 Piece(s) 9 Day(s) or more White 44 cm 490 270 White 4548413140419 124 1 pc.

₹ 4,395.44

4 Piece(s) 9 Day(s) or more White 45 cm 490 275 White 4548413140426 126 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more Blue 36 cm 430 235 Saxe 4548413140471 98 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more Blue 37 cm 440 240 Saxe 4548413140488 102 1 pc.

₹ 3,981.56

1 Piece(s) 15 Day(s) or more Blue 38 cm 450 245 Saxe 4548413140495 106 1 pc.

₹ 3,981.56

1 Piece(s) 9 Day(s) or more Blue 39 cm 460 250 Saxe 4548413140501 110 1 pc.

₹ 3,981.56

1 Piece(s) 9 Day(s) or more Blue 40 cm 470 255 Saxe 4548413140518 114 1 pc.

₹ 3,981.56

4 Piece(s) 9 Day(s) or more Blue 41 cm 480 260 Saxe 4548413140525 116 1 pc.

₹ 3,981.56

1 Piece(s) 9 Day(s) or more Blue 42 cm 480 265 Saxe 4548413140532 118 1 pc.

₹ 3,981.56

4 Piece(s) 14 Day(s) or more Blue 43 cm 490 270 Saxe 4548413140549 122 1 pc.

₹ 4,395.44

4 Piece(s) 9 Day(s) or more Blue 44 cm 490 270 Saxe 4548413140556 124 1 pc.

₹ 4,395.44

1 Piece(s) 9 Day(s) or more Blue 45 cm 490 275 Saxe 4548413140563 126 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1