(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-5321 Short-Sleeve Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,235.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5321-027-LL
5321-027-M
5321-027-S
5321-027-SS
5321-030-3L
5321-030-4L
5321-030-5L
5321-030-6L
5321-030-L
5321-030-LL
5321-030-M
5321-030-S
5321-030-SS
5321-076-3L
5321-076-4L
5321-076-5L
5321-076-6L
5321-076-L
5321-076-LL
5321-076-M
5321-076-S
5321-076-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green LL 500 270 660 Turquoise × navy 4932514610184 126 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green M 460 250 620 Turquoise × navy 4932514610160 118 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green S 440 240 600 Turquoise × navy 4932514610153 114 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green SS 420 240 580 Turquoise × navy 4932514669526 110 1 pc.

₹ 3,373.47

2 Piece(s) 9 Day(s) or more Green 3L 520 280 680 Olive × mustard 4932514610283 130 1 pc.

₹ 3,511.44

2 Piece(s) 9 Day(s) or more Green 4L 540 290 680 Olive × mustard 4932514610290 140 1 pc.

₹ 3,649.38

2 Piece(s) 9 Day(s) or more Green 5L 560 290 700 Olive × mustard 4932514610306 150 1 pc.

₹ 4,063.25

2 Piece(s) 9 Day(s) or more Green 6L 580 290 720 Olive × mustard 4932514610313 160 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green L 480 260 640 Olive × mustard 4932514610269 122 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green LL 500 270 660 Olive × mustard 4932514610276 126 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green M 460 250 620 Olive × mustard 4932514610252 118 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green S 440 240 600 Olive × mustard 4932514610245 114 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green SS 420 240 580 Olive × mustard 4932514669533 110 1 pc.

₹ 3,373.47

2 Piece(s) 9 Day(s) or more Violet 3L 520 280 680 Mist violet × navy 4932514374017 130 1 pc.

₹ 3,511.44

2 Piece(s) 9 Day(s) or more Violet 4L 540 290 680 Mist violet × navy 4932514374024 140 1 pc.

₹ 3,649.38

2 Piece(s) 9 Day(s) or more Violet 5L 560 290 700 Mist violet × navy 4932514374031 150 1 pc.

₹ 4,063.25

2 Piece(s) 9 Day(s) or more Violet 6L 580 290 720 Mist violet × navy 4932514374048 160 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Violet L 480 260 640 Mist violet × navy 4932514373997 122 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Violet LL 500 270 660 Mist violet × navy 4932514374000 126 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Violet M 460 250 620 Mist violet × navy 4932514373980 118 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Violet S 440 240 600 Mist violet × navy 4932514373973 114 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Violet SS 420 240 580 Mist violet × navy 4932514669540 110 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Material
    Light twill (65% polyester, 35% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· Proprietary 3D MobinCut structure achieves a surprising level of mobility in the arms and shoulders.
· Anti-static
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: plastic)

Part Number
5321-027-LL
5321-027-M
5321-027-S
5321-027-SS
5321-030-3L
5321-030-4L
5321-030-5L
5321-030-6L
5321-030-L
5321-030-LL
5321-030-M
5321-030-S
5321-030-SS
5321-076-3L
5321-076-4L
5321-076-5L
5321-076-6L
5321-076-L
5321-076-LL
5321-076-M
5321-076-S
5321-076-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green LL 500 270 660 Turquoise × navy 4932514610184 126 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green M 460 250 620 Turquoise × navy 4932514610160 118 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green S 440 240 600 Turquoise × navy 4932514610153 114 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green SS 420 240 580 Turquoise × navy 4932514669526 110 1 pc.

₹ 3,373.47

2 Piece(s) 9 Day(s) or more Green 3L 520 280 680 Olive × mustard 4932514610283 130 1 pc.

₹ 3,511.44

2 Piece(s) 9 Day(s) or more Green 4L 540 290 680 Olive × mustard 4932514610290 140 1 pc.

₹ 3,649.38

2 Piece(s) 9 Day(s) or more Green 5L 560 290 700 Olive × mustard 4932514610306 150 1 pc.

₹ 4,063.25

2 Piece(s) 9 Day(s) or more Green 6L 580 290 720 Olive × mustard 4932514610313 160 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green L 480 260 640 Olive × mustard 4932514610269 122 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green LL 500 270 660 Olive × mustard 4932514610276 126 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green M 460 250 620 Olive × mustard 4932514610252 118 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green S 440 240 600 Olive × mustard 4932514610245 114 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Green SS 420 240 580 Olive × mustard 4932514669533 110 1 pc.

₹ 3,373.47

2 Piece(s) 9 Day(s) or more Violet 3L 520 280 680 Mist violet × navy 4932514374017 130 1 pc.

₹ 3,511.44

2 Piece(s) 9 Day(s) or more Violet 4L 540 290 680 Mist violet × navy 4932514374024 140 1 pc.

₹ 3,649.38

2 Piece(s) 9 Day(s) or more Violet 5L 560 290 700 Mist violet × navy 4932514374031 150 1 pc.

₹ 4,063.25

2 Piece(s) 9 Day(s) or more Violet 6L 580 290 720 Mist violet × navy 4932514374048 160 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Violet L 480 260 640 Mist violet × navy 4932514373997 122 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Violet LL 500 270 660 Mist violet × navy 4932514374000 126 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Violet M 460 250 620 Mist violet × navy 4932514373980 118 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Violet S 440 240 600 Mist violet × navy 4932514373973 114 1 pc.

₹ 3,235.51

2 Piece(s) 9 Day(s) or more Violet SS 420 240 580 Mist violet × navy 4932514669540 110 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2
X
whatsapp-qr whatsapp-icon