(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-5361 Short-Sleeve Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,484.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5361-024-M
5361-024-S
5361-024-SS
5361-063-3L
5361-063-4L
5361-063-5L
5361-063-6L
5361-063-L
5361-063-LL
5361-063-M
5361-063-S
5361-063-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Dress length
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Green M 640 480 Emerald green 4932514375663 120 1 pc.

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Green S 620 460 Emerald green 4932514375656 116 1 pc.

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Green SS 600 440 Emerald green 4932514654102 112 1 pc.

₹ 3,622.60

2 Piece(s) 9 Day(s) or more Orange 3L 700 540 Orange 4932514375779 132 1 pc.

₹ 3,760.56

2 Piece(s) 9 Day(s) or more Orange 4L 700 550 Orange 4932514375786 136 1 pc.

₹ 3,898.51

1 Piece(s) 9 Day(s) or more Orange 5L 720 580 Orange 4932514375793 144 1 pc.

₹ 4,312.38

2 Piece(s) 9 Day(s) or more Orange 6L 740 610 Orange 4932514375809 152 1 pc.

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Orange L 660 500 Orange 4932514375755 124 1 pc.

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Orange LL 680 520 Orange 4932514375762 128 1 pc.

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Orange M 640 480 Orange 4932514375748 120 1 pc.

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Orange S 620 460 Orange 4932514375731 116 1 pc.

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Orange SS 600 440 Orange 4932514654119 112 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Material
    Eco-Youth high-twist tropical (65% polyester, 35% cotton) / 55% recycled polyester
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· Eco Mark certified workwear that can be used in a wide range of fields.
· Utility model "swing sleeves" provide ease of movement
· Anti-static
· Fabric: Eco-Youth high-twist tropical (65% polyester, 35% cotton) / 55% recycled polyester
· Buttons: plastic
· Zipper: Vislon (slider: metal)

Part Number
5361-024-M
5361-024-S
5361-024-SS
5361-063-3L
5361-063-4L
5361-063-5L
5361-063-6L
5361-063-L
5361-063-LL
5361-063-M
5361-063-S
5361-063-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Dress length
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Green M 640 480 Emerald green 4932514375663 120 1 pc.

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Green S 620 460 Emerald green 4932514375656 116 1 pc.

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Green SS 600 440 Emerald green 4932514654102 112 1 pc.

₹ 3,622.60

2 Piece(s) 9 Day(s) or more Orange 3L 700 540 Orange 4932514375779 132 1 pc.

₹ 3,760.56

2 Piece(s) 9 Day(s) or more Orange 4L 700 550 Orange 4932514375786 136 1 pc.

₹ 3,898.51

1 Piece(s) 9 Day(s) or more Orange 5L 720 580 Orange 4932514375793 144 1 pc.

₹ 4,312.38

2 Piece(s) 9 Day(s) or more Orange 6L 740 610 Orange 4932514375809 152 1 pc.

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Orange L 660 500 Orange 4932514375755 124 1 pc.

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Orange LL 680 520 Orange 4932514375762 128 1 pc.

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Orange M 640 480 Orange 4932514375748 120 1 pc.

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Orange S 620 460 Orange 4932514375731 116 1 pc.

₹ 3,484.64

2 Piece(s) 9 Day(s) or more Orange SS 600 440 Orange 4932514654119 112 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2
X
whatsapp-qr whatsapp-icon