(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-5591 Short-Sleeve Blouson Jacket (Plain)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,787.35 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5591-001-3L
5591-001-4L
5591-001-5L
5591-001-6L
5591-001-L
5591-001-LL
5591-001-M
5591-001-S
5591-001-SS
5591-003-3L
5591-003-4L
5591-003-5L
5591-003-6L
5591-003-L
5591-003-LL
5591-003-M
5591-003-S
5591-003-SS
5591-005-3L
5591-005-4L
5591-005-5L
5591-005-L
5591-005-LL
5591-005-M
5591-005-S
5591-005-SS
5591-006-3L
5591-006-4L
5591-006-5L
5591-006-6L
5591-006-L
5591-006-LL
5591-006-M
5591-006-S
5591-006-SS
5591-008-3L
5591-008-4L
5591-008-5L
5591-008-6L
5591-008-L
5591-008-LL
5591-008-M
5591-008-S
5591-008-SS
5591-076-3L
5591-076-4L
5591-076-5L
5591-076-6L
5591-076-L
5591-076-LL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,925.31

1 Piece(s) 9 Day(s) or more White 3L 510 285 690 Ivory 4932514897240 130 1 pc.

₹ 4,063.25

2 Piece(s) 9 Day(s) or more White 4L 530 285 690 Ivory 4932514897257 140 1 pc.

₹ 4,201.22

2 Piece(s) 9 Day(s) or more White 5L 550 285 710 Ivory 4932514897264 150 1 pc.

₹ 4,615.09

2 Piece(s) 9 Day(s) or more White 6L 570 285 730 Ivory 4932514897271 160 1 pc.

₹ 3,787.35

2 Piece(s) 14 Day(s) or more White L 470 265 650 Ivory 4932514897226 122 1 pc.

₹ 3,787.35

2 Piece(s) 14 Day(s) or more White LL 490 275 670 Ivory 4932514897233 126 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more White M 450 255 630 Ivory 4932514897219 118 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more White S 430 245 610 Ivory 4932514897202 114 1 pc.

₹ 3,787.35

1 Piece(s) 15 Day(s) or more White SS 410 235 590 Ivory 4932514897196 110 1 pc.

₹ 3,925.31

2 Piece(s) 14 Day(s) or more Gray 3L 510 285 690 Silver gray 4932514897332 130 1 pc.

₹ 4,063.25

1 Piece(s) 9 Day(s) or more Gray 4L 530 285 690 Silver gray 4932514897349 140 1 pc.

₹ 4,201.22

1 Piece(s) 9 Day(s) or more Gray 5L 550 285 710 Silver gray 4932514897356 150 1 pc.

₹ 4,615.09

1 Piece(s) 14 Day(s) or more Gray 6L 570 285 730 Silver gray 4932514897363 160 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Gray L 470 265 650 Silver gray 4932514897318 122 1 pc.

₹ 3,787.35

2 Piece(s) 14 Day(s) or more Gray LL 490 275 670 Silver gray 4932514897325 126 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Gray M 450 255 630 Silver gray 4932514897301 118 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Gray S 430 245 610 Silver gray 4932514897295 114 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Gray SS 410 235 590 Silver gray 4932514897288 110 1 pc.

₹ 3,925.31

2 Piece(s) 9 Day(s) or more Green 3L 510 285 690 Earth green 4932514897424 130 1 pc.

₹ 4,063.25

2 Piece(s) 9 Day(s) or more Green 4L 530 285 690 Earth green 4932514897431 140 1 pc.

₹ 4,201.22

2 Piece(s) 9 Day(s) or more Green 5L 550 285 710 Earth green 4932514897448 150 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Green L 470 265 650 Earth green 4932514897400 122 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Green LL 490 275 670 Earth green 4932514897417 126 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Green M 450 255 630 Earth green 4932514897394 118 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Green S 430 245 610 Earth green 4932514897387 114 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Green SS 410 235 590 Earth green 4932514897370 110 1 pc.

₹ 3,925.31

2 Piece(s) 9 Day(s) or more Blue 3L 510 285 690 Royal blue 4932514897516 130 1 pc.

₹ 4,063.25

2 Piece(s) 9 Day(s) or more Blue 4L 530 285 690 Royal blue 4932514897523 140 1 pc.

₹ 4,201.22

2 Piece(s) 9 Day(s) or more Blue 5L 550 285 710 Royal blue 4932514897530 150 1 pc.

₹ 4,615.09

1 Piece(s) 9 Day(s) or more Blue 6L 570 285 730 Royal blue 4932514897547 160 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Blue L 470 265 650 Royal blue 4932514897493 122 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Blue LL 490 275 670 Royal blue 4932514897509 126 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Blue M 450 255 630 Royal blue 4932514897486 118 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Blue S 430 245 610 Royal blue 4932514897479 114 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Blue SS 410 235 590 Royal blue 4932514897462 110 1 pc.

₹ 3,925.31

2 Piece(s) 9 Day(s) or more Navy Blue 3L 510 285 690 Deep navy 4932514897745 130 1 pc.

₹ 4,063.25

2 Piece(s) 9 Day(s) or more Navy Blue 4L 530 285 690 Deep navy 4932514897752 140 1 pc.

₹ 4,201.22

2 Piece(s) 9 Day(s) or more Navy Blue 5L 550 285 710 Deep navy 4932514897769 150 1 pc.

₹ 4,615.09

1 Piece(s) 14 Day(s) or more Navy Blue 6L 570 285 730 Deep navy 4932514897981 160 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Navy Blue L 470 265 650 Deep navy 4932514897721 122 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Navy Blue LL 490 275 670 Deep navy 4932514897738 126 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Navy Blue M 450 255 630 Deep navy 4932514897714 118 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Navy Blue S 430 245 610 Deep navy 4932514897707 114 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Navy Blue SS 410 235 590 Deep navy 4932514897554 110 1 pc.

₹ 3,925.31

2 Piece(s) 9 Day(s) or more Violet 3L 510 285 690 Mist violet 4932514898049 130 1 pc.

₹ 4,063.25

2 Piece(s) 9 Day(s) or more Violet 4L 530 285 690 Mist violet 4932514898124 140 1 pc.

₹ 4,201.22

2 Piece(s) 9 Day(s) or more Violet 5L 550 285 710 Mist violet 4932514898131 150 1 pc.

₹ 4,615.09

2 Piece(s) 9 Day(s) or more Violet 6L 570 285 730 Mist violet 4932514898148 160 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Violet L 470 265 650 Mist violet 4932514898025 122 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Violet LL 490 275 670 Mist violet 4932514898032 126 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Material
    Fabric: AFTERPET light twill (65% polyester, 35% cotton) / 55% recycled polyester
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· An evolution to the 3D MobinCut, in pursuit of ease of movement of the arms and shoulders.
· Environmentally friendly materials and a safety-conscious design
· Anti-static
· Fabric: AFTERPET light twill (65% polyester, 35% cotton) / 55% recycled polyester
· Buttons: plastic
· Zipper: Vislon (slider: plastic)

Part Number
5591-001-3L
5591-001-4L
5591-001-5L
5591-001-6L
5591-001-L
5591-001-LL
5591-001-M
5591-001-S
5591-001-SS
5591-003-3L
5591-003-4L
5591-003-5L
5591-003-6L
5591-003-L
5591-003-LL
5591-003-M
5591-003-S
5591-003-SS
5591-005-3L
5591-005-4L
5591-005-5L
5591-005-L
5591-005-LL
5591-005-M
5591-005-S
5591-005-SS
5591-006-3L
5591-006-4L
5591-006-5L
5591-006-6L
5591-006-L
5591-006-LL
5591-006-M
5591-006-S
5591-006-SS
5591-008-3L
5591-008-4L
5591-008-5L
5591-008-6L
5591-008-L
5591-008-LL
5591-008-M
5591-008-S
5591-008-SS
5591-076-3L
5591-076-4L
5591-076-5L
5591-076-6L
5591-076-L
5591-076-LL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,925.31

1 Piece(s) 9 Day(s) or more White 3L 510 285 690 Ivory 4932514897240 130 1 pc.

₹ 4,063.25

2 Piece(s) 9 Day(s) or more White 4L 530 285 690 Ivory 4932514897257 140 1 pc.

₹ 4,201.22

2 Piece(s) 9 Day(s) or more White 5L 550 285 710 Ivory 4932514897264 150 1 pc.

₹ 4,615.09

2 Piece(s) 9 Day(s) or more White 6L 570 285 730 Ivory 4932514897271 160 1 pc.

₹ 3,787.35

2 Piece(s) 14 Day(s) or more White L 470 265 650 Ivory 4932514897226 122 1 pc.

₹ 3,787.35

2 Piece(s) 14 Day(s) or more White LL 490 275 670 Ivory 4932514897233 126 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more White M 450 255 630 Ivory 4932514897219 118 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more White S 430 245 610 Ivory 4932514897202 114 1 pc.

₹ 3,787.35

1 Piece(s) 15 Day(s) or more White SS 410 235 590 Ivory 4932514897196 110 1 pc.

₹ 3,925.31

2 Piece(s) 14 Day(s) or more Gray 3L 510 285 690 Silver gray 4932514897332 130 1 pc.

₹ 4,063.25

1 Piece(s) 9 Day(s) or more Gray 4L 530 285 690 Silver gray 4932514897349 140 1 pc.

₹ 4,201.22

1 Piece(s) 9 Day(s) or more Gray 5L 550 285 710 Silver gray 4932514897356 150 1 pc.

₹ 4,615.09

1 Piece(s) 14 Day(s) or more Gray 6L 570 285 730 Silver gray 4932514897363 160 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Gray L 470 265 650 Silver gray 4932514897318 122 1 pc.

₹ 3,787.35

2 Piece(s) 14 Day(s) or more Gray LL 490 275 670 Silver gray 4932514897325 126 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Gray M 450 255 630 Silver gray 4932514897301 118 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Gray S 430 245 610 Silver gray 4932514897295 114 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Gray SS 410 235 590 Silver gray 4932514897288 110 1 pc.

₹ 3,925.31

2 Piece(s) 9 Day(s) or more Green 3L 510 285 690 Earth green 4932514897424 130 1 pc.

₹ 4,063.25

2 Piece(s) 9 Day(s) or more Green 4L 530 285 690 Earth green 4932514897431 140 1 pc.

₹ 4,201.22

2 Piece(s) 9 Day(s) or more Green 5L 550 285 710 Earth green 4932514897448 150 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Green L 470 265 650 Earth green 4932514897400 122 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Green LL 490 275 670 Earth green 4932514897417 126 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Green M 450 255 630 Earth green 4932514897394 118 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Green S 430 245 610 Earth green 4932514897387 114 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Green SS 410 235 590 Earth green 4932514897370 110 1 pc.

₹ 3,925.31

2 Piece(s) 9 Day(s) or more Blue 3L 510 285 690 Royal blue 4932514897516 130 1 pc.

₹ 4,063.25

2 Piece(s) 9 Day(s) or more Blue 4L 530 285 690 Royal blue 4932514897523 140 1 pc.

₹ 4,201.22

2 Piece(s) 9 Day(s) or more Blue 5L 550 285 710 Royal blue 4932514897530 150 1 pc.

₹ 4,615.09

1 Piece(s) 9 Day(s) or more Blue 6L 570 285 730 Royal blue 4932514897547 160 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Blue L 470 265 650 Royal blue 4932514897493 122 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Blue LL 490 275 670 Royal blue 4932514897509 126 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Blue M 450 255 630 Royal blue 4932514897486 118 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Blue S 430 245 610 Royal blue 4932514897479 114 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Blue SS 410 235 590 Royal blue 4932514897462 110 1 pc.

₹ 3,925.31

2 Piece(s) 9 Day(s) or more Navy Blue 3L 510 285 690 Deep navy 4932514897745 130 1 pc.

₹ 4,063.25

2 Piece(s) 9 Day(s) or more Navy Blue 4L 530 285 690 Deep navy 4932514897752 140 1 pc.

₹ 4,201.22

2 Piece(s) 9 Day(s) or more Navy Blue 5L 550 285 710 Deep navy 4932514897769 150 1 pc.

₹ 4,615.09

1 Piece(s) 14 Day(s) or more Navy Blue 6L 570 285 730 Deep navy 4932514897981 160 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Navy Blue L 470 265 650 Deep navy 4932514897721 122 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Navy Blue LL 490 275 670 Deep navy 4932514897738 126 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Navy Blue M 450 255 630 Deep navy 4932514897714 118 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Navy Blue S 430 245 610 Deep navy 4932514897707 114 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Navy Blue SS 410 235 590 Deep navy 4932514897554 110 1 pc.

₹ 3,925.31

2 Piece(s) 9 Day(s) or more Violet 3L 510 285 690 Mist violet 4932514898049 130 1 pc.

₹ 4,063.25

2 Piece(s) 9 Day(s) or more Violet 4L 530 285 690 Mist violet 4932514898124 140 1 pc.

₹ 4,201.22

2 Piece(s) 9 Day(s) or more Violet 5L 550 285 710 Mist violet 4932514898131 150 1 pc.

₹ 4,615.09

2 Piece(s) 9 Day(s) or more Violet 6L 570 285 730 Mist violet 4932514898148 160 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Violet L 470 265 650 Mist violet 4932514898025 122 1 pc.

₹ 3,787.35

2 Piece(s) 9 Day(s) or more Violet LL 490 275 670 Mist violet 4932514898032 126 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>
X
whatsapp-qr whatsapp-icon