(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-591 Short-Sleeve Blouson Jacket (591-002-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,331.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
591-002-3L
591-002-4L
591-002-5L
591-002-L
591-002-LL
591-002-M
591-002-S
591-002-SS
591-004-3L
591-004-4L
591-004-5L
591-004-L
591-004-LL
591-004-M
591-004-S
591-004-SS
591-005-3L
591-005-4L
591-005-5L
591-005-L
591-005-LL
591-005-M
591-005-S
591-005-SS
591-006-3L
591-006-4L
591-006-5L
591-006-L
591-006-LL
591-006-M
591-006-S
591-006-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Brown 3L 530 260 700 Beige 4932514251530 128 1 pc.

₹ 3,607.87

2 Piece(s) 14 Day(s) or more Brown 4L 550 270 700 Beige 4932514251547 138 1 pc.

₹ 3,745.82

1 Piece(s) 9 Day(s) or more Brown 5L 570 270 720 Beige 4932514251554 150 1 pc.

₹ 3,331.95

1 Piece(s) 9 Day(s) or more Brown L 490 250 660 Beige 4932514251516 120 1 pc.

₹ 3,331.95

2 Piece(s) 14 Day(s) or more Brown LL 510 260 680 Beige 4932514251523 124 1 pc.

₹ 3,331.95

1 Piece(s) 9 Day(s) or more Brown M 470 240 640 Beige 4932514251509 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Brown S 450 240 620 Beige 4932514251493 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Brown SS 430 240 600 Beige 4932514718705 108 1 pc.

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Gray 3L 530 260 700 Gray 4932514251608 128 1 pc.

₹ 3,607.87

1 Piece(s) 9 Day(s) or more Gray 4L 550 270 700 Gray 4932514251615 138 1 pc.

₹ 3,745.82

2 Piece(s) 9 Day(s) or more Gray 5L 570 270 720 Gray 4932514251622 150 1 pc.

₹ 3,331.95

1 Piece(s) 9 Day(s) or more Gray L 490 250 660 Gray 4932514251585 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray LL 510 260 680 Gray 4932514251592 124 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray M 470 240 640 Gray 4932514251578 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray S 450 240 620 Gray 4932514251561 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray SS 430 240 600 Gray 4932514718712 108 1 pc.

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Green 3L 530 260 700 Earth green 4932514251677 128 1 pc.

₹ 3,607.87

2 Piece(s) 9 Day(s) or more Green 4L 550 270 700 Earth green 4932514251684 138 1 pc.

₹ 3,745.82

2 Piece(s) 9 Day(s) or more Green 5L 570 270 720 Earth green 4932514251691 150 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green L 490 250 660 Earth green 4932514251653 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green LL 510 260 680 Earth green 4932514251660 124 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green M 470 240 640 Earth green 4932514251646 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green S 450 240 620 Earth green 4932514251639 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green SS 430 240 600 Earth green 4932514718729 108 1 pc.

₹ 3,469.91

1 Piece(s) 15 Day(s) or more Blue 3L 530 260 700 Blue 4932514251745 128 1 pc.

₹ 3,607.87

1 Piece(s) 9 Day(s) or more Blue 4L 550 270 700 Blue 4932514251752 138 1 pc.

₹ 3,745.82

2 Piece(s) 9 Day(s) or more Blue 5L 570 270 720 Blue 4932514251769 150 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue L 490 250 660 Blue 4932514251721 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue LL 510 260 680 Blue 4932514251738 124 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue M 470 240 640 Blue 4932514251714 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue S 450 240 620 Blue 4932514251707 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue SS 430 240 600 Blue 4932514718736 108 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Material
    Light twill (65% polyester, 35% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· A simple and timeless standard item that combines the texture of cotton with the strength of polyester.
· This product conforms to JIS T8118.
· Anti-static
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: plastic)

Part Number
591-002-3L
591-002-4L
591-002-5L
591-002-L
591-002-LL
591-002-M
591-002-S
591-002-SS
591-004-3L
591-004-4L
591-004-5L
591-004-L
591-004-LL
591-004-M
591-004-S
591-004-SS
591-005-3L
591-005-4L
591-005-5L
591-005-L
591-005-LL
591-005-M
591-005-S
591-005-SS
591-006-3L
591-006-4L
591-006-5L
591-006-L
591-006-LL
591-006-M
591-006-S
591-006-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Brown 3L 530 260 700 Beige 4932514251530 128 1 pc.

₹ 3,607.87

2 Piece(s) 14 Day(s) or more Brown 4L 550 270 700 Beige 4932514251547 138 1 pc.

₹ 3,745.82

1 Piece(s) 9 Day(s) or more Brown 5L 570 270 720 Beige 4932514251554 150 1 pc.

₹ 3,331.95

1 Piece(s) 9 Day(s) or more Brown L 490 250 660 Beige 4932514251516 120 1 pc.

₹ 3,331.95

2 Piece(s) 14 Day(s) or more Brown LL 510 260 680 Beige 4932514251523 124 1 pc.

₹ 3,331.95

1 Piece(s) 9 Day(s) or more Brown M 470 240 640 Beige 4932514251509 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Brown S 450 240 620 Beige 4932514251493 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Brown SS 430 240 600 Beige 4932514718705 108 1 pc.

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Gray 3L 530 260 700 Gray 4932514251608 128 1 pc.

₹ 3,607.87

1 Piece(s) 9 Day(s) or more Gray 4L 550 270 700 Gray 4932514251615 138 1 pc.

₹ 3,745.82

2 Piece(s) 9 Day(s) or more Gray 5L 570 270 720 Gray 4932514251622 150 1 pc.

₹ 3,331.95

1 Piece(s) 9 Day(s) or more Gray L 490 250 660 Gray 4932514251585 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray LL 510 260 680 Gray 4932514251592 124 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray M 470 240 640 Gray 4932514251578 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray S 450 240 620 Gray 4932514251561 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Gray SS 430 240 600 Gray 4932514718712 108 1 pc.

₹ 3,469.91

2 Piece(s) 9 Day(s) or more Green 3L 530 260 700 Earth green 4932514251677 128 1 pc.

₹ 3,607.87

2 Piece(s) 9 Day(s) or more Green 4L 550 270 700 Earth green 4932514251684 138 1 pc.

₹ 3,745.82

2 Piece(s) 9 Day(s) or more Green 5L 570 270 720 Earth green 4932514251691 150 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green L 490 250 660 Earth green 4932514251653 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green LL 510 260 680 Earth green 4932514251660 124 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green M 470 240 640 Earth green 4932514251646 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green S 450 240 620 Earth green 4932514251639 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Green SS 430 240 600 Earth green 4932514718729 108 1 pc.

₹ 3,469.91

1 Piece(s) 15 Day(s) or more Blue 3L 530 260 700 Blue 4932514251745 128 1 pc.

₹ 3,607.87

1 Piece(s) 9 Day(s) or more Blue 4L 550 270 700 Blue 4932514251752 138 1 pc.

₹ 3,745.82

2 Piece(s) 9 Day(s) or more Blue 5L 570 270 720 Blue 4932514251769 150 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue L 490 250 660 Blue 4932514251721 120 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue LL 510 260 680 Blue 4932514251738 124 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue M 470 240 640 Blue 4932514251714 116 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue S 450 240 620 Blue 4932514251707 112 1 pc.

₹ 3,331.95

2 Piece(s) 9 Day(s) or more Blue SS 430 240 600 Blue 4932514718736 108 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon