(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AZ-7668 Short-Sleeve Polo Shirt With Side Pocket (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 2,868.35 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7668-139-LL
7668-139-M
7668-139-S
7668-139-SS
7668-160-3L
7668-160-4L
7668-160-5L
7668-160-L
7668-160-LL
7668-160-M
7668-160-S
7668-160-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red LL 470 240 740 Rose 4548413762765 114 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red M 430 220 700 Rose 4548413762741 104 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red S 410 210 680 Rose 4548413762734 99 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red SS 390 200 660 Rose 4548413762727 94 1 pc.

₹ 3,006.31

4 Piece(s) 9 Day(s) or more Red 3L 490 250 760 Pink 4548413448164 119 1 pc.

₹ 3,144.25

4 Piece(s) 9 Day(s) or more Red 4L 510 250 780 Pink 4548413448171 124 1 pc.

₹ 3,282.22

4 Piece(s) 9 Day(s) or more Red 5L 530 250 800 Pink 4548413448188 129 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red L 450 230 720 Pink 4548413448140 109 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red LL 470 240 740 Pink 4548413448157 114 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red M 430 220 700 Pink 4548413448133 104 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red S 410 210 680 Pink 4548413448126 99 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red SS 390 200 660 Pink 4548413448119 94 1 pc.

Basic Specifications

Product Description

Button-down polo shirt with convenient side pockets.
[Features]
·With a large side pocket that can hold a smartphone
·Antistatic, sweat-absorbing and quick-drying, see-through prevention, UV protection
·Materials: double knit (90% polyester, 10% cotton)
·Buttons: plastic

Part Number
7668-139-LL
7668-139-M
7668-139-S
7668-139-SS
7668-160-3L
7668-160-4L
7668-160-5L
7668-160-L
7668-160-LL
7668-160-M
7668-160-S
7668-160-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red LL 470 240 740 Rose 4548413762765 114 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red M 430 220 700 Rose 4548413762741 104 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red S 410 210 680 Rose 4548413762734 99 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red SS 390 200 660 Rose 4548413762727 94 1 pc.

₹ 3,006.31

4 Piece(s) 9 Day(s) or more Red 3L 490 250 760 Pink 4548413448164 119 1 pc.

₹ 3,144.25

4 Piece(s) 9 Day(s) or more Red 4L 510 250 780 Pink 4548413448171 124 1 pc.

₹ 3,282.22

4 Piece(s) 9 Day(s) or more Red 5L 530 250 800 Pink 4548413448188 129 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red L 450 230 720 Pink 4548413448140 109 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red LL 470 240 740 Pink 4548413448157 114 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red M 430 220 700 Pink 4548413448133 104 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red S 410 210 680 Pink 4548413448126 99 1 pc.

₹ 2,868.35

4 Piece(s) 9 Day(s) or more Red SS 390 200 660 Pink 4548413448119 94 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2
  4. 3