(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-10758 Mesh-Lined Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,303.75 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
10758-008-3L
10758-008-4L
10758-008-L
10758-008-LL
10758-008-M
10758-008-S
10758-010-3L
10758-010-4L
10758-010-L
10758-010-LL
10758-010-M
10758-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,536.16

2 Piece(s) 9 Day(s) or more Navy Blue 3L 520 700 720 Navy 4548413801105 122 1 pc.

₹ 3,579.65

2 Piece(s) 9 Day(s) or more Navy Blue 4L 540 710 740 Navy 4548413801112 126 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Navy Blue L 480 680 680 Navy 4548413801082 114 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Navy Blue LL 500 690 700 Navy 4548413801099 118 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Navy Blue M 460 670 660 Navy 4548413801075 110 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Navy Blue S 440 660 640 Navy 4548413801068 106 1 pc.

₹ 3,441.71

2 Piece(s) 9 Day(s) or more Black 3L 520 700 720 Black 4548413801167 122 1 pc.

₹ 3,579.65

2 Piece(s) 9 Day(s) or more Black 4L 540 710 740 Black 4548413801174 126 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Black L 480 680 680 Black 4548413801143 114 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Black LL 500 690 700 Black 4548413801150 118 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Black M 460 670 660 Black 4548413801136 110 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Black S 440 660 640 Black 4548413801129 106 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    230T poly twill 100% polyester
  • Button 1
    Metal
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· Mesh-lined jacket incorporating military influences.
· Fabric: 230T poly twill 100% polyester
· Buttons: metal
· Zipper: Vislon (slider: metal)

Part Number
10758-008-3L
10758-008-4L
10758-008-L
10758-008-LL
10758-008-M
10758-008-S
10758-010-3L
10758-010-4L
10758-010-L
10758-010-LL
10758-010-M
10758-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,536.16

2 Piece(s) 9 Day(s) or more Navy Blue 3L 520 700 720 Navy 4548413801105 122 1 pc.

₹ 3,579.65

2 Piece(s) 9 Day(s) or more Navy Blue 4L 540 710 740 Navy 4548413801112 126 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Navy Blue L 480 680 680 Navy 4548413801082 114 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Navy Blue LL 500 690 700 Navy 4548413801099 118 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Navy Blue M 460 670 660 Navy 4548413801075 110 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Navy Blue S 440 660 640 Navy 4548413801068 106 1 pc.

₹ 3,441.71

2 Piece(s) 9 Day(s) or more Black 3L 520 700 720 Black 4548413801167 122 1 pc.

₹ 3,579.65

2 Piece(s) 9 Day(s) or more Black 4L 540 710 740 Black 4548413801174 126 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Black L 480 680 680 Black 4548413801143 114 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Black LL 500 690 700 Black 4548413801150 118 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Black M 460 670 660 Black 4548413801136 110 1 pc.

₹ 3,303.75

2 Piece(s) 9 Day(s) or more Black S 440 660 640 Black 4548413801129 106 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon