(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-HS2900 Kimono Collar Knit Shirt (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,331.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HS2900-010-3L
HS2900-010-4L
HS2900-010-5L
HS2900-010-L
HS2900-010-LL
HS2900-010-M
HS2900-010-S
HS2900-010-SS
HS2900-013-3L
HS2900-013-4L
HS2900-013-5L
HS2900-013-L
HS2900-013-LL
HS2900-013-M
HS2900-013-S
HS2900-013-SS
HS2900-025-3L
HS2900-025-5L
HS2900-025-L
HS2900-025-LL
HS2900-025-M
HS2900-025-S
HS2900-025-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Black 3L 550 420 740 Black 4932514985244 124 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Black 4L 570 430 740 Black 4932514985251 130 1 pc.

₹ 3,331.29

1 Piece(s) 15 Day(s) or more Black 5L 590 440 740 Black 4932514985268 136 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Black L 500 400 700 Black 4932514985220 112 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Black LL 530 410 720 Black 4932514985237 118 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Black M 470 390 680 Black 4932514985213 106 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Black S 430 370 640 Black 4932514985206 98 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Black SS 400 360 600 Black 4932514985190 92 1 pc.

₹ 3,331.29

1 Piece(s) 9 Day(s) or more Red 3L 550 420 740 Wine 4932514985336 124 1 pc.

₹ 3,331.29

1 Piece(s) 9 Day(s) or more Red 4L 570 430 740 Wine 4932514985343 130 1 pc.

₹ 3,331.29

1 Piece(s) 9 Day(s) or more Red 5L 590 440 740 Wine 4932514985350 136 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Red L 500 400 700 Wine 4932514985312 112 1 pc.

₹ 3,331.29

1 Piece(s) 9 Day(s) or more Red LL 530 410 720 Wine 4932514985329 118 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Red M 470 390 680 Wine 4932514985305 106 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Red S 430 370 640 Wine 4932514985299 98 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Red SS 400 360 600 Wine 4932514985282 92 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Brown 3L 550 420 740 Brown 4932514985428 124 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Brown 5L 590 440 740 Brown 4932514985442 136 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Brown L 500 400 700 Brown 4932514985404 112 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Brown LL 530 410 720 Brown 4932514985411 118 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Brown M 470 390 680 Brown 4932514985398 106 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Brown S 430 370 640 Brown 4932514985381 98 1 pc.

₹ 3,331.29

2 Piece(s) 9 Day(s) or more Brown SS 400 360 600 Brown 4932514985374 92 1 pc.

Basic Specifications

Product Description

[Features]
· A knit shirt in the traditional Japanese "samue" style that can be worn like a polo shirt.
· Moisture-wicking, stretchable
· Fabric: pique knit 100% polyester

Part Number
HS2900-010-3L
HS2900-010-4L
HS2900-010-5L
HS2900-010-L
HS2900-010-LL
HS2900-010-M
HS2900-010-S
HS2900-010-SS
HS2900-013-3L
HS2900-013-4L
HS2900-013-5L
HS2900-013-L
HS2900-013-LL
HS2900-013-M
HS2900-013-S
HS2900-013-SS
HS2900-025-3L
HS2900-025-5L
HS2900-025-L
HS2900-025-LL
HS2900-025-M
HS2900-025-S
HS2900-025-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Black 3L 550 420 740 Black 4932514985244 124 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Black 4L 570 430 740 Black 4932514985251 130 1 pc.

₹ 3,331.29

1 Piece(s) 15 Day(s) or more Black 5L 590 440 740 Black 4932514985268 136 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Black L 500 400 700 Black 4932514985220 112 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Black LL 530 410 720 Black 4932514985237 118 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Black M 470 390 680 Black 4932514985213 106 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Black S 430 370 640 Black 4932514985206 98 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Black SS 400 360 600 Black 4932514985190 92 1 pc.

₹ 3,331.29

1 Piece(s) 9 Day(s) or more Red 3L 550 420 740 Wine 4932514985336 124 1 pc.

₹ 3,331.29

1 Piece(s) 9 Day(s) or more Red 4L 570 430 740 Wine 4932514985343 130 1 pc.

₹ 3,331.29

1 Piece(s) 9 Day(s) or more Red 5L 590 440 740 Wine 4932514985350 136 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Red L 500 400 700 Wine 4932514985312 112 1 pc.

₹ 3,331.29

1 Piece(s) 9 Day(s) or more Red LL 530 410 720 Wine 4932514985329 118 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Red M 470 390 680 Wine 4932514985305 106 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Red S 430 370 640 Wine 4932514985299 98 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Red SS 400 360 600 Wine 4932514985282 92 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Brown 3L 550 420 740 Brown 4932514985428 124 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Brown 5L 590 440 740 Brown 4932514985442 136 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Brown L 500 400 700 Brown 4932514985404 112 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Brown LL 530 410 720 Brown 4932514985411 118 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Brown M 470 390 680 Brown 4932514985398 106 1 pc.

₹ 3,331.29

4 Piece(s) 9 Day(s) or more Brown S 430 370 640 Brown 4932514985381 98 1 pc.

₹ 3,331.29

2 Piece(s) 9 Day(s) or more Brown SS 400 360 600 Brown 4932514985374 92 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1